D3-3P-D3RCM

D3 Embedded's DesignCore® camera series legacy camera modules

D3-3P-D3RCM

From: D3 Embedded
Order now

Overview

The D3RCM 1.3 MP FPD-Link™ III cameras are rugged camera modules featuring the OmniVision® OV10640 image sensor or the SONY® IMX390 image sensor. They are compatible with D3 Embedded’s RVPs based on our processors, designed for automotive and performance-critical industrial applications. They have superior thermal characteristics and are able to withstand harsh environmental conditions. 
Compatible hardware includes the TDA2X and TDA3X families.

FPD-Link SerDes
DS90UB953-Q1 2 MP MIPI® CSI-2 FPD-Link III serializer for 2MP/60fps cameras & radar

 

Industrial mmWave radar sensors
IWR1443 Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator IWR1843 Single-chip 76-GHz to 81-GHz industrial radar sensor integrating DSP, MCU and radar accelerator IWR1843AOP Single-chip 76-GHz to 81-GHz industrial radar sensor integrating antenna on package, DSP and MCU IWR6843 Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability IWR6843AOP Single-chip 60-GHz to 64-GHz intelligent mmWave sensor with integrated antenna on package (AoP) IWRL6432 Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor
Photos courtesy of D3 Embedded

Order & start development

Evaluation board

D3RCM-IMX390-953 — DesignCore® D3RCM-IMX390-953 rugged camera module

Evaluation board

D3RCM-OV10640-913 — DesignCore® D3RCM-OV10640-913 rugged camera module

Evaluation board

D3RCM-OV10640-953 — DesignCore® D3RCM-OV10640-913 rugged camera module

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact D3 Embedded.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.