Product details

Number of channels 1 Vn at 1 kHz (nV√Hz) 0.8 Breakdown voltage (V) 40 VDS (V) 40 VGS (V) -40 Rating Catalog Operating temperature range (°C) -40 to 125
Number of channels 1 Vn at 1 kHz (nV√Hz) 0.8 Breakdown voltage (V) 40 VDS (V) 40 VGS (V) -40 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • Ultra-low noise:
    • Voltage noise:
      • 0.8 nV/√ Hz at 1 kHz, I DS = 5 mA
      • 0.9 nV/√ Hz at 1 kHz, I DS = 2 mA
    • Current noise: 1.8 fA/√ Hz at 1 kHz
  • Low gate current: 10 pA (max)
  • Low input capacitance: 24 pF at V DS = 5 V

  • High gate-to-drain and gate-to-source breakdown voltage: –40 V

  • High transconductance: 68 mS

  • Packages: Small SC70 and SOT-23

  • Ultra-low noise:
    • Voltage noise:
      • 0.8 nV/√ Hz at 1 kHz, I DS = 5 mA
      • 0.9 nV/√ Hz at 1 kHz, I DS = 2 mA
    • Current noise: 1.8 fA/√ Hz at 1 kHz
  • Low gate current: 10 pA (max)
  • Low input capacitance: 24 pF at V DS = 5 V

  • High gate-to-drain and gate-to-source breakdown voltage: –40 V

  • High transconductance: 68 mS

  • Packages: Small SC70 and SOT-23

The JFE150 is a Burr-Brown™ discrete JFET built using Texas Instruments’ modern, high-performance, analog bipolar process. The JFE150 features performance not previously available in older discrete JFET technologies. The JFE150 offers the maximum possible noise-to-power efficiency and flexibility, where the quiescent current can be set by the user and yields excellent noise performance for currents from 50 µA to 20 mA. When biased at 5 mA, the device yields 0.8 nV/√ Hz of input-referred noise, giving ultra-low noise performance with extremely high input impedance (> 1 TΩ). The JFE150 also features integrated diodes connected to separate clamp nodes to provide protection without the addition of high-leakage, nonlinear, external diodes.

The JFE150 can withstand a high drain-to-source voltage of 40 V, as well as gate-to-source and gate-to-drain voltages down to –40 V. The temperature range is specified from –40°C to +125°C. The device is offered in 5-pin SOT-23 and SC70 packages.

The JFE150 is a Burr-Brown™ discrete JFET built using Texas Instruments’ modern, high-performance, analog bipolar process. The JFE150 features performance not previously available in older discrete JFET technologies. The JFE150 offers the maximum possible noise-to-power efficiency and flexibility, where the quiescent current can be set by the user and yields excellent noise performance for currents from 50 µA to 20 mA. When biased at 5 mA, the device yields 0.8 nV/√ Hz of input-referred noise, giving ultra-low noise performance with extremely high input impedance (> 1 TΩ). The JFE150 also features integrated diodes connected to separate clamp nodes to provide protection without the addition of high-leakage, nonlinear, external diodes.

The JFE150 can withstand a high drain-to-source voltage of 40 V, as well as gate-to-source and gate-to-drain voltages down to –40 V. The temperature range is specified from –40°C to +125°C. The device is offered in 5-pin SOT-23 and SC70 packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
JFE2140 ACTIVE Dual, ultra-low noise, low-gate-current audio N-channel JFET Dual version of JFE150

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet JFE150 Ultra-Low-Noise, Low-Gate-Current, Audio, N-Channel JFET datasheet (Rev. B) PDF | HTML 25 Apr 2023
Certificate JFE150EVM EU RoHS Declaration of Conformity (DoC) 28 Feb 2022
Application note JFE150 Ultra-Low-Noise Pre-Amp PDF | HTML 06 Oct 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

JFE150EVM — JFE150 evaluation module for ultra-low-noise, low-gate-current audio N-channel JFET

The JFE150 evaluation module (EVM) is intended to provide basic functional evaluation of the JFE150. The EVM is configured in a closed-loop preamplifier configuration providing 60 dB of gain on a single 12-V supply. User modifications can be made for a variety of circuit configurations.

User guide: PDF | HTML
Not available on TI.com
Simulation model

JFE150 PSpice Model (Rev. I)

SLPM349I.ZIP (44 KB) - PSpice Model
Simulation model

JFE150 PSpice Transient Reference Design Model

SLPM358.ZIP (66 KB) - PSpice Model
Simulation model

JFE150 SPICE Model (Generic)

SLPM366.ZIP (4 KB) - TISpice Model
Simulation model

JFE150 TINA-TI Reference Design (Rev. B)

SLPM351B.ZIP (24 KB) - TINA-TI Reference Design
Simulation model

JFE150 TINA-TI Spice Model (Rev. B)

SLPM350B.ZIP (10 KB) - TINA-TI Spice Model
Simulation model

JFE150 Ultra-Low Noise Piezoelectric Amplifier PSpice Reference Circuit

SLPM353.ZIP (140 KB) - PSpice Model
Simulation model

JFE150 Ultra-Low Noise Piezoelectric Amplifier TINA-TI Reference Circuit

SLPM352.ZIP (15 KB) - TINA-TI Reference Design
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos