DIP-ADAPTER-EVM

DIP-ADAPTER-EVM

Order now

Overview

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them directly to existing circuits.

The DIP-ADAPTER-EVM kit supports six of the most popular industry-standard packages, including:

  • D and U (SOIC-8)
  • PW (TSSOP-8)
  • DGK (MSOP-8, VSSOP-8)
  • DBV (SOT23-6, SOT23-5 and SOT23-3)
  • DCK (SC70-6 and SC70-5)
  • DRL (SOT563-6)

Features
  • Simplifies prototyping of SMT ICs
  • Supports six common package types

  • DIP-Adapter-EVM board consisting of 36 removable coupon boards (6x coupon boards per supported package type)
  • Terminal strips, Samtec Part# TS-132-G-AA (2x)

Analog & precision switches & muxes
MAX4594 — 10-pA on-state leakage current, 5-V, 1:1 (SPST), 1-channel analog switch (active high) MAX4595 — 10-pA on-state leakage current, 5-V, 1:1 (SPST), 1-channel analog switch (active low) MAX4596 — 10-pA, 5-V, 1:1 (SPST), 1-channel analog switch (active high) with flow-through pinout MAX4597 — 10-pA, 5-V, 1:1 (SPST), 1-channel analog switch (active low) with flow-through pinout SN4599-Q1 — Automotive, 5V, 2:1 (SPDT), 1-channel, analog switch SN74AUC1G66 — 2.5V, 1:1 (SPST), 1-channel, analog switch SN74AUC2G53 — 2.5V, 2:1 (SPDT), 1-channel, analog switch SN74AUC2G66 — 2.5V, 1:1 (SPST), 2-channel, analog switch SN74LVC1G3157 — 5V, 2:1 (SPDT), 1-channel, analog switch SN74LVC1G3157-Q1 — Automotive, 5V, 2:1 (SPDT), 1-channel, analog switch SN74LVC1G66 — 5V, 1:1 (SPST), 1-channel, analog switch SN74LVC1G66-Q1 — Automotive, 5.5V, 1:1 (SPST), 1-channel, analog switch SN74LVC2G53 — 5V, 2:1 (SPDT), 1-channel, analog switch SN74LVC2G66 — 5V, 1:1 (SPST), 2-channel, analog switch SN74LVC2G66-Q1 — Automotive, 5V, 1:1 (SPST), 2-channel, analog switch SN74TVC3306 — 5-V dual voltage clamp TMUX1101 — 3-pA on-state leakage current, 5-V, 1:1 (SPST), 1-channel precision switch (active high) TMUX1102 — 3-pA on-state leakage current, 5-V, 1:1 (SPST), 1-channel precision switch (active low) TMUX1119 — 3-pA on-state leakage current, 5-V, 2:1 (SPDT), 1-channel precision multiplexer TMUX1121 — 3-pA on-state leakage current, 5-V, 1:1 (SPST), 2-channel precision switches (active high) TMUX1122 — 3-pA on-state leakage current, 5-V,1:1 (SPST) 2-channel, precision switches (active low) TMUX1123 — 5-V, low-leakage current, 1:1 (SPST) 2-channel, precision switch (1 active high, 1 active low) TMUX1219 — 5V, 2:1 (SPDT), 1-channel, analog switch, 1.8V compatible logic TMUX1247 — 5V, 2:1 (SPDT), analog switch TMUX1248 — 5V, 2:1 (SPDT), analog switch, 3Ω Ron, 3157 pinout TMUX7219 — 44-V, latch-up immune, 2:1 (SPDT) precision switch with 1.8-V logic TMUX7219M — 44-V, low Ron, 2:1, 1 ch latch-up immune precision multiplexers with 1.8-V logic extended temp TS12A12511 — 12V, 2:1 (SPDT), 1-channel, analog switch, negative signaling capability TS12A4514 — 12V, 1:1 (SPST), 1-channel, analog switch, active high TS12A4515 — 12V, 1:1 (SPST), 1-channel, analog switch, active low TS12A4516 — ±6V dual-supply, 1:1 (SPST), 1-channel, analog switch, active high TS12A4517 — ±6V dual-supply, 1:1 (SPST), 1-channel, analog switch, active low TS3A24157 — 3.3V, 2:1 (SPDT), 2-channel, analog switch, 0.65Ω Ron TS3A4741 — 3.3V, 1:1 (SPST), 2-channel, analog switch, active high, 0.9Ω Ron, 1.8V logic TS3A4742 — 3.3V, 1:1 (SPST), 2-channel, analog switch, active low, 0.9Ω Ron, 1.8V logic TS5A1066 — 5V, 1:1 (SPST), 1-channel, analog switch TS5A23157 — 5V 2:1 (SPDT) two-channel analog switch TS5A3157 — 5V, 2:1 (SPDT), 1-channel, analog switch TS5A3159 — 5V, 2:1 (SPDT), 1-channel, analog switch, 1Ω Ron TS5A3159-EP — Enhanced-product, 5V, 2:1 (SPDT), analog switch, 1Ω Ron TS5A3159-Q1 — Automotive, 5V, 2:1 (SPDT), 1-channel, analog multiplexer, 1Ω Ron, powered-off protection TS5A3159A — 5V, 2:1 (SPDT), 1-channel, analog switch, 1Ω Ron, powered-off protection TS5A3160 — 5V, 2:1 (SPDT), 1-channel, analog switch, 1Ω Ron TS5A3166 — 5V, 1:1 (SPST), 1-channel, analog switch, active high, 0.9Ω Ron TS5A3166-Q1 — Automotive, 5V, 1:1 (SPST), 1-channel, analog switch, active high, 0.9Ω Ron TS5A3167 — 5V, 1:1 (SPST), 1-channel, analog switch, active low, 0.9Ω Ron TS5A3357 — 5V, 3:1 (SP3T), 1-channel, analog multiplexer TS5A3357-Q1 — Automotive, 5V, 3:1 (SP3T), 1-channel, analog multiplexer TS5A4594 — 5V, 1:1 (SPST), 1-channel, analog switch, active high TS5A4595 — 5V, 1:1 (SPST), 1-channel, analog switch, active low TS5A4596 — 5V, 1:1 (SPST), 1-channel, analog switch, active high, flow-through pinout TS5A4597 — 5V, 1:1 (SPST), 1-channel, analog switch, active low, flow-through pinout TS5A4624 — 5V, 2:1 (SPDT), analog switch, 1Ω Ron TS5A63157 — 5V, 2:1 (SPDT), 1-channel, analog switch, undershoot & overshoot voltage protection TS5A9411 — 5V, 2:1 (SPDT), 1-channel, analog switch

 

Analog current-sense amplifiers
INA310A — -4-V to 110-V, 1.3-MHz, ultra-precise current-sense amplifier with comparator INA310B — -4-V to 110-V 1.3-MHz high-precision current-sense amplifier with comparator INA951-SEP — Radiation-tolerant -4V-to-80V 1.3MHz current-sense amplifier

 

AND gates
SN74LVC1G08-Q1 — Automotive, 1-ch, 2-input 1.65-V to 5.5-V 32-mA drive strength AND gate

 

Audio op amps
OPA1655 — SoundPlus™ ultra-low noise and distortion, Burr-Brown™ single audio operational amplifier OPA1656 — SoundPlus™ ultra-low noise and distortion, Burr-Brown™ audio operational amplifier OPA1671 — Single supply, wide bandwidth (13MHz), low noise (7nV/RtHz), RRIO audio op amp OPA1677 — Low-distortion (-120 dB) low-noise (4.5 nV/rtHz) single audio operational amplifier OPA1678 — Low distortion (-120 dB), low noise (4.5nV/rtHz), dual audio op amp TL971-Q1 — Automotive-grade, single, 12-V, 12-MHz operational amplifier TL972-Q1 — Automotive-grade, dual, 12-V, 12-MHz operational amplifier

 

Comparators
LM2901B — 36-V, quad differential standard comparator LM2901B-Q1 — Automotive, 36-V, quad differential standard comparator LM2903B — Dual industrial grade standard comparator LM2903B-Q1 — Automotive, dual differential commodity comparator LM339B — 36-V, -40°C to 85°C quad standard comparator LM339LV — 5.5-V, low-voltage standard quad-channel comparator with 1-µs delay LM339LV-Q1 — Automotive, 5.5-V, low-voltage standard quad-channel comparator with 1-µs delay LM393B — Dual commercial grade standard comparator LM393LV — '1.65-V to 5.5-V, low-voltage dual commodity comparator LM393LV-Q1 — Automotive low-voltage commodity comparator TL331B — High voltage, cost optimized, single channel comparator TL331B-Q1 — Automotive grade, 36-V, single comparator TL331LV — 1.65-V to 5.5-V, low-voltage single standard comparator with Pin 4 output TL331LV-Q1 — Automotive 1.65-V to 5.5-V, low-voltage single standard comparator with Pin 4 output TL391B — 36-V, standard, single-channel comparator TL391B-Q1 — Automotive grade, 36-V, single comparator with alternative pinout TL391LV — Low-voltage single comparator with open-drain output and alternate pinout TL391LV-Q1 — Automotive low-voltage single comparator with open-drain output and alternate pinout TLV1811 — Single-channel micropower high-voltage comparator with push-pull output TLV1811-Q1 — Automotive, single-channel micropower high-voltage comparator with push-pull output TLV1812 — Dual micropower high-voltage comparator TLV1812-EP — Enhanced-product 40V dual comparator with push-pull output TLV1812-Q1 — Automotive, dual micropower high-voltage comparator TLV1814 — Quad, micropower high-voltage push-pull comparator TLV1814-Q1 — Automotive, quad, micropower high-voltage push-pull comparator TLV1821 — Single-channel micropower high-voltage comparator with open-drain output TLV1821-Q1 — Automotive, single-channel micropower high-voltage comparator with open-drain output TLV1822 — Dual, micropower high-voltage open-drain comparator TLV1822-EP — Enhanced-product 40V dual comparator with open-drain output TLV1822-Q1 — Automotive, dual, micropower high-voltage open-drain comparator TLV1824 — Quad, micropower high-voltage open-drain comparator TLV1824-Q1 — Automotive, quad, micropower high-voltage open-drain comparator TLV1831 — Single, high-speed, high-voltage push-pull comparator TLV1831-Q1 — Automotive, single, high-speed, high-voltage push-pull comparator TLV1832 — Dual, high-speed high-voltage push-pull comparator TLV1832-Q1 — Automotive, dual, high-speed high-voltage push-pull comparator TLV1841 — Single, high-speed, high-voltage open-drain comparator TLV1841-Q1 — Automotive, single, high-speed, high-voltage open-drain comparator TLV1842 — Dual, high-speed high-voltage open-drain comparator TLV1842-Q1 — Automotive, dual, high-speed high-voltage open-drain comparator TLV1851 — Single nanopower high-voltage comparator with push-pull output TLV1851-Q1 — Automotive, single nanopower high-voltage comparator with push-pull output TLV1852 — 40V nanopower dual comparator with push-pull outputs and reverse battery protection TLV1854 — 40V nanopower quad comparator with push-pull outputs and reverse battery protection TLV1861 — Single nanopower high-voltage comparator with open-drain output TLV1861-Q1 — Automotive, single nanopower high-voltage comparator with open-drain output TLV1862 — 40V nanopower dual comparator with open-drain outputs and reverse battery protection TLV1864 — 40V nanopower quad comparator with open-drain outputs and reverse battery protection TLV1922 — 65V window comparator with 2.5V internal reference TLV3011-Q1 — Automotive micropower comparator with integrated reference and open-drain output TLV3011B — Micropower comparator with integrated reference pin and open-drain output TLV3011B-Q1 — Automotive micropower comparator with integrated reference pin and open-drain output TLV3012-Q1 — Automotive micropower comparator with integrated reference and push-pull output TLV3012B — Micropower comparator with integrated reference pin and push-pull output TLV3012B-Q1 — Automotive micropower comparator with integrated reference pin and push-pull output TLV3214 — 40ns quad high-speed push-pull comparator TLV3214-Q1 — Automotive 40ns quad high-speed push-pull comparator TLV4011-Q1 — Automotive small-size comparator with integrated reference TLV4062-Q1 — Automotive push-pull dual comparator with integrated reference TLV4082-Q1 — Automotive dual comparator with integrated reference TLV6700 — Low power window comparator with integrated reference TLV6700-Q1 — Automotive low-power window comparator with integrated reference TLV6703 — 18V comparator with integrated reference TLV6703-Q1 — Automotive 18-V comparator with integrated reference TLV6710 — Low power, high voltage window comparator with integrated reference TLV6713 — 36V comparator with integrated reference TLV7011 — Low power, small size comparator with push-pull output TLV7021 — Low power, small size comparator with open-drain output TLV7022 — Micropower small size comparator (dual, open-drain output) TLV7031 — Nanopower, small size comparator with push-pull output TLV7031-Q1 — Automotive nano power comparator with push-pull output TLV7032 — Dual nanopower comparator with push-pull output TLV7032-Q1 — Automotive dual nanopower comparator with push-pull output TLV7034 — Quad nanopower, small size comparator with push-pull output TLV7034-Q1 — Automotive nano power quad comparator with push-pull output TLV7041 — Nanopower, small size comparator with open-drain output TLV7041-Q1 — Automotive nano power comparator with open-drain output TLV7042-Q1 — Automotive dual nanopower comparator with open-drain output TLV7044 — Quad nanopower, small size comparator with open-drain output TLV7044-Q1 — Automotive nano power quad comparator with open-drain output TLV9020 — Single low-voltage comparator with open-drain output TLV9020-Q1 — Automotive single low-voltage comparator with open-drain output TLV9020L — Single low-voltage open-drain comparator with integrated self latch TLV9021 — Single low-voltage comparator with open-drain output TLV9021-Q1 — Automotive single low-voltage comparator with open-drain output TLV9022 — Dual precision comparator with open-drain output TLV9022-Q1 — Automotive, 1.65-V to 5.5-V, precision dual open-drain comparator TLV9024 — High-performance, quad low-voltage open-drain comparator TLV9024-Q1 — Automotive, 5.5-V, low-voltage, high-performance quad open-drain comparator with 120-ns delay TLV9030 — Single low-voltage comparator with push-pull output TLV9030-Q1 — Automotive single low-voltage comparator with push-pull output TLV9030L — Single low-voltage push-pull comparator with integrated self latch TLV9031 — Single low-voltage comparator with push-pull output and alternate pinout TLV9031-Q1 — Automotive single low-voltage comparator with push-pull output and alternate pinout TLV9032 — Dual precision comparator with push-pull output TLV9032-Q1 — Automotive, 1.65-V to 5.5-V, precision dual push-pull comparator TLV9034 — High-performance, quad low-voltage push-pull comparator TLV9034-Q1 — Automotive, 5.5-V, low-voltage, high-performance quad push-pull comparator with 120-ns delay

 

Difference amplifiers
INA500 — Low-power, greater than 1MΩ RIN, 13.5µA Iq small-size attenuating difference amplifier INA510-Q1 — Automotive 13MHz 1.8V-to-5.5V difference amplifier for differential to single-ended conversion INA600 — 40V, wide common-mode voltage (-40V to 85V) difference amplifier with fixed attenuation ratios

 

Digital temperature sensors
TMP102 — 2C digital temperature sensor, I2C/SMBus in 2.56mm2 package TMP102-Q1 — Automotive ±2°C 1.4V to 3.6V digital temperature sensor with I2C/SMBus in 2.56mm2 pack TMP112 — ±0.5°C 1.4V-to-3.6V digital temperature sensor with I²C/SMBus TMP112-Q1 — Automotive ±0.5°C 1.4V to 3.6V digital temperature sensor with I2C/SMBus in 2.56mm2 package

 

General-purpose op amps
LF353 — Dual, 36V, 3MHz, high slew rate (13V/µs), In to V+ operational amplifier LF353-N — Dual, 36-V, 4-MHz, high slew rate (13-V/µs), In to V+, JFET-input op amp LF356 — Single, 36-V, 5-MHz, high slew rate (12-V/µs), In to V+, JFET-input operational amplifier LF411 — Single, 36V, 3MHz, high slew rate (13V/µs), 2mV offset voltage operational amplifier LF412 — Dual, 36V, 3MHz, high slew rate (13V/µs), 3mV offset voltage operational amplifier LM1458 — Dual, 36-V, 1-MHz operational amplifier with 0°C to 70°C operation LM218-Q1 — Automotive, single, 40-V, 15-MHz operational amplifier LM258 — Dual, 30-V, 700-kHz operational amplifier with -25°C to 85°C operation LM258A — Dual, 30-V, 700-kHz, 3-mV offset voltage operational amplifier with -25°C to 85°C operation LM2902B — Quad 36V 1.2MHz operational amplifier LM2902B-Q1 — Automotive, quad 36V 1.2MHz operational amplifier LM2902BA-Q1 — Automotive, quad, 36V 1.2MHz 2mV offset voltage operational amplifier LM2904 — Dual, 26-V, 700-kHz operational amplifier LM2904-N — Dual, 26-V, 1-MHz op amp LM2904-Q1 — Automotive-grade, dual, 26-V, 700-kHz operational amplifier LM2904B — Dual, 36-V, 1.2-MHz operational amplifier with -40°C to 125°C operation LM2904B-Q1 — Automotive-grade, dual, 36-V, 1.2-MHz operational amplifier with -40°C to 125°C operation LM2904BA — Dual, 36-V, 1.2-MHz, 2-mV offset voltage operational amplifier with -40°C to 125°C operation LM2904BA-Q1 — Automotive, dual, 36-V, 1.2-MHz, 2-mV offset voltage operational amplifier LM2904LV — Dual, 5.5-V, 1-MHz, 3-mV offset voltage operational amplifier LM2904V — Dual, 30-V, 700-kHz operational amplifier with -40°C to 125°C operation LM318 — Single, 40-V, 15-MHz operational amplifier LM318-N — Single, 40-V, 15-MHz op amp LM321 — Single, 30-V, 1-MHz operational amplifier LM321LV — Single, 5.5-V, 1-MHz, 3-mV offset voltage operational amplifier LM324B — Quad, 36V 1.2MHz 3mV offset voltage operational amplifier LM358 — Dual, 30-V, 700-kHz operational amplifier LM358-N — Dual, 32-V, 1-MHz op amp LM358A — Dual, 30-V, 700-kHz, 3-mV offset voltage operational amplifier LM358B — Dual, 36-V, 1.2-MHz, 3-mV offset voltage operational amplifier with -40°C to 85°C operation LM358BA — Dual, 36-V, 1.2-MHz, 2-mV offset voltage operational amplifier LM358LV — Dual, 5.5-V, 1-MHz operational amplifier LM6132 — Dual, 24-V, 10-MHz, low-power operational amplifier LM6142 — Dual, 24-V, 17-MHz, low-power operational amplifier LM6211 — Single, 24-V, 17-MHz, RRO operational amplifier LM7301 — Single, 30-V, 4-MHz operational amplifier LM7321 — Single, 32-V, 20-MHz operational amplifier LM7321-Q1 — Automotive-grade, single, 32-V, 20-MHz operational amplifier LM7322 — Dual, 32-V, 20-MHz operational amplifier LM7322-Q1 — Automotive-grade, dual, 32-V, 20-MHz operational amplifier LM7332 — Dual, 32-V, 19-MHz operational amplifier LM7341 — Single, 32-V, 4.6-MHz operational amplifier LM8261 — Single 30-V 21-MHz operational amplifier LM8262 — Dual, 22-V, 21-MHz operational amplifier LM8272 — Dual, 24-V, 13-MHz operational amplifier LMC6022 — Dual, 15.5-V, 350-kHz operational amplifier LMC6032 — Dual, 15.5-V, 1.4-MHz operational amplifier with operation down to 2V LMC6035 — Dual, 15.5-V, 1.4-MHz operational amplifier LMC6035-Q1 — Automotive-grade, dual, 15.5-V, 1.4-MHz operational amplifier LMC6041 — Single, 15.5-V, 75-kHz operational amplifier LMC6042 — Dual, 15.5-V, 100-kHz operational amplifier LMC6442 — Dual, 11-V, 10-kHz operational amplifier LMC6492 — Dual, 15.5-V, 1.5-MHz operational amplifier LMC662 — Dual, 15.5-V, 1.4-MHz, low-offset-drift operational amplifier LMC7101 — Single, 15.5-V, 1.1-MHz operational amplifier LMC7101Q-Q1 — Automotive-grade, single, 15.5-V, 1.1-MHz operational amplifier LMC7111 — Single, 11-V, 50-kHz operational amplifier LMC8101 — Single, 10-V, 1-MHz operational amplifier LMV116 — Single, 12-V, 45-MHz operational amplifier LMV118 — Single, 12-V, 45-MHz operational amplifier with shutdown LMV301 — Single, 5-V, 1-MHz, low 0.182-pA bias current operational amplifier LMV321 — Single, 5.5-V, 1-MHz, RRO operational amplifier LMV321-N — Single, 5.5-V, 1-MHz, RRO op amp LMV321-N-Q1 — Automotive-grade, single, 5.5-V, 1-MHz, RRO op amp LMV321A — Single, 5.5-V, 1-MHz, 4-mV offset voltage, RRO operational amplifier LMV321A-Q1 — Automotive, single-channel, 5.5-V, 1-MHz 4-mV offset voltage rail-to-rail output op amp LMV341 — Single, 5.5-V, 1-MHz, high output current (75-mA) operational amplifier LMV341-Q1 — Automotive-grade, single, 5.5-V, 1-MHz, high output current (75-mA) operational amplifier LMV342 — Dual, 5.5-V, 1-MHz, high output current (75-mA) operational amplifier LMV342-N — Dual, 5.5-V, 1-MHz, high output current (75-mA) op amp LMV358 — Dual, 5.5-V, 1-MHz, RRO operational amplifier LMV358-N — Dual, 5.5-V, 1-MHz op amp LMV358-N-Q1 — Automotive-grade, dual, 5.5-V, 1-MHz op amp LMV358A — Dual, 5.5-V, 1-MHz, 4-mV offset voltage, RRO operational amplifier LMV358A-Q1 — Automotive-grade, dual, 5.5-V, 1-MHz, 4-mV offset voltage, RRO operational amplifier LMV551 — Single, 5.5-V, 3-MHz, low quiescent current (37-μA) operational amplifier LMV551-Q1 — Automotive-grade, single, 5.5-V, 3-MHz, low quiescent current (37-μA) operational amplifier LMV552 — Dual, 5.5-V, 3-MHz, low quiescent current (37-μA) operational amplifier LMV602 — Dual, 5.5-V, 1-MHz, high output current (75mA), RRO operational amplifier LMV611 — Single, 5.5-V, 1.5-MHz, RRIO operational amplifier LMV612 — Dual, 5.5-V, 1.5-MHz, RRIO operational amplifier LMV651 — Single, 5.5-V, 12-MHz operational amplifier LMV652 — Dual, 5.5-V, 12-MHz operational amplifier LMV710-N — Single, 5-V, 5-MHz, RRIO, 40-mA output current operational amplifier LMV716 — Dual, 5-V, 5-MHz, low-noise (12.8-nV/√Hz) operational amplifier LMV721 — Single, 5-V, 10-MHz, low noise (8.5-nV/√Hz) operational amplifier LMV721-N — Single, 5.5-V, 10-MHz, low noise (8.5-nV/√Hz) operational amplifier LMV722 — Dual, 5-V, 10-MHz, low noise (8.5-nV/√Hz) operational amplifier LMV722-N — Dual, 5.5-V, 10-MHz, low noise (8.5-nV/√Hz) operational amplifier LMV722-Q1 — Automotive-grade, dual, 5-V, 10-MHz, low noise (8.5-nV/√Hz) operational amplifier LMV751 — Single, 5.5-V, 5-MHz, low noise (6.5-nV/√Hz), 1-mV offset operational amplifier LMV796 — Single, 5-V, 17-MHz, low noise (5.8-nV/√Hz) operational amplifier LMV796-Q1 — Automotive-grade, single, 5-V, 17-MHz, low noise (5.8-nV/√Hz) operational amplifier LMV797 — Dual, 5-V, 17-MHz, low noise (5.8-nV/√Hz) operational amplifier LMV821-N — Single, 5.5-V, 5.6-MHz, RRO operational amplifier LMV822-N — Dual, 5.5-V, 5.6-MHz, 40-mA output current, RRO operational amplifier LMV822-N-Q1 — Automotive-grade, dual, 5.5-V, 5.6-MHz, 40-mA output current, RRO operational amplifier LMV831 — Single, 5.5-V, 3.3-MHz, 64-mA output current, low noise (12-nV/√Hz) operational amplifier LMV832 — Dual, 5.5-V, 3.3-MHz, low noise (12-nV/√Hz) operational amplifier LMV851 — Single, 5.5-V, 8-MHz, 62-mA output current, low noise (11-nV/√Hz) operational amplifier LMV852 — Dual, 5.5-V, 8-MHz, 62-mA output current, low noise (11-nV/√Hz) operational amplifier LMV861 — Single, 5.5-V, 31-MHz, high output current (150-mA), low noise (8-nV/√Hz) operational amplifier LMV862 — Dual, 5.5-V, 31-MHz, high output current (150-mA), low noise (8-nV/√Hz) operational amplifier LMV931-N — Single, 5.5-V, 1.5-MHz, 65-mA output current, RRIO operational amplifier LMV931-N-Q1 — Automotive-grade, single, 5.5-V, 1.5-MHz, 65-mA output current, RRIO operational amplifier LMV932-N — Dual, 5.5-V, 1.5-MHz, 65-mA output current, RRIO operational amplifier LMV932-N-Q1 — Automotive-grade, dual, 5.5-V, 1.5-MHz, 65-mA output current, RRIO operational amplifier LMV981-N — Single, 5-V, 1.5-MHz, 65-mA output current, RRIO operational amplifier with shutdown LP2904 — Dual, 32-V, 100-kHz, low Iq (21-µA/ch), 4-mV offset voltage op amp with -40°C to 85°C operation LP358 — Dual, 32-V, 100-kHz, low Iq (21-µA/ch), 4-mV offset voltage op amp with 0°C to 70°C operation LPC662 — Dual, 15-V, 350-kHz operational amplifier LPV321-N — Single, 5-V, 152-kHz, low quiescent current (9-μA), RRO operational amplifier LPV358-N — Dual, 5-V, 152-kHz, low quiescent current (7-μA), RRO operational amplifier LPV511 — Single, 12-V, 27-kHz operational amplifier LPV521 — Single, 5.5V, 6.2kHz, 350nA quiescent current, 1.6V supply (min), RRIO operational amplifier LPV542 — Dual, 5.5-V, 8-kHz, ultra low quiescent current (480-nA), 1.6-V min supply, RRIO op amp LPV801 — Single, 5.5-V, 8-kHz, ultra low quiescent current (450-nA), 1.6-V min supply, RRO op amp LPV802 — Dual, 5.5-V, 8-kHz, ultra low quiescent current (320-nA), 1.6-V min supply, RRO op amp MC1458 — Dual, 30-V, 1-MHz operational amplifier MCP6291 — Single, 5.5-V, 10-MHz, 50-mA output current, low noise (8.7-nV/√Hz), RRIO operational amplifier MCP6292 — Dual, 5.5-V, 10-MHz, low noise (8.7-nV/√Hz), RRIO operational amplifier OPA137 — Single, 36-V, 1-MHz operational amplifier with rail-to-rail input to V+ OPA170 — Single, 36-V, 1.2-MHz, low-power operational amplifier OPA170-Q1 — Automotive-grade, single, 36-V, 1.2-MHz, low-power operational amplifier OPA171 — Single, 36-V, 3-MHz, low-power operational amplifier OPA171-Q1 — Automotive-grade, single, 36-V, 3-MHz, low-power operational amplifier OPA172 — Single, 36-V, 10-MHz, low-power operational amplifier OPA2107 — Dual, 30-V, 4.5-MHz operational amplifier OPA2137 — Dual, 36-V, 1-MHz operational amplifier OPA2170 — Dual, 36-V, 1.2-MHz, low-power operational amplifier OPA2170-Q1 — Automotive-grade, dual, 36-V, 1.2-MHz, low-power operational amplifier OPA2171 — Dual, 36-V, 3-MHz, low-power operational amplifier OPA2171-Q1 — Automotive-grade, dual, 36-V, 3-MHz, low-power operational amplifier OPA2172 — Dual, 36-V, 10-MHz, low-power operational amplifier OPA2172-Q1 — Automotive-grade, dual, 36-V, 10-MHz, low-power operational amplifier OPA2244 — Dual, 36-V, 430-kHz, low-power operational amplifier OPA2310 — Dual-channel, 5.5-V, 3-MHz high-output-current (150-mA) fast-shutdown (1-μs) operational amplifier OPA2313 — Dual, 5.5-V, 1-MHz, low quiescent current (50-μA), RRIO operational amplifier OPA2313-Q1 — Automotive-grade, dual, 5.5-V, 1-MHz, low quiescent current (50-μA), RRIO operational amplifier OPA2314 — Dual, 5.5-V, 3-MHz, 1.8-V min supply, low noise (14-nV/√Hz) operational amplifier OPA2314-Q1 — Automotive-grade, dual, 5.5-V, 3-MHz, 1.8-V min supply, low noise (14-nV/√Hz) operational amplifier OPA2316 — Dual, 5.5-V, 10-MHz, low noise (11-nV/√Hz), RRIO operational amplifier OPA2316-Q1 — Automotive-grade, dual, 5.5-V, 10-MHz, low noise (11-nV/√Hz), RRIO operational amplifier OPA2322 — Dual, 5.5-V, 20-MHz, low noise (8.5-nV/√Hz), RRIO operational amplifier OPA2322-Q1 — Automotive-grade, dual, 5.5-V, 20-MHz, low noise (8.5-nV/√Hz), RRIO operational amplifier OPA2323 — Dual, 5.5V, 20MHz, zero-cross low-noise (6nV/√Hz) RRIO operational amplifier OPA2337 — Dual, 5.5-V, 3-MHz, RRO operational amplifier OPA2338 — Dual, 5.5-V, 12.5-MHz, RRO operational amplifier OPA2342 — Dual, 5.5-V, 1-MHz, low bias current (0.2-pA), RRIO operational amplifier OPA2343 — Dual, 5.5-V, 5.5-MHz, RRIO operational amplifier OPA2344 — Dual, 5.5-V, 1-MHz, 1-mV offset, RRIO operational amplifier OPA2345 — Dual, 5.5-V, 3-MHz, 1-mV offset, RRIO operational amplifier OPA2347 — Dual, 5.5-V, 350-kHz, low quiescent current (20-μA), RRIO operational amplifier OPA2348 — Dual, 5.5-V, 1-MHz, low quiescent current (45-μA), RRIO operational amplifier OPA2348-Q1 — Automotive-grade, dual, 5.5-V, 1-MHz, low quiescent current (45-μA), RRIO operational amplifier OPA2349 — Dual, 5.5-V, 70-kHz, low quiescent current (1-μA), RRIO operational amplifier OPA2353 — Dual, 5.5-V, 44-MHz, low noise (7-nV/√Hz), RRIO operational amplifier OPA2364 — Dual, 5.5-V, 7-MHz, RRIO operational amplifier OPA2374 — Dual, 5.5-V, 6.5-MHz, RRIO operational amplifier OPA2379 — Dual, 5.5-V, 90-kHz, low quiescent current (2.9-μA), RRIO operational amplifier OPA244 — Single, 36-V, 430-kHz, low-power operational amplifier OPA2703 — Dual, 12-V, 1-MHz operational amplifier OPA2704 — Dual, 12-V, 3-MHz operational amplifier OPA2705 — Dual, 12-V, 1-MHz, low-power, low-offset operational amplifier OPA2725 — Dual, 12-V, 20-MHz, low-power, low-offset operational amplifier OPA2743 — Dual, 12-V, 7-MHz operational amplifier OPA2990 — Dual, 40-V, 1.1-MHz, low-power operational amplifier OPA2991-Q1 — Automotive, dual, 40-V 4.5-MHz low-power operational amplifier OPA2992 — Dual, 40V, 10.6MHz, rail-to-rail input and output low-offset-voltage low-noise op amp OPA2992-Q1 — Automotive, dual, 40V, 10MHz rail-to-rail input and output low-noise operational amplifier OPA2993 — Dual, 32V, 20MHz RRIO bipolar op amp with high speed-to-power ratio (400μA) OPA2994 — Dual, 32V, 24MHz RRIO high-output-current (125mA) op amp with unlimited capacitance load drive OPA2994-Q1 — Automotive, dual, 32V 25MHz high-output-current (150 mA) operational amplifier OPA310 — Single, 5.5-V, 3-MHz high-output-current (150 mA) fast-shutdown (1 μs) operational amplifier OPA310-Q1 — Automotive, single, 5.5-V, 3-MHz high-output-current (150 mA) fast-shutdown operational amplifier OPA313 — Single, 5.5-V, 1-MHz, low quiescent current (50-μA), RRIO operational amplifier OPA314 — Single, 5.5-V, 3-MHz, low noise (4.6-nV/√Hz), RRIO operational amplifier OPA314-Q1 — Automotive-grade, single, 5.5-V, 3-MHz, low noise (4.6-nV/√Hz), RRIO operational amplifier OPA316 — Single, 5.5-V, 10-MHz, 50-mA output current, low noise (11-nV/√Hz), RRIO operational amplifier OPA316-Q1 — Automotive-grade, single, 5.5-V, 10-MHz, 50-mA output current, low noise (11-nV/√Hz), RRIO op amp OPA322 — Single, 5.5-V, 20-MHz, 65-mA output current, low noise (8.5-nV/√Hz) operational amplifier OPA322-Q1 — Automotive-grade, single, 5.5-V, 20-MHz, 65-mA output current, low noise (8.5-nV/√Hz) op amp OPA323 — Single, 5.5V, 20MHz, zero-cross low-noise (6nV/√Hz) RRIO operational amplifier OPA337 — Single, 5.5-V, 3-MHz, RRO operational amplifier OPA338 — Single, 5.5-V, 62.5-MHz, RRO operational amplifier OPA341 — Single, 5.5-V, 5.5-MHz, extended temp, RRIO operational amplifier with shutdown OPA342 — Single, 5.5-V, 1-MHz, low bias current (0.2-pA), RRIO operational amplifier OPA343 — Single, 5.5-V, 5.5-MHz, RRIO operational amplifier OPA344 — Single, 5.5-V, 1-MHz, 1-mV offset, RRIO operational amplifier OPA345 — Single, 5.5-V, 3-MHz, RRIO operational amplifier OPA347 — Single, 5.5-V, 350-kHz, low quiescent current (20-μA), RRIO operational amplifier OPA348 — Single, 5.5-V, 1-MHz, low quiescent current (45-μA), RRIO operational amplifier OPA348-Q1 — Automotive-grade, single, 5.5-V, 1-MHz, low quiescent current (45-μA), RRIO operational amplifier OPA349 — Single, 5.5-V, 70-kHz, low quiescent current (1-μA), RRIO operational amplifier OPA353 — Single, 5.5-V, 44-MHz, low noise (7-nV/√Hz), RRIO operational amplifier OPA363 — Single, 5.5-V, 7-MHz, RRIO operational amplifier with shutdown OPA364 — Single, 5.5-V, 7-MHz, RRIO operational amplifier OPA373 — Single, 5.5-V, 6.5-MHz, RRIO operational amplifier with shutdown OPA374 — Single, 5.5-V, 6.5-MHz, RRIO operational amplifier OPA375 — OPAx375, 500uV, 10-MHz, Low Broadband Noise, RRO, Operational Amplifier OPA379 — Single, 5.5-V, 90-kHz, low quiescent current (2.9-μA), RRIO operational amplifier OPA4323 — Quad, 5.5-V, 20-MHz, zero-cross low-noise (6 nV/√Hz) RRIO operational amplifier OPA4990 — Quad, 40-V 1.1-MHz low-power (0.12 mA) operational amplifier OPA4990-Q1 — Automotive, quad, 40-V 1.1-MHz low-power (0.12 mA) operational amplifier OPA4991-Q1 — Automotive, quad, 40-V, 4.5-MHz, low-power operational amplifier OPA4992 — Quad, 40-V, 10.6-MHz, rail-to-rail input/output, low-offset-voltage, low-noise op amp OPA4992-Q1 — Automotive, quad, 40-V, 10.6-MHz, rail-to-rail input and output low-offset-voltage low-noise op amp OPA703 — Single, 12-V, 1-MHz, low-offset operational amplifier OPA704 — Single, 12-V, 3-MHz operational amplifier OPA705 — Single, 12-V, 1-MHz operational amplifier OPA725 — Single, 12-V, 20-MHz operational amplifier OPA726 — Single, 12-V, 20-MHz operational amplifier with shutdown OPA743 — Single, 12-V, 7-MHz operational amplifier OPA990 — Single, 40-V, 1.1-MHz, low-power operational amplifier OPA991 — Single, 40-V 4.5-MHz low-power operational amplifier OPA991-Q1 — Automotive, single, 40-V 4.5-MHz low-power operational amplifier OPA992 — Single, 40-V, 10.6-MHz, rail-to-rail input/output, low-offset-voltage, low-noise op amp OPA992-Q1 — Automotive, single, 40-V, 10-MHz rail-to-rail input and output low-noise operational amplifier OPA994 — Single, 32V, 24MHz RRIO high-output-current (125mA) op amp with unlimited capacitance load drive RC4559 — Dual, 30-V, 4-MHz, low noise (7-nV/√Hz) operational amplifier TL022 — Dual, 30-V, 500-kHz operational amplifier TL026 — Single, 16V differential high-frequency amplifier with AGC TL031 — Single, 30V, 1.1MHz, 1.5mV offset voltage, In to V+ operational amplifier TL032 — Dual, 30V, 1.1MHz, 1.5mV offset voltage, In to V+ operational amplifier TL032A — Dual, 30V, 1.1MHz, 0.8mV offset voltage, In to V+ operational amplifier TL051 — Single, 30V, 3.3MHz, high slew rate (20V/µs), 1.5mV offset voltage, In to V+ operational amplifier TL051A — Single, 30-V, 3.3-MHz, high slew rate (20-V/µs), 0.8-mV offset voltage, In to V+, JFET-input op amp TL052 — Dual, 30V, 3.3MHz, high slew rate (20V/µs), 2.5mV offset voltage, In to V+ operational amplifier TL052A — Dual, 30V, 3.3MHz, high slew rate (20V/µs), 0.8mV offset voltage, In to V+ operational amplifier TL061 — Single, 30V, 1MHz, In to V+ operational amplifier TL061A — Single, 30V, 1MHz, 6mV offset voltage, In to V+ operational amplifier TL062 — Dual, 30V, 1MHz, In to V+ operational amplifier TL062A — Dual, 30V, 1MHz, 6mV offset voltage, In to V+ operational amplifier TL062B — Dual, 30V, 1MHz, 3mV offset voltage, In to V+ operational amplifier TL071 — Single, 30V, 3MHz, high slew rate (13V/µs), In to V+ operational amplifier TL071A — Single, 30V, 3MHz, high slew rate (13V/µs), 6mV offset voltage, In to V+ operational amplifier TL071B — Single, 30V, 3MHz, high slew rate (13V/µs), 3mV offset voltage, In to V+ operational amplifier TL071H — Single, 40-V, 5-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation TL072 — Dual, 30V, 3MHz, high slew rate (13V/µs), In to V+ operational amplifier TL072A — Dual, 30V, 3MHz, high slew rate (13V/µs), 6mV offset voltage, In to V+ operational amplifier TL072B — Dual, 30V, 3MHz, high slew rate (13V/µs), 3mV offset voltage, In to V+ operational amplifier TL072H — Dual, 40-V, 5-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation TL074H — Quad, 40-V, 5-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation TL081 — Single, 30V, 3MHz, 13V/µs slew rate, In to V+ operational amplifier TL081A — Single, 30V, 3MHz, 13V/µs slew rate, 6mV offset voltage, In to V+ operational amplifier TL081B — Single, 30V, 3MHz, 13V/µs slew rate, 3mV offset voltage, In to V+ operational amplifier TL081H — Single, 40-V, 5.25-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation TL082 — Dual, 30V, 3MHz, 13V/µs slew rate, In to V+ operational amplifier TL082-N — Dual, 30-V, 4-MHz, 13-V/µs slew rate, In to V+, JFET-input op amp TL082-Q1 — Automotive, dual, 30V, 3MHz, 13V/µs slew rate, In to V+ operational amplifier TL082A — Dual, 30V, 3MHz, 13V/µs slew rate, 6mV offset voltage, In to V+ operational amplifier TL082B — Dual, 30V, 3MHz, 13V/µs slew rate, 3mV offset voltage, In to V+ operational amplifier TL082H — Dual, 40-V, 5.25-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation TL084H — Quad, 40-V, 5.25-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation TL103W — Dual, 32-V, 900-kHz operational amplifier with internal reference TL103WA — Dual, 32-V, 900-kHz, 3-mV offset voltage operational amplifier with internal reference TL103WB — Dual, 36-V 1.2-MHz low-offset-voltage operational amplifier with internal reference TL3414A — Dual, 15-V, 1.1-MHz, 70-mA output current operational amplifier TL343 — Single, 30-V, 1-MHz, In to V- operational amplifier TL3472 — Dual, 36-V, 4-MHz, 10-V/µs slew rate, In to V- operational amplifier TL3472-Q1 — Automotive-grade, dual, 36-V, 4-MHz, 10-V/µs slew rate, In to V- operational amplifier TL4581 — Single, 30-V, 10-MHz, low noise (5-nV/√Hz) operational amplifier TL5580 — Dual, 32-V, 12-MHz, low noise (7-nV/√Hz) operational amplifier TL5580A — Dual, 32-V, 12-MHz, low noise (7-nV/√Hz), 1-mV offset voltage operational amplifier TLC070 — Single, 16-V, 10-MHz operational amplifier with shutdown functionality TLC070A — Single, 16-V, 10-MHz, 1.4-mV offset voltage operational amplifier with shutdown functionality TLC071 — Single, 16-V, 10-MHz operational amplifier TLC071A — Single, 16-V, 10-MHz, 1.4-mV offset voltage operational amplifier TLC072 — Dual, 16-V, 10-MHz, 100-mA output current operational amplifier TLC072-Q1 — Automotive-grade, dual, 16-V, 10-MHz operational amplifier TLC072A — Dual, 16-V, 10-MHz, 1.4-mV offset voltage operational amplifier TLC080 — Single, 16-V, 10-MHz, In to V- op amp with shutdown functionality TLC080A — Single, 16-V, 10-MHz, 1.4-mV offset voltage, In to V- op amp with shutdown functionality TLC081 — Single, 16-V, 10-MHz, In to V- op amp TLC081A — Single, 16-V, 10-MHz, 1.4-mV offset voltage, In to V- op amp TLC082 — Dual, 16-V, 10-MHz, In to V- op amp TLC082A — Dual, 16-V, 10-MHz, 1.4-mV offset voltage, In to V- op amp TLC2262 — Dual, 16-V, 710-kHz operational amplifier TLC2262A — Dual, 16-V, 710-kHz, low-offset operational amplifier TLC251 — Single, 16-V, 1.7-MHz, In to V- op amp with 1.4-V supply capability with programmable bandwidth TLC251A — Single, 16-V, 1.7-MHz, 5-mV offset voltage, In to V- op amp with bias-select adjustable bandwidth TLC252 — Dual, 16-V, 1.7-MHz, In to V- op amp with 1.4-V supply capability TLC252A — Dual, 16-V, 1.7-MHz, 5-mV offset voltage, In to V- op amp with 1.4-V supply capability TLC252B — Dual, 16-V, 1.7-MHz, 2-mV offset voltage, In to V- op amp with 1.4-V supply capability TLC25L2 — Dual, 16-V, 85-kHz, low power (10-μA/ch) op amp with 1.4-V supply capability TLC25L2A — Dual, 16-V, 85-kHz, low power (10-μA/ch), 5-mV offset voltage op amp with 1.4-V supply capability TLC25L2B — Dual, 16-V, 85-kHz, low power (10-μA/ch), 2-mV offset voltage op amp with 1.4-V supply capability TLC25M2 — Dual, 16-V, 525-kHz, In to V- op amp with 1.4-V supply capability TLC25M2A — Dual, 16-V, 525-kHz, 5-mV offset voltage, In to V- op amp with 1.4-V supply capability TLC271 — Single, 16-V, 2-MHz, In to V- operational amplifier TLC271A — Single, 16-V, 2-MHz, 5-mV offset voltage, In to V- operational amplifier TLC271B — Single, 16-V, 2-MHz, 2-mV offset voltage, In to V- operational amplifier TLC272 — Dual, 16-V, 2-MHz, In to V- operational amplifier TLC272A — Dual, 16-V, 2-MHz, 5-mV offset voltage, In to V- operational amplifier TLC272B — Dual, 16-V, 2-MHz, 2-mV offset voltage, In to V- operational amplifier TLC27L1 — Single, 16-V, 85-kHz, low power (10-μA/ch), In to V- operational amplifier TLC27L1A — Single, 16-V, 85-kHz, low power (10-μA/ch), 5-mV offset voltage, In to V- operational amplifier TLC27L1B — Single, 16-V, 85-kHz, low power (10-μA/ch), 2-mV offset voltage, In to V- operational amplifier TLC27L2 — Dual, 16-V, 85-kHz, low power (10-μA/ch), In to V- operational amplifier TLC27L2A — Dual, 16-V, 85-kHz, low power (10-μA/ch), 5-mV offset voltage, In to V- operational amplifier TLC27L2B — Dual, 16-V, 85-kHz, low power (10-μA/ch), 2-mV offset voltage, In to V- operational amplifier TLC27L2M — Dual, 16-V, 85-kHz, low power (10-μA/ch), In to V- op amp with -55°C to 125°C operation TLC27M2 — Dual, 16-V, 525-kHz, In to V- operational amplifier TLC27M2A — Dual, 16-V, 525-kHz, In to V-, 5-mV offset voltage operational amplifier TLC27M2B — Dual, 16-V, 525-kHz, In to V-, 2-mV offset voltage operational amplifier TLE2061 — Single, 36V, 2MHz, In to V+ operational amplifier TLE2061A — Single, 36-V, 2-MHz, In to V+, 1.5-mV offset voltage, JFET-input operational amplifier TLE2061M-D — Military-grade, single, 36-V, 2-MHz, In to V+, JFET-input operational amplifier in SOIC-8 TLE2062 — Dual, 36V, 2MHz, In to V+ operational amplifier TLE2062A — Dual, 36V, 2MHz, In to V+, 2mV offset voltage operational amplifier TLE2062AM-D — Military-grade, dual, 36-V, 2-MHz, In to V+, 1.5-mv offset voltage, JFET-input op amp in SOIC-8 TLE2071 — Single, 38V, 10MHz, 40V/μs slew rate, In to V+ operational amplifier TLE2071A — Single, 38V, 10MHz, 40V/μs slew rate, 2mV offset voltage, In to V+ operational amplifier TLE2071A-Q1 — Automotive-grade, single, 38-V, 10-MHz, 40-V/μs slew rate, 2-mV offset voltage, JFET-input op amp TLE2072 — Dual, 38V, 10MHz, 40V/μs slew rate, In to V+ operational amplifier TLE2072A — Dual, 38V, 10MHz, 40V/μs slew rate, 2mV offset voltage, In to V+ operational amplifier TLE2072A-Q1 — Automotive, dual, 38V, 10MHz, 40V/μs slew rate, 2mV offset voltage operational amplifier TLE2081 — Single, 38-V, 10-MHz, 40-V/μs slew rate, JFET-input operational amplifier TLE2081A — Single, 38-V, 10-MHz, 40-V/μs slew rate, 2-mV offset voltage, JFET-input op amp TLE2082 — Dual, 38V, 10MHz, 40V/μs slew rate operational amplifier TLE2082A — Dual, 38V, 10MHz, 40V/μs slew rate, 3mV offset voltage operational amplifier TLE2161 — Single, 36-V, 6.5-MHz operational amplifier TLE2161A — Single, 36-V, 6.4-MHz operational amplifier TLV170 — Single, 36-V, 1.2-MHz, low-power operational amplifier for cost-sensitive applications TLV171 — Single, 36-V, 3-MHz, low-power operational amplifier for cost-sensitive applications TLV171-Q1 — Automotive-grade, single, 36-V, 3-MHz, low-power op amp for cost-sensitive applications TLV172 — Single, 36-V, 10-MHz, low-power operational amplifier for cost-sensitive applications TLV2170 — Dual, 36-V, 1.2-MHz, low-power operational amplifier for cost-sensitive applications TLV2171 — Dual, 36-V, 3-MHz, low-power operational amplifier for cost-sensitive applications TLV2172 — Dual, 36-V, 10-MHz, low-power operational amplifier for cost-sensitive applications TLV2172-Q1 — 2-Channel, 10-MHz, high slew rate, automotive grade op amp for cost-optimized systems TLV2211 — Single, 10-V, 65-kHz operational amplifier with high output current (10 mA) TLV2221 — Single, 10-V, 510-kHz operational amplifier with high output current (10 mA) TLV2231 — Single, 10-V, 2-MHz operational amplifier TLV2241 — Single, 12-V, 5.5-kHz operational amplifier TLV2242 — Dual, 12-V, 5.5-kHz operational amplifier TLV2313 — Dual, 5.5-V, 1-MHz, low quiescent current (65-μA), RRIO operational amplifier TLV2313-Q1 — Automotive-grade, dual, 5.5-V, 1-MHz, RRIO operational amplifier TLV2314 — Dual, 5.5-V, 3-MHz, RRIO operational amplifier TLV2314-Q1 — Automotive-grade, dual, 5.5-V, 3-MHz, RRIO operational amplifier TLV2316 — Dual, 5.5-V, 10-MHz, RRIO operational amplifier TLV2316-Q1 — Automotive-grade, dual, 5.5-V, 10-MHz, RRIO operational amplifier TLV2322 — Dual, 8-V, 85-kHz operational amplifier TLV2332 — Dual, 8-V, 525-kHz operational amplifier TLV2341 — Single, 8-V, 790-kHz operational amplifier TLV2342 — Dual, 8-V, 320-kHz operational amplifier TLV2361 — Single, 5-V, 7-MHz, low noise (8-nV/√Hz) operational amplifier TLV2362 — Dual, 5-V, 7-MHz, low noise (8-nV/√Hz) operational amplifier TLV2370 — Single, 16-V, 3-MHz, RRIO operational amplifier with shutdown TLV2371 — Single, 16-V, 3-MHz, RRIO operational amplifier TLV2371-Q1 — Automotive-grade, single, 16-V, 3-MHz, RRIO operational amplifier TLV2372 — Dual, 16-V, 3-MHz, RRIO operational amplifier TLV2372-Q1 — Automotive-grade, dual, 16-V, 3-MHz, RRIO operational amplifier TLV2379 — Dual, 5.5-V, 90-kHz, low quiescent current (4-μA), RRIO operational amplifier TLV2381 — Single, 16-V, 160-kHz, RRIO operational amplifier TLV2382 — Dual, 16-V, 160-kHz, RRIO operational amplifier TLV2401 — Single, 16-V, 5.5-kHz operational amplifier TLV2401-Q1 — Automotive-grade, single, 16-V, 5.5-kHz operational amplifier TLV2402 — Dual, 16-V, 5.5-kHz operational amplifier TLV2402-Q1 — Automotive-grade, dual, 16-V, 5.5-kHz operational amplifier TLV2422 — Dual, 10-V, 52-kHz operational amplifier TLV2422-Q1 — Automotive-grade, dual, 10-V, 52-kHz operational amplifier TLV2432 — Dual, 10-V, 500-kHz operational amplifier TLV2432-Q1 — Automotive-grade, dual, 10-V, 500-kHz operational amplifier TLV2432A — Dual, 10-V, 500-kHz, low-offset operational amplifier TLV2432A-Q1 — Automotive-grade, dual, 10-V, 500-kHz, low-offset operational amplifier TLV2450 — Single, 6-V, 220-kHz, low quiescent current (23-μA), RRIO operational amplifier with shutdown TLV2450A — Single, 6-V, 220-kHz operational amplifier TLV2451 — Single, 6-V, 220-kHz, low quiescent current (23-μA), RRIO operational amplifier TLV2451A — Single, 6-V, 220-kHz, low quiescent current (23-μA), 1-mV offset, RRIO operational amplifier TLV2452 — Dual, 6-V, 220-kHz, low quiescent current (23-μA), RRIO operational amplifier TLV2452A — Dual, 6-V, 220-kHz, low quiescent current (23-μA), 1-mV offset, RRIO operational amplifier TLV2460 — Single, 6-V, 6.4-MHz, RRIO operational amplifier with shutdown TLV2460A — Single, 6-V, 6.4-MHz, 1.5-mV offset, RRIO operational amplifier with shutdown TLV2460A-Q1 — Automotive-grade, single, 6-V, 6.4-MHz, 1.5-mV offset, RRIO operational amplifier with shutdown TLV2461 — Single, 6-V, 6.4-MHz, RRIO operational amplifier TLV2461A — Single, 6-V, 6.4-MHz, 1.5-mV offset, RRIO operational amplifier TLV2461A-Q1 — Automotive-grade, single, 6-V, 6.4-MHz, 1.5-mV offset, RRIO operational amplifier TLV2462 — Dual, 6-V, 6.4-MHz, RRIO operational amplifier TLV2462-Q1 — Automotive-grade, dual, 6-V, 6.4-MHz, RRIO operational amplifier TLV2462A — Dual, 6-V, 6.4-MHz, 1.5-mV offset, RRIO operational amplifier TLV2462A-Q1 — Automotive-grade, dual, 6-V, 6.4-MHz, 1.5-mV offset, RRIO operational amplifier TLV2470 — Single, 6-V, 2.8-MHz, RRIO operational amplifier with shutdown TLV2470A — Single, 6-V, 2.8-MHz, 1.6-mV offset, RRIO operational amplifier with shutdown TLV2471 — Single, 6-V, 2.8-MHz, RRIO operational amplifier TLV2471-Q1 — Automotive-grade, single, 6-V, 2.8-MHz, RRIO operational amplifier TLV2471A — Single, 6-V, 2.8-MHz, 1.6-mV offset, RRIO operational amplifier TLV2471A-Q1 — Automotive-grade, single, 6-V, 2.8-MHz, 1.6-mV offset, RRIO operational amplifier TLV2472 — Dual, 6-V, 2.8-MHz, RRIO operational amplifier TLV2472-Q1 — Automotive-grade, dual, 6-V, 2.8-MHz, RRIO operational amplifier TLV2472A — Dual, 6-V, 2.8-MHz, 1.6-mV offset, RRIO operational amplifier TLV2472A-Q1 — Automotive-grade, dual, 6-V, 2.8-MHz, 1.6-mV offset, RRIO operational amplifier TLV2620 — Single, 5.5-V, 11-MHz, RRO operational amplifier with shutdown TLV2621 — Single, 5.5-V, 11-MHz, RRO operational amplifier TLV2622 — Dual, 5.5-V, 11-MHz, RRO operational amplifier TLV2630 — Single, 5.5-V, 9-MHz, RRO operational amplifier with shutdown TLV2631 — Single, 5.5-V, 9-MHz, RRO operational amplifier TLV2632 — Dual, 5.5-V, 9-MHz, RRO operational amplifier TLV271 — Single, 16-V, 3-MHz operational amplifier TLV271-Q1 — Automotive-grade, single, 16-V, 3-MHz operational amplifier TLV2711 — Single, 10-V, 65-kHz operational amplifier TLV272 — Dual, 16-V, 3-MHz operational amplifier TLV272-Q1 — Automotive-grade, dual, 16-V, 3-MHz operational amplifier TLV2721 — Single, 10-V, 510-kHz operational amplifier TLV2731 — Single, 10-V, 2-MHz operational amplifier with low offset drift (0.5 uV/C) TLV2760 — Single, 3.6-V, 500-kHz, RRIO operational amplifier with shutdown TLV2761 — Single, 3.6-V, 500-kHz, RRIO operational amplifier TLV2762 — Dual, 3.6-V, 500-kHz, RRIO operational amplifier TLV2770 — Single, 5.5-V, 5.1-MHz, high slew rate (10.5-V/μs) operational amplifier with shutdown TLV2770A — Single, 5.5-V, 5.1-MHz, 1.6-mV offset, high slew rate (10.5-V/μs) op amp with shutdown TLV2771 — Single, 5.5-V, 5.1-MHz, high slew rate (10.5-V/μs) operational amplifier TLV2771-Q1 — Automotive-grade, single, 5.5-V, 5.1-MHz, high slew rate (10.5-V/μs) operational amplifier TLV2771A — Single, 5.5-V, 5.1-MHz, 1.6-mV offset, high slew rate (10.5-V/μs) operational amplifier TLV2772 — Dual, 5.5-V, 5.1-MHz, high slew rate (10.5-V/μs) operational amplifier TLV2772-Q1 — Automotive-grade, dual, 5.5-V, 5.1-MHz, high slew rate (10.5-V/μs) operational amplifier TLV2772A — Dual, 5.5-V, 5.1-MHz, 1.6-mV offset, high slew rate (10.5-V/μs) operational amplifier TLV2772A-Q1 — Automotive-grade, dual, 5.5-V, 5.1-MHz, 1.6-mV offset, high slew rate (10.5-V/μs) op amp TLV2772AM-D — Military-grade, dual, 6-V, 5.1-MHz, 1.6-mV offset, high slew rate (10.5-V/μs) op amp in SOIC TLV2780 — Single, 3.6-V, 8-MHz, RRIO operational amplifier with shutdown TLV2781 — Single, 3.6-V, 8-MHz, RRIO operational amplifier TLV2782 — Dual, 3.6-V, 8-MHz, RRIO operational amplifier TLV2782A — Dual, 3.6-V, 8-MHz, 2-mV offset, RRIO operational amplifier TLV27L1 — Single, 16-V, 160-kHz operational amplifier TLV27L2 — Dual, 16-V, 160-kHz operational amplifier TLV27L2-Q1 — Automotive-grade, dual, 16-V, 160-kHz operational amplifier TLV313 — Single, 5.5-V, 1-MHz, low quiescent current (65-μA), RRIO operational amplifier TLV313-Q1 — Automotive-grade, single, 5.5-V, 1-MHz, RRIO operational amplifier TLV314 — Single, 5.5-V, 3-MHz, low quiescent current (65-μA), RRIO operational amplifier TLV314-Q1 — Automotive-grade, single, 5.5-V, 3-MHz, low quiescent current (65-μA), RRIO operational amplifier TLV316 — Single, 5.5-V, 10-MHz, RRIO operational amplifier TLV316-Q1 — Automotive-grade, single, 5.5-V, 10-MHz, RRIO operational amplifier TLV341 — Single, 5.5-V, 2.2-MHz operational amplifier with shutdown TLV341A — Single, 5.5-V, 2.2-MHz, 1.25-mV offset operational amplifier with shutdown TLV342 — Dual, 5.5-V, 2.2-MHz operational amplifier TLV342A — Dual, 5.5-V, 2.2-MHz, 1.25-mV offset operational amplifier TLV379 — Single, 5.5-V, 90-kHz, low quiescent current (4-μA), RRIO operational amplifier TLV521 — Single, 5.5-V, 6-kHz, ultra-low quiescent current (350-nA), RRIO operational amplifier TLV522 — Dual, 5.5-V, 8-kHz, ultra-low quiescent current (500-nA), RRIO operational amplifier TLV6001 — Single, 5.5-V, 1-MHz, RRIO operational amplifier TLV6001-Q1 — Automotive-grade, single, 5.5-V, 1-MHz, RRIO operational amplifier TLV6002 — Dual, 5.5-V, 1-MHz, RRIO operational amplifier TLV6002-Q1 — Automotive-grade, dual, 5.5-V, 1-MHz, RRIO operational amplifier TLV6741 — Single, 5.5-V, 10-MHz, low noise (4.6-nV/√Hz) operational amplifier TLV8541 — Single, 3.6-V, 8-kHz, ultra-low quiescent current (550-nA), RRIO operational amplifier TLV8542 — Dual, 3.6-V, 8-kHz, ultra-low quiescent current (500-nA), RRIO operational amplifier TLV8801 — Single, 5.5-V, 6-kHz, ultra low quiescent current (450-nA), RRIO operational amplifier TLV8802 — Dual, 5.5-V, 6-kHz, ultra low quiescent current (320-nA), RRIO operational amplifier TLV9001 — One-channel, 1-MHz rail-to-rail input and output 1.8-V to 5.5-V operational amplifier TLV9001-Q1 — Automotive, single-channel, 5.5-V 1-MHz rail-to-rail input and output operational amplifier TLV9002 — Dual, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications TLV9002-Q1 — Automotive-grade, dual, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications TLV9041 — Single, 5.5-V, 350-kHz, ultra-low 1.2-V, low-quiescent current (10-μA) op amp TLV9042 — Dual, 5.5-V, 350-kHz, Ultra-low 1.2-V, low quiescent current (10-μA) op amp TLV9042D — Dual, 5.5-V, 3.5 MHz, ultra-low 1.2-V, low-quiescent current (10-μA) decompensated op amp TLV9044 — Quad, 5.5V, 350kHz ultra-low 1.2V op amp with low quiescent current (10μA) TLV9044-Q1 — Automotive, quad, 5.5V, 350kHz ultra-low 1.2V op amp with low quiescent current (10μA) TLV9051 — Single, 5.5-V, 5-MHz, 15-V/μs slew rate, RRIO operational amplifier for cost-optimized applications TLV9051-Q1 — Automotive, single, 5.5V, 5MHz, 15V/μs slew rate, RRIO operational amplifier TLV9052 — Dual, 5.5-V, 5-MHz, 15-V/μs slew rate, RRIO operational amplifier for cost-optimized applications TLV9052-Q1 — Automotive, single, 5.5V, 5MHz, 15V/μs slew rate, RRIO operational amplifier TLV9061 — Single, 5.5-V, 10-MHz, RRIO operational amplifier for cost-optimized applications TLV9061-Q1 — Automotive, single, 5.5-V 10-MHz rail-to-rail input and output operational amplifier TLV9062 — Dual, 5.5-V, 10-MHz operational amplifier TLV9062-Q1 — Automotive, dual 5.5-V 10-MHz operational amplifier TLV9102 — Dual, 16-V, 1.1-MHz, low-power operational amplifier TLV9104-Q1 — Automotive, quad, 16V 1.1MHz low-power (0.12mA) operational amplifier TLV9152-Q1 — Automotive, dual, 16-V 4.5-MHz low-power operational amplifier TLV9161 — Single, 16-V, 11-MHz, rail-to-rail input/output, low-offset-voltage, low-noise op amp TLV9161-Q1 — Automotive, single, 16-V 11-MHz rail-to-rail input and output operational amplifier TLV9162 — Dual, 16V, 11MHz, rail-to-rail input and output low-offset-voltage low-noise operational amplifier TLV9162-Q1 — Automotive, dual, 16-V 11-MHz rail-to-rail input and output operational amplifier TLV9164 — Quad, 16-V, 11-MHz rail-to-rail input and output low-offset-voltage operational amplifier TLV9164-Q1 — Automotive, quad, 16-V 11-MHz rail-to-rail input and output operational amplifier TLV9301 — Single, 40-V, 1-MHz, low-power operational amplifier TLV9302 — Dual, 40-V, 1-MHz, low-power operational amplifier TLV9304-Q1 — Automotive, quad, 40V 1MHz low-power (0.15mA) operational amplifier TLV9361 — Single, 40-V, 10.6-MHz rail-to-rail output operational amplifier TLV9361-Q1 — Automotive, single, 40-V 10.6-MHz rail-to-rail output operational amplifier TLV9362 — Dual, 40-V, 10.6-MHz rail-to-rail output operational amplifier TLV9362-Q1 — Automotive, dual, 40V 10.6MHz rail-to-rail output operational amplifier TLV9364 — Quad, 40-V, 10.6-MHz rail-to-rail output operational amplifier TLV9364-Q1 — Automotive, quad, 40-V 10.6-MHz rail-to-rail output operational amplifier TS321 — Single, 30-V, 800-kHz operational amplifier TS321-Q1 — Automotive-grade, single, 30-V, 800-kHz operational amplifier TSV911 — Single, 5.5-V, 8-MHz, RRIO operational amplifier TSV911A-Q1 — Automotive, single-channel, 5.5-V 8-MHz rail-to-rail input and output operational amplifier TSV912 — Dual, 5.5-V, 8-MHz, RRIO operational amplifier TSV912A-Q1 — Automotive-grade, dual, 5.5-V, 8-MHz, RRIO operational amplifier UA741 — Single, 36-V, 1-MHz operational amplifier

 

Hall-effect latches & switches
TMAG5110 — High-sensitivity, 2D, dual-channel, Hall-effect latch

 

I2C & I3C level shifters, buffers & hubs
TCA4307 — 2-bit bidirectional 2.3-V to 5.5-V, hot-swappable 400-kHz I2C/SMBus buffer with stuck-

 

I2C & SPI general-purpose I/Os (GPIOs)
TCA9536 — Remote 4-Bit I²C and SMBus I/O expander with configuration register and interrupt

 

Linear & low-dropout (LDO) regulators
TPS766 —  250-mA ultra-low IQ low-dropout voltage regulator

 

Power op amps
OPA2591 — Dual, 85V high speed to power ratio (100V/µs to 450µA) precision (100µV offset) amplifier OPA455 — 150-V, wide bandwidth 6.5-MHz, high-slew rate 32-V/µs unity-gain stable op amp OPA598 — 85V, wide-bandwidth (10MHz) high-output-current (350mA) precision operational amplifier

 

Precision op amps (Vos<1mV)
OPA182 — Highest-precision, 36-V, 5-MHz, single, low-noise, zero-drift, MUX-friendly amplifier OPA186 — Single, 24-V, low-power (90 μA) 5-μV-offset zero-drift op amp with rail-to-rail input and o OPA205 — Single, rail-to-rail bipolar precision e-trim™ op amp with low input bias current and low noise OPA210 — 2.2-nV/√Hz, low-power, 36-V operational amplifier OPA2182 — Industry’s lowest offset drift (0.012 uV/˚C, max), 5.7 nV/rtHz, MUX-friendly 36V op amp OPA2186 — Dual, 24-V, 90-μA 5-μV-offset zero-drift operational amplifier with rail-to-rail input and output OPA2191 — Low-power, 36-V, CMOS precision e-trim™ operational amplifier OPA2205 — Dual, rail-to-rail bipolar precision e-trim™ op amp with low input bias current and low noise OPA2206 — OVP ±40-V, low-power, low-noise, precision amplifier with e-trim™ and super beta input transistors OPA2328 — Dual-channel, precision, 50-µV offset voltage, 40-MHz wide-bandwidth RRIO CMOS op amp OPA2387 — Ultra-high-precision zero-drift low-input-bias-current operational amplifier OPA2392 — Dual, low-offset (10μV), low-noise (4.4nV/rtHz @10kHz) femtoamp-bias-current e-trim™ op amp OPA317 — Low Offset, Rail-to-Rail I/O Operational Amplifier OPA387 — Ultra-high precision (2 µV), zero-drift (0.003 µV/C), low-input-bias-current op amp (single) OPA391 — Micropower, single, high-precision low-bias-current RRIO op amp with high speed-to-power ratio OPA392 — Single, low-offset (10 μV), low-noise (4.4 nV/rtHz @10kHz) femtoamp-bias-current e-trim™ op amp OPA396 — Single, micropower (24 μA), low-offset (100 μV), high speed-to-power ratio RRIO op amp OPA397 — Single, low-offset (60 µV), low-noise, low-bias-current RRIO e-trim™ operational amplifier OPA4182 — 36-V, 5-MHz, quad, low-noise, zero-drift, MUX-friendly, precision op amp OPA4186 — Quad, 24-V, low-power (90 μA) 5-μV-offset zero-drift op amp with rail-to-rail input and output OPA4189 — Quad, 14-MHz, MUX-friendly, zero-drift, rail-to-rail-output, precision operational amplifier OPA4206 — Input-overvoltage-protected, low-power, low-noise four-channel op amp with super-beta inputs OPA4387 — Ultra-high precision (2 μV), zero-drift (0.003 μV/C), low-input-bias-current op amp (quad) OPA4H014-SEP — Radiation-tolerant, 11MHz, low-noise, precision rail-to-rail output JFET amplifier OPA4H838-SEP — Radiation-tolerant, 10MHz, zero-drift, zero-crossover, RRIO precision operational amplifier TLV2186 — Low power,  rail-to-rail input and output, 24-V, zero-drift operational amplifier TLV2888 — Dual, 36V, 14MHz, zero-drift, mux-friendly CMOS precision operational amplifier TLV387 — Single, ultra-high-precision (10 μV) zero-drift (0.01 μV/°C) low-input-bias-current op amp TLV4888 — Quad, 36V, 14MHz, zero-drift, mux-friendly CMOS precision operational amplifier TLV888 — Single, 36V, 14MHz, zero-drift, mux-friendly CMOS precision operational amplifier

 

Protocol & bus switches & muxes
SN74CB3Q3305 — 3.3-V, 1:1 (SPST), 2-channel FET bus switch (active high) SN74CB3Q3306A — 3.3-V, 1:1 (SPST), 2-channel FET bus switch (active low) SN74CB3Q3306A-EP — DUAL FET BUS SWITCH 2.5-V/3.3-V LOW-VOLTAGE HIGH-BANDWIDTH BUS SWITCH SN74CB3T1G125 — 3.3-V, 1:1 (SPST), 1-channel FET bus switch with level shifter SN74CB3T1G125-Q1 — Automotive 3.3-V, 1:1 (SPST), 1-channel FET bus switch with level shifter SN74CB3T3306 — 3.3-V, 1:1 (SPST), 2-channel FET bus switch with level shifter SN74CBT1G125 — 5-V, 1:1 (SPST), 1-channel general-purpose FET bus switch with flow-through pinout SN74CBT1G384 — 5-V, 1:1 (SPST), 1-channel general-purpose FET bus switch SN74CBT3305C — 5-V, 1:1 (SPST), 2-channel FET bus switch with –2-V undershoot protection (active high) SN74CBT3306 — 5-V, 1:1 (SPST), 2-channel general-purpose FET bus switch SN74CBT3306C — 5-V, 1:1 (SPST), 2-channel FET bus switch with –2-V undershoot protection (active low) SN74CBTD1G125 — 5-V, 1:1 (SPST), 1-channel bus switch with 5-V to 3.3-V level shifting and improved ESD protection SN74CBTD1G384 — 5-V, 1:1 (SPST), 1-channel general-purpose FET bus switch with 5-V to 3.3-V level shifting SN74CBTD3305C — 5-V, 1:1 (SPST), 2-channel bus switch with –2-V undershoot protection and level shifting (active H) SN74CBTD3306C — 5-V, 1:1 (SPST), 2-channel bus switch with –2-V undershoot protection and level shifting (active L) SN74CBTLV1G125 — 3.3-V, 1:1 (SPST), 1-channel FET bus switch SN74CBTLV1G125-Q1 — Automotive 3.3-V, 1:1 (SPST), 1-channel FET bus switch SN74CBTS3306 — 5-V, 1:1 (SPST), 2-channel FET bus switch with Schottky diode clamping

 

Series voltage references
LM4128 — 0.1% 75-ppm/°C SOT-23 precision micropower series voltage reference with enable pin LM4128-Q1 — Automotive 0.1% 75-ppm/°C SOT-23 precision micropower series voltage reference shutdown enable pin LM4132 — 0.05% 20-ppm/°C drift precision series voltage reference with shutdown enable LM4132-Q1 — Automotive, SOT-23 precision low dropout voltage reference LM4140 — 0.1% 3-ppm/°C precision micropower low-dropout series voltage reference with enable pin REF19 — Dual-output, low-drift and low-power VREF and VREF/2 voltage references REF20 — Low-drift, low-power, series voltage reference REF2125 — Low-drift, low-power, small-footprint series voltage reference with clean start REF2940 — 4.096-V, 100-ppm/°C, 50-µA in 3-pin SOT-23 package series (bandgap) voltage reference REF30 — 50ppm/°C drift, 50µA Iq in SOT-23-3 package series voltage reference REF30E — 15 ppm°/C drift, 27uA Iq in SOT-23-3 package series voltage reference REF31 — 20-ppmC max, 100-uA, 3-pin SOT-23 series voltage reference REF31-Q1 — Automotive, 20-ppm/°C (max), 100-µA, 3-pin SOT-23 series voltage reference REF34 — 3-V, low-drift, low-power, small-footprint series voltage reference REF34-Q1 — Automotive, low-drift, low-power, small-footprint series voltage reference REF4132 — 12-ppm/°C low-noise low-power precision voltage reference REF4132-Q1 — Automotive 12-ppm/°C low-noise low-power precision voltage reference REF50 — Low-noise, very low-drift, wide-VIN precision voltage reference REF5020A-Q1 — Automotive, low-noise, very-low drift, precision 2.048-V series voltage reference REF5025A-Q1 — Automotive, low-noise, very-low drift, precision 2.5-V series voltage reference REF5030A-Q1 — Automotive, low-noise, very-low drift, precision 3-V series voltage reference REF5040A-Q1 — Automotive, low-noise, very-low drift, precision 4.096-V series voltage reference REF5045A-Q1 — Automotive, low-noise, very-low drift, precision 4.5-V series voltage reference REF5050A-Q1 — Automotive, low-noise, very-low drift, precision 5-V series voltage reference REF60 — 5-ppmC high-precision voltage reference with integrated buffer and enable pin REF6241 — 4.096-V, 3-ppm/°C high-precision voltage reference with integrated buffer & enable pin

 

Shunt voltage references
LM4060-Q1 — Automotive, 20ppm/°C maximum drift high precision shunt voltage reference

 

Temperature switches
TMP302 — Pin-Selectable Trip Point 1.4V-Capable Family of Temperature Switches TMP302-Q1 — Automotive, Pin-Selectable Trip Point 1.4V-Capable Family of Temperature Switches TMP303 — Factory Programmed Temperature Window Comparator

 

Transistors
JFE150 — Ultra-low-noise, low-gate-current audio N-channel JFET JFE2140 — Dual, ultra-low noise, low-gate-current audio N-channel JFET
Download View video with transcript Video

Order & start development

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DIP-ADAPTER-EVM — DIP adapter evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Certificate DIP-ADAPTER-EVM EU Declaration of Conformity (DoC) Jan 2, 2019
User guide DIP Adapter EVM Usage Instructions (Rev. A) Feb 9, 2017

Related design resources

Hardware development

EVALUATION BOARD
OPAMPEVM-MSOPTSSOP — Universal EVM for Single/Dual/Quad OpAmps with/without Shutdown in MSOP/TSSOP Packages OPAMPEVM-PDIP — Universal EVM for Single/Dual/Quad OpAmps with/without Shutdown in PDIP Packages OPAMPEVM-SOIC — Universal evaluation module for single/dual/quad op amps with or without shutdown in SOIC packages OPAMPEVM-SOT23 — Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages OPAMPEVM-SOT23SHDN — Universal EVM for Single/Dual OpAmps with Shutdown in MSOP/SOIC/SOT-23 Packages

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos