The LM2903B-Q1 device is the next
generation version of the industry-standard LM2903-Q1 comparator family. This next
generation family provides outstanding value for cost-sensitive applications, with
features including lower offset voltage, higher supply voltage capability, lower
supply current, lower input bias current, lower propagation delay, and improved 2kV
ESD performance with drop-in replacement convenience.
All devices consist of two independent
voltage comparators that are designed to operate over a wide range of voltages.
Operation from dual supplies also is possible as long as the difference between the
two supplies is within 2V to 36V, and VCC is at least 1.5V more positive than the
input common-mode voltage. The outputs can be connected to other open-collector
outputs.
The LM2903-Q1 and LM2903B-Q1 are
qualified for the AEC-Q100 Grade 1 temperature range of -40°C to +125°C. The
LM2903E-Q1 is Qualified for the Grade 0 extended temperature range of -40°C to
+150°C.
The LM2903B-Q1 device is the next
generation version of the industry-standard LM2903-Q1 comparator family. This next
generation family provides outstanding value for cost-sensitive applications, with
features including lower offset voltage, higher supply voltage capability, lower
supply current, lower input bias current, lower propagation delay, and improved 2kV
ESD performance with drop-in replacement convenience.
All devices consist of two independent
voltage comparators that are designed to operate over a wide range of voltages.
Operation from dual supplies also is possible as long as the difference between the
two supplies is within 2V to 36V, and VCC is at least 1.5V more positive than the
input common-mode voltage. The outputs can be connected to other open-collector
outputs.
The LM2903-Q1 and LM2903B-Q1 are
qualified for the AEC-Q100 Grade 1 temperature range of -40°C to +125°C. The
LM2903E-Q1 is Qualified for the Grade 0 extended temperature range of -40°C to
+150°C.