A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TMP127-Q1 ACTIVE Automotive ±0.8°C SPI temperature sensor with 175°C operation Upgrade with improved accuracy and extended operating temperature: -55°C to 175°C.

Product details

Local sensor accuracy (max) 1.5 Type Local Operating temperature range (°C) -40 to 150 Supply voltage (min) (V) 2.65 Interface type SPI Supply voltage (max) (V) 5.5 Supply current (max) (µA) 550 Temp resolution (max) (bps) 14 Remote channels (#) 0 Rating Automotive TI functional safety category Functional Safety-Capable
Local sensor accuracy (max) 1.5 Type Local Operating temperature range (°C) -40 to 150 Supply voltage (min) (V) 2.65 Interface type SPI Supply voltage (max) (V) 5.5 Supply current (max) (µA) 550 Temp resolution (max) (bps) 14 Remote channels (#) 0 Rating Automotive TI functional safety category Functional Safety-Capable
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • LM71Q is AEC-Q100 Grade 0 Qualified and is Manufactured on an Automotive Grade Flow
  • 5-Pin SOT-23 Package or 6-Pin No-Pull-Back WSON Package
  • Operates Over a Full −40°C to +150°C Range
  • SPI and MICROWIRE Bus Interface
  • Key Specifications:
    • Supply Voltage: 2.65V to 5.5V
    • Supply Current
      • Operating: 300 µA (typ)
      • 550 µA (max)
    • Temperature Accuracy
      • −10°C to +65°C: ±1.5°C (max)
      • −40°C to 150°C: +3/− 2°C (max)
    • Temperature Resolution: 31.25 m°C
  • LM71Q is AEC-Q100 Grade 0 Qualified and is Manufactured on an Automotive Grade Flow
  • 5-Pin SOT-23 Package or 6-Pin No-Pull-Back WSON Package
  • Operates Over a Full −40°C to +150°C Range
  • SPI and MICROWIRE Bus Interface
  • Key Specifications:
    • Supply Voltage: 2.65V to 5.5V
    • Supply Current
      • Operating: 300 µA (typ)
      • 550 µA (max)
    • Temperature Accuracy
      • −10°C to +65°C: ±1.5°C (max)
      • −40°C to 150°C: +3/− 2°C (max)
    • Temperature Resolution: 31.25 m°C

The LM71 is a low-power, high-resolution digital temperature sensor with an SPI and MICROWIRE compatible interface, available in the 5-pin SOT-23 or the 6-pin WSON (no pull back) package. The host can query the LM71 at any time to read temperature. Its low operating current is useful in systems where low power consumption is critical.

The LM71 has 13-bit plus sign temperature resolution (0.03125°C per LSB) while operating over a temperature range of −40°C to +150°C.

The LM71’s 2.65V to 5.5V supply voltage range, fast conversion rate, low supply current, and simple SPI interface make it ideal for a wide range of applications. The LM71Q is available in the 5-lead SOT-23 package only.

The LM71 is a low-power, high-resolution digital temperature sensor with an SPI and MICROWIRE compatible interface, available in the 5-pin SOT-23 or the 6-pin WSON (no pull back) package. The host can query the LM71 at any time to read temperature. Its low operating current is useful in systems where low power consumption is critical.

The LM71 has 13-bit plus sign temperature resolution (0.03125°C per LSB) while operating over a temperature range of −40°C to +150°C.

The LM71’s 2.65V to 5.5V supply voltage range, fast conversion rate, low supply current, and simple SPI interface make it ideal for a wide range of applications. The LM71Q is available in the 5-lead SOT-23 package only.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TMP126-Q1 ACTIVE Automotive ±0.3°C SPI temperature sensor with 175°C operation, CRC and slew-rate alert Next generation upgrade with improved accuracy, extended operating temperature, and additional features requiring a change in software

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM71/LM71Q SPI/MICROWIRE 13-Bit Plus Sign Temperature Sensor datasheet (Rev. E) 16 Aug 2018
Technical article How to maximize powertrain efficiency and reliability with high-accuracy temperatu PDF | HTML 10 May 2021
Application note LM71/LM71-Q1 Errata 13 Jul 2018
Technical article How to use temperature sensors to protect an automotive transmission PDF | HTML 31 May 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

DIGITALTEMPSENSORSEVM-SW Eval Board Software for Hardware Monitors and Digital Temp Sensors

Evaluation Board Software for Hardware Monitors and Digital Temperature Sensors
Supported products & hardware

Supported products & hardware

Products
Digital temperature sensors
  • LM63 1 remote and local temperature sensor with fan control
  • LM64 1 remote and local temp sensor with fan control and 5 GPIO's
  • LM71 ±1.5°C Temperature Sensor with SPI Interface
  • LM71-Q1 Automotive Grade, ±1.5°C Temperature Sensor with SPI Interface
  • LM73 ±1°C Temperature Sensor with I2C/SMBus Interface
  • LM86 ±0.75°C remote and local temperature sensor with SMBus interface
  • LM89 ±0.75°C remote and local temperature sensor with SMBus interface and 2 addresses for bus sharing
  • LM90 Remote and Local Temperature Sensor with SMBus Interface
  • LM93 2 remote, 1 local temp sensor with hardware monitor and 16 power supply voltage monitors
  • LM95010 ±2°C Temperature Sensor with SensorPath Interface
  • LM95071 ±1°C Temperature Sensor with SPI Interface
  • LM95221 ±3°C dual remote & local temperature sensor with beta compensation and SMBus, I2C
  • LM95231 Dual Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface
  • LM95235 ±0.75°C remote & local temperature sensor with SMBus, beta compensation for 65/90n
  • LM95235-Q1 Automotive Grade, ±2°C Remote and Local Temperature Sensor with TruTherm Technology and SMBus
  • LM96000 Hardware monitor with fan control and 6 power supply voltage monitors
  • LM96080 1 local temp sensor with fan speed and power supply voltage monitor
  • LM96163 1 remote and local temp sensor with beta compensation and fan control
  • LM99 Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface
Support software

SENSOREVAL Eval Board Software For Hardware Monitors And Digital Temperature Sensors

SensorEval
SensorEval software supports the latest TI temperature sensor and hardware monitor evaluation boards via USB interface. It also allows access to sensors mounted directly on motherboards that support Intel chip sets.

  • Download SensorEval Software and Manual
  • Windows XP support is offered for (...)
Supported products & hardware

Supported products & hardware

Products
Digital temperature sensors
  • LM63 1 remote and local temperature sensor with fan control
  • LM64 1 remote and local temp sensor with fan control and 5 GPIO's
  • LM71 ±1.5°C Temperature Sensor with SPI Interface
  • LM71-Q1 Automotive Grade, ±1.5°C Temperature Sensor with SPI Interface
  • LM73 ±1°C Temperature Sensor with I2C/SMBus Interface
  • LM75A 2C industry standard temperature sensor, I2C/SMBus interface
  • LM86 ±0.75°C remote and local temperature sensor with SMBus interface
  • LM89 ±0.75°C remote and local temperature sensor with SMBus interface and 2 addresses for bus sharing
  • LM90 Remote and Local Temperature Sensor with SMBus Interface
  • LM93 2 remote, 1 local temp sensor with hardware monitor and 16 power supply voltage monitors
  • LM95010 ±2°C Temperature Sensor with SensorPath Interface
  • LM95071 ±1°C Temperature Sensor with SPI Interface
  • LM95172-Q1 Automotive Grade, ±1°C Temperature Sensor with 200°C Capability and SPI Interface
  • LM95214 ±2°C Quad Remote and Local Temperature Sensor with SMBus Interface
  • LM95221 ±3°C dual remote & local temperature sensor with beta compensation and SMBus, I2C
  • LM95231 Dual Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface
  • LM95233 ±2°C Dual Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface
  • LM95234 ±2°C Quad Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface
  • LM95235 ±0.75°C remote & local temperature sensor with SMBus, beta compensation for 65/90n
  • LM95235-Q1 Automotive Grade, ±2°C Remote and Local Temperature Sensor with TruTherm Technology and SMBus
  • LM95241 ±1.25°C dual remote & local temperature sensor with beta compensation and SMBus, I
  • LM95245 ±0.75°C remote & local temperature sensor with SMBus, beta compensation for 45nm d
  • LM96000 Hardware monitor with fan control and 6 power supply voltage monitors
  • LM96080 1 local temp sensor with fan speed and power supply voltage monitor
  • LM96163 1 remote and local temp sensor with beta compensation and fan control
  • LM99 Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface
Precision ADCs
  • ADC128D818 12-Bit, 82SPS, 8-Ch Delta-Sigma ADC with Temp Sensor, INT / EXT Voltage Reference & I2C Interface
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos