LM95071
- Small SOT-23 package saves space
- Shutdown mode conserves power between temperature readings
- Operates over a full −40°C to +150°C range
- SPI and MICROWIRE bus interface
- Key specifications:
- Supply voltage: 2.4 V to 5.5 V
- Supply current:
- Operating: 280 µA (typical)
- Shutdown: 6 µA (typical)
- Temperature accuracy:
- 0°C to 70°C ±1°C (maximum)
- −40°C to 150°C ±2°C (maximum)
- Temperature resolution: 0.03125°C
The LM95071 is a low-power, high-resolution digital temperature sensor with an SPI and MICROWIRE compatible interface, available in the 5-pin SOT-23. The host can query the LM95071 at any time to read temperature. Its low operating current is useful in systems where low power consumption is critical.
The LM95071 has 13-bit plus sign temperature resolution (0.03125°C per LSB) while operating over a temperature range of −40°C to +150°C.
The 2.4-V to 5.5-V supply voltage range, fast conversion rate, low supply current, and simple SPI interface of the LM95071 make it ideal for a wide range of applications.
Similar products you might be interested in
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | LM95071 SPI/MICROWIRE 13-Bit Plus Sign Temperature Sensor datasheet (Rev. G) | PDF | HTML | 21 Aug 2019 |
| Application note | How to Read and Interpret Digital Temperature Sensor Output Data (Rev. A) | PDF | HTML | 21 Jan 2025 | |
| Application note | LM71/LM71-Q1 Errata | 13 Jul 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SENSOREVAL — Eval Board Software For Hardware Monitors And Digital Temperature Sensors
SensorEval
SensorEval software supports the latest TI temperature sensor and hardware monitor evaluation boards via USB interface. It also allows access to sensors mounted directly on motherboards that support Intel chip sets.
- Download SensorEval Software and Manual
- Windows XP support is offered for (...)
Supported products & hardware
Products
Digital temperature sensors
Precision ADCs
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| SOT-23 (DBV) | 5 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.