Product details

Local sensor accuracy (max) 1 Type Local Operating temperature range (°C) -40 to 200 Supply voltage (min) (V) 3 Interface type SPI Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 456 Temp resolution (max) (bps) 16 Remote channels (#) 0 Rating Catalog
Local sensor accuracy (max) 1 Type Local Operating temperature range (°C) -40 to 200 Supply voltage (min) (V) 3 Interface type SPI Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 456 Temp resolution (max) (bps) 16 Remote channels (#) 0 Rating Catalog
CFP (NAC) 10 62.9285 mm² 9.91 x 6.35
  • LM95172EWG is AEC-Q100 Grade 0 Qualified and is Manufactured on an Automotive Grade Flow.
  • 13-Bit (0.0625°C LSB) to 16-Bit (0.0078125°C LSB) Temperature Resolution
  • Wide −40°C to +200°C Temperature Range
  • 35 ms Best Conversion Time Tracks Fast Temp Changes
  • OVERTEMP Digital Output Switches
    when TDIE > THIGH
  • Shutdown Mode Saves Power yet Wakes up for One-Shot Temperature Update
  • SPI and MICROWIRE Bus Interface
  • 10-Pin Cerpack High-Temperature Ceramic Package

Key Specifications

  • Analog and Digital Supply Voltage 3.0V to 5.5V
  • Total Supply Current     Operating 400 µA (typ)
    • Shutdown −40°C to +140°C 4 µA (max)
    • Shutdown −40°C to +175°C 12 µA (max)
    • Shutdown −40°C to +200°C 28 µA (max)
  • Temperature Accuracy
    • +175°C to +200°C ±3.0°C (max)
    • +130°C to +160°C ±1.0°C (max)
    • +120°C to +130°C ±2.0°C (max)
    • +160°C to +175°C ±2.0°C (max)
    • −40°C to +120°C ±3.5°C (max)
  • Temperature Resolution
    • 13-bit mode 0.0625°C/LSB
    • 16-bit mode 0.0078125°C/LSB
  • Conversion Time
    • 13-bit mode 43 ms (max)
    • 16-bit mode 350 ms (max)

All trademarks are the property of their respective owners.

  • LM95172EWG is AEC-Q100 Grade 0 Qualified and is Manufactured on an Automotive Grade Flow.
  • 13-Bit (0.0625°C LSB) to 16-Bit (0.0078125°C LSB) Temperature Resolution
  • Wide −40°C to +200°C Temperature Range
  • 35 ms Best Conversion Time Tracks Fast Temp Changes
  • OVERTEMP Digital Output Switches
    when TDIE > THIGH
  • Shutdown Mode Saves Power yet Wakes up for One-Shot Temperature Update
  • SPI and MICROWIRE Bus Interface
  • 10-Pin Cerpack High-Temperature Ceramic Package

Key Specifications

  • Analog and Digital Supply Voltage 3.0V to 5.5V
  • Total Supply Current     Operating 400 µA (typ)
    • Shutdown −40°C to +140°C 4 µA (max)
    • Shutdown −40°C to +175°C 12 µA (max)
    • Shutdown −40°C to +200°C 28 µA (max)
  • Temperature Accuracy
    • +175°C to +200°C ±3.0°C (max)
    • +130°C to +160°C ±1.0°C (max)
    • +120°C to +130°C ±2.0°C (max)
    • +160°C to +175°C ±2.0°C (max)
    • −40°C to +120°C ±3.5°C (max)
  • Temperature Resolution
    • 13-bit mode 0.0625°C/LSB
    • 16-bit mode 0.0078125°C/LSB
  • Conversion Time
    • 13-bit mode 43 ms (max)
    • 16-bit mode 350 ms (max)

All trademarks are the property of their respective owners.

The LM95172EWG is an integrated digital-output temperature sensor with a Serial Peripheral Interface (SPI) and MICROWIRE™-compatible interface in a 10-pin Cerpack high temperature ceramic package. It features a very linear Sigma-Delta Analog-to-Digital Converter (ADC), high accuracy, fast conversion rates, and extremely low output noise. With an operating temperature as low as -40°C and optimized accuracy from 120°C to 200°C, it is ideal for high-temperature applications.

The over-temperature alarm output (OVERTEMP) asserts when the die temperature exceeds a programmed THIGH limit. The user-programmed TLOW limit creates a temperature-stabilizing hysteresis when the ambient temperature is near the trip point.

The LM95172EWG can be programmed to operate from 13 bits (0.0625°C per LSB) to 16 bits (0.0078125°C per LSB) resolution. The LM95172EWG powers up in 35 ms, the fastest conversion time, with temperature output set at 13-bit resolution. The resolution may then be changed to 14-, 15- or 16-bits. When in the 13-, 14- or 15-bit resolution mode, the least significant bit in the 16-bit temperature register toggles after the completion of each conversion. This bit may be monitored to verify that the conversion is complete.

The high noise immunity of the Serial I/O (SI/O) output makes the LM95172EWG ideal for use in challenging electromagnetic environments.

The LM95172EWG is an integrated digital-output temperature sensor with a Serial Peripheral Interface (SPI) and MICROWIRE™-compatible interface in a 10-pin Cerpack high temperature ceramic package. It features a very linear Sigma-Delta Analog-to-Digital Converter (ADC), high accuracy, fast conversion rates, and extremely low output noise. With an operating temperature as low as -40°C and optimized accuracy from 120°C to 200°C, it is ideal for high-temperature applications.

The over-temperature alarm output (OVERTEMP) asserts when the die temperature exceeds a programmed THIGH limit. The user-programmed TLOW limit creates a temperature-stabilizing hysteresis when the ambient temperature is near the trip point.

The LM95172EWG can be programmed to operate from 13 bits (0.0625°C per LSB) to 16 bits (0.0078125°C per LSB) resolution. The LM95172EWG powers up in 35 ms, the fastest conversion time, with temperature output set at 13-bit resolution. The resolution may then be changed to 14-, 15- or 16-bits. When in the 13-, 14- or 15-bit resolution mode, the least significant bit in the 16-bit temperature register toggles after the completion of each conversion. This bit may be monitored to verify that the conversion is complete.

The high noise immunity of the Serial I/O (SI/O) output makes the LM95172EWG ideal for use in challenging electromagnetic environments.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TMP126-Q1 ACTIVE Automotive ±0.3°C SPI temperature sensor with 175°C operation, CRC and slew-rate alert Next generation upgrade with improved accuracy, extended operating temperature, and additional features requiring a change in software

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM95172 13-Bit to 16-Bit 200C Digital Temp Sensor with 3-Wire Interface datasheet (Rev. B) 25 Mar 2013
Technical article How to maximize powertrain efficiency and reliability with high-accuracy temperatu PDF | HTML 10 May 2021
More literature Die D/S LM95172QA2-MDA 13-BIT to 16-BIT Digital Temp Sensor w/ 3-wire Interface 10 Jan 2013
More literature Die D/S LM95172QA2 MDA MCD2670A 13-Bit to 16-Bit 200°C Dig Temp Sen w/ 3-Wire IF 19 Oct 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

SENSOREVAL Eval Board Software For Hardware Monitors And Digital Temperature Sensors

SensorEval
SensorEval software supports the latest TI temperature sensor and hardware monitor evaluation boards via USB interface. It also allows access to sensors mounted directly on motherboards that support Intel chip sets.

  • Download SensorEval Software and Manual
  • Windows XP support is offered for (...)
Supported products & hardware

Supported products & hardware

Products
Digital temperature sensors
  • LM63 1 remote and local temperature sensor with fan control
  • LM64 1 remote and local temp sensor with fan control and 5 GPIO's
  • LM71 ±1.5°C Temperature Sensor with SPI Interface
  • LM71-Q1 Automotive Grade, ±1.5°C Temperature Sensor with SPI Interface
  • LM73 ±1°C Temperature Sensor with I2C/SMBus Interface
  • LM75A 2C industry standard temperature sensor, I2C/SMBus interface
  • LM86 ±0.75°C remote and local temperature sensor with SMBus interface
  • LM89 ±0.75°C remote and local temperature sensor with SMBus interface and 2 addresses for bus sharing
  • LM90 Remote and Local Temperature Sensor with SMBus Interface
  • LM93 2 remote, 1 local temp sensor with hardware monitor and 16 power supply voltage monitors
  • LM95010 ±2°C Temperature Sensor with SensorPath Interface
  • LM95071 ±1°C Temperature Sensor with SPI Interface
  • LM95172-Q1 Automotive Grade, ±1°C Temperature Sensor with 200°C Capability and SPI Interface
  • LM95214 ±2°C Quad Remote and Local Temperature Sensor with SMBus Interface
  • LM95221 ±3°C dual remote & local temperature sensor with beta compensation and SMBus, I2C
  • LM95231 Dual Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface
  • LM95233 ±2°C Dual Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface
  • LM95234 ±2°C Quad Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface
  • LM95235 ±0.75°C remote & local temperature sensor with SMBus, beta compensation for 65/90n
  • LM95235-Q1 Automotive Grade, ±2°C Remote and Local Temperature Sensor with TruTherm Technology and SMBus
  • LM95241 ±1.25°C dual remote & local temperature sensor with beta compensation and SMBus, I
  • LM95245 ±0.75°C remote & local temperature sensor with SMBus, beta compensation for 45nm d
  • LM96000 Hardware monitor with fan control and 6 power supply voltage monitors
  • LM96080 1 local temp sensor with fan speed and power supply voltage monitor
  • LM96163 1 remote and local temp sensor with beta compensation and fan control
  • LM99 Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface
Precision ADCs
  • ADC128D818 12-Bit, 82SPS, 8-Ch Delta-Sigma ADC with Temp Sensor, INT / EXT Voltage Reference & I2C Interface
Package Pins CAD symbols, footprints & 3D models
CFP (NAC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos