Product details

Frequency (min) (MHz) 50 Frequency (max) (MHz) 6000 Type RMS Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5 Supply current (µA) 2900 Number of channels 1 Dynamic range (typ) (dB) 40 Operating temperature range (°C) -40 to 85 Rating Catalog
Frequency (min) (MHz) 50 Frequency (max) (MHz) 6000 Type RMS Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5 Supply current (µA) 2900 Number of channels 1 Dynamic range (typ) (dB) 40 Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YFZ) 6 1.4000000000000001 mm² 1.4000000000000001 x 1
  • Linear Root Mean Square Response
  • 40 dB Linear-in-V Power Detection Range
  • Multi-Band Operation from 50 MHz to 6 GHz
  • Lin Conformance Better than ±0.5 dB
  • Highly Temperature Insensitive
  • Modulation Independent Response
  • Minimal Slope and Intercept Variation
  • Shutdown Functionality
  • Wide Supply Range from 2.7V to 5V
  • Tiny 6-Bump DSBGA Package
  • Linear Root Mean Square Response
  • 40 dB Linear-in-V Power Detection Range
  • Multi-Band Operation from 50 MHz to 6 GHz
  • Lin Conformance Better than ±0.5 dB
  • Highly Temperature Insensitive
  • Modulation Independent Response
  • Minimal Slope and Intercept Variation
  • Shutdown Functionality
  • Wide Supply Range from 2.7V to 5V
  • Tiny 6-Bump DSBGA Package

The LMH2120 is a 40 dB Linear RMS power detector particularly suited for accurate power measurement of modulated RF signals that exhibit large peak-to-average ratios, i.e, large variations of the signal envelope. Such signals are encountered in W-CDMA and LTE cell phones. The RMS measurement topology inherently ensures a modulation insensitive measurement.

The device has an RF frequency range from 50 MHz to 6 GHz. It provides an accurate, temperature and supply insensitive, output voltage that relates linearly to the RF input power in volt. The LMH2120's excellent conformance to a linear response enables an easy integration by using slope and intercept only, reducing calibration effort significantly. The device operates with a single supply from 2.7V to 5V. The LMH2120 has an RF power detection range from -35 dBm to 5 dBm and is ideally suited for use in combination with a directional coupler. Alternatively, a resistive divider can be used.

The device is active for EN = High, otherwise it is in a low power consumption shutdown mode. To save power and prevent discharge of an external filter capacitance, the output (OUT) is high impedance during shutdown.

The LMH2120 power detector is offered in a tiny 6-bump DSBGA package.

The LMH2120 is a 40 dB Linear RMS power detector particularly suited for accurate power measurement of modulated RF signals that exhibit large peak-to-average ratios, i.e, large variations of the signal envelope. Such signals are encountered in W-CDMA and LTE cell phones. The RMS measurement topology inherently ensures a modulation insensitive measurement.

The device has an RF frequency range from 50 MHz to 6 GHz. It provides an accurate, temperature and supply insensitive, output voltage that relates linearly to the RF input power in volt. The LMH2120's excellent conformance to a linear response enables an easy integration by using slope and intercept only, reducing calibration effort significantly. The device operates with a single supply from 2.7V to 5V. The LMH2120 has an RF power detection range from -35 dBm to 5 dBm and is ideally suited for use in combination with a directional coupler. Alternatively, a resistive divider can be used.

The device is active for EN = High, otherwise it is in a low power consumption shutdown mode. To save power and prevent discharge of an external filter capacitance, the output (OUT) is high impedance during shutdown.

The LMH2120 power detector is offered in a tiny 6-bump DSBGA package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMH2120 6 GHz Linear RMS Power Detector with 40 dB Dynamic Range datasheet (Rev. C) 20 Feb 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide AN-2064 LMH2120 Evaluation Board (Rev. A) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH2120UMEVAL — LMH2120UM Evaluation Board

The LMH2120 is a 40 dB Linear RMS power detector particularly suited for accurate power measurement of modulated RF signals that exhibit large peak-to-average ratios, i.e, large variations of the signal envelope. Such signals are encountered in W-CDMA and LTE cell phones. The RMS measurement (...)

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFZ) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos