LMP8602

ACTIVE

-22 to 60V, bi-directional current sense amplifier w/ in-line filter capability

Product details

Product type Analog output Common-mode voltage (max) (V) 60 Common-mode voltage (min) (V) -22 Input offset (±) (max) (µV) 1000 Input offset drift (±) (typ) (µV/°C) 2 Features Bidirectional, Low-side Capable Rating Catalog Voltage gain (V/V) 50 CMRR (min) (dB) 90 Bandwidth (kHz) 60 Iq (max) (mA) 1.5 Number of channels 1 Comparators (#) 0 Gain error (%) 0.5 Gain error drift (±) (max) (ppm/°C) 20 Slew rate (V/µs) 0.4 Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 60 Common-mode voltage (min) (V) -22 Input offset (±) (max) (µV) 1000 Input offset drift (±) (typ) (µV/°C) 2 Features Bidirectional, Low-side Capable Rating Catalog Voltage gain (V/V) 50 CMRR (min) (dB) 90 Bandwidth (kHz) 60 Iq (max) (mA) 1.5 Number of channels 1 Comparators (#) 0 Gain error (%) 0.5 Gain error drift (±) (max) (ppm/°C) 20 Slew rate (V/µs) 0.4 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Wide operational commonmode voltage range:
    • At VS = 3.3V: –4V to 27V
    • At VS = 5V: –22V to 60V
  • CMRR: 90dB Minimum
  • In-line filter capability for signal conditioning
  • TCVOS: ±10µV/°C Maximum
  • Input Offset Voltage: ±1mV Maximum
  • Single-Supply Bidirectional Operation
  • Gain = 20x for LMP8601
  • Gain = 50x for LMP8602
  • Gain = 100x for LMP8603
  • Wide operational commonmode voltage range:
    • At VS = 3.3V: –4V to 27V
    • At VS = 5V: –22V to 60V
  • CMRR: 90dB Minimum
  • In-line filter capability for signal conditioning
  • TCVOS: ±10µV/°C Maximum
  • Input Offset Voltage: ±1mV Maximum
  • Single-Supply Bidirectional Operation
  • Gain = 20x for LMP8601
  • Gain = 50x for LMP8602
  • Gain = 100x for LMP8603

The LMP8601, LMP8602, and LMP8603 devices are fixed-gain, precision current-sense amplifiers (also referred to as current-shunt monitors). The input common-mode voltage range is –22V to +60V when operating from a single 5V supply, or –4V to +27V with a 3.3V supply. The LMP860x are parts designed for unidirectional and bidirectional current sensing applications.

These devices have a precise gain of 20x (LMP8601), 50x (LMP8602), and 100x (LMP8603), and are adequate in most targeted applications to drive an ADC to full-scale value. The fixed gain is achieved in two separate stages: a preamplifier with a gain of 10x and an output stage buffer amplifier with a gain of 2x (LMP8601), 5x (LMP8602), or 10x (LMP8603). The path between the two stages is brought out on two pins to enable the option of an additional filter network or modifying the gain.

The offset input pin enables these devices for unidirectional or bidirectional single supply voltage current sensing.

The LMP8601, LMP8602, and LMP8603 devices are fixed-gain, precision current-sense amplifiers (also referred to as current-shunt monitors). The input common-mode voltage range is –22V to +60V when operating from a single 5V supply, or –4V to +27V with a 3.3V supply. The LMP860x are parts designed for unidirectional and bidirectional current sensing applications.

These devices have a precise gain of 20x (LMP8601), 50x (LMP8602), and 100x (LMP8603), and are adequate in most targeted applications to drive an ADC to full-scale value. The fixed gain is achieved in two separate stages: a preamplifier with a gain of 10x and an output stage buffer amplifier with a gain of 2x (LMP8601), 5x (LMP8602), or 10x (LMP8603). The path between the two stages is brought out on two pins to enable the option of an additional filter network or modifying the gain.

The offset input pin enables these devices for unidirectional or bidirectional single supply voltage current sensing.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMP8602MAEVAL — Evaluation Board for the LMP8602

The LMP860X SOIC Evaluation Board is designed to evaluate current sense amplifiers like the LMP8601, LMP8602, and LMP8603. These all are 60V Common Mode, Bidirectional Precision Current Sensing amplifier with different gain. This board has a LMP860X part mounted on the PCB together with the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

LMP8602 PSPICE Model (Rev. A)

SNOM085A.ZIP (18 KB) - PSpice model
Supported products & hardware
Calculation tool

CS-AMPLIFIER-ERROR-TOOL — Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Supported products & hardware
Reference design

TIDA-00302 — Current Shunt Monitor with Transient Robustness Reference Design

This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.

Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos