LMP8603-Q1

ACTIVE

Product details

Product type Analog output Common-mode voltage (max) (V) 60 Common-mode voltage (min) (V) -22 Input offset (±) (max) (µV) 1000 Input offset drift (±) (typ) (µV/°C) 2 Features Bidirectional, Low-side Capable Rating Automotive Voltage gain (V/V) 100 CMRR (min) (dB) 90 Bandwidth (kHz) 60 Iq (max) (mA) 1.5 Number of channels 1 Comparators (#) 0 Gain error (%) 0.5 Gain error drift (±) (max) (ppm/°C) 20 Slew rate (V/µs) 0.4 Operating temperature range (°C) -40 to 125
Product type Analog output Common-mode voltage (max) (V) 60 Common-mode voltage (min) (V) -22 Input offset (±) (max) (µV) 1000 Input offset drift (±) (typ) (µV/°C) 2 Features Bidirectional, Low-side Capable Rating Automotive Voltage gain (V/V) 100 CMRR (min) (dB) 90 Bandwidth (kHz) 60 Iq (max) (mA) 1.5 Number of channels 1 Comparators (#) 0 Gain error (%) 0.5 Gain error drift (±) (max) (ppm/°C) 20 Slew rate (V/µs) 0.4 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: −40°C to +125°C, TA
    • Temperature grade 0: −40°C to +150°C, TA (LMP8601EDRQ1 Only)
  • Functional Safety-Capable
  • Wide operational commonmode voltage range:
    • At VS = 3.3V: –4V to 27V
    • At VS = 5V: –22V to 60V
  • CMRR: 90dB Minimum
  • In-line filter capability for signal conditioning
  • TCVOS: ±10µV/°C Maximum
  • Input Offset Voltage: ±1mV Maximum
  • Single-Supply Bidirectional Operation
  • Gain = 20x for LMP8601-Q1
  • Gain = 50x for LMP8602-Q1
  • Gain = 100x for LMP8603-Q1
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: −40°C to +125°C, TA
    • Temperature grade 0: −40°C to +150°C, TA (LMP8601EDRQ1 Only)
  • Functional Safety-Capable
  • Wide operational commonmode voltage range:
    • At VS = 3.3V: –4V to 27V
    • At VS = 5V: –22V to 60V
  • CMRR: 90dB Minimum
  • In-line filter capability for signal conditioning
  • TCVOS: ±10µV/°C Maximum
  • Input Offset Voltage: ±1mV Maximum
  • Single-Supply Bidirectional Operation
  • Gain = 20x for LMP8601-Q1
  • Gain = 50x for LMP8602-Q1
  • Gain = 100x for LMP8603-Q1

The LMP8601-Q1, LMP8602-Q1, and LMP8603-Q1 devices are fixed-gain, precision current-sense amplifiers (also referred to as current-shunt monitors). The input common-mode voltage range is –22V to +60V when operating from a single 5V supply, or –4V to +27V with a 3.3V supply. The LMP860x-Q1 are parts designed for unidirectional and bidirectional current sensing applications.

These devices have a precise gain of 20x (LMP8601-Q1), 50x (LMP8602-Q1), and 100x (LMP8603-Q1), and are adequate in most targeted applications to drive an ADC to full-scale value. The fixed gain is achieved in two separate stages: a preamplifier with a gain of 10x and an output stage buffer amplifier with a gain of 2x (LMP8601-Q1), 5x (LMP8602-Q1), or 10x (LMP8603-Q1). The path between the two stages is brought out on two pins to enable the option of an additional filter network or modifying the gain.

The offset input pin enables these devices for unidirectional or bidirectional single supply voltage current sensing.

The LMP860x-Q1 devices incorporate enhanced manufacturing and support processes for the automotive market and are compliant with the AEC-Q100 standard.

The LMP8601-Q1, LMP8602-Q1, and LMP8603-Q1 devices are fixed-gain, precision current-sense amplifiers (also referred to as current-shunt monitors). The input common-mode voltage range is –22V to +60V when operating from a single 5V supply, or –4V to +27V with a 3.3V supply. The LMP860x-Q1 are parts designed for unidirectional and bidirectional current sensing applications.

These devices have a precise gain of 20x (LMP8601-Q1), 50x (LMP8602-Q1), and 100x (LMP8603-Q1), and are adequate in most targeted applications to drive an ADC to full-scale value. The fixed gain is achieved in two separate stages: a preamplifier with a gain of 10x and an output stage buffer amplifier with a gain of 2x (LMP8601-Q1), 5x (LMP8602-Q1), or 10x (LMP8603-Q1). The path between the two stages is brought out on two pins to enable the option of an additional filter network or modifying the gain.

The offset input pin enables these devices for unidirectional or bidirectional single supply voltage current sensing.

The LMP860x-Q1 devices incorporate enhanced manufacturing and support processes for the automotive market and are compliant with the AEC-Q100 standard.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMP8603 PSPICE Model (Rev. A)

SNOM086A.ZIP (18 KB) - PSpice model
Supported products & hardware
Calculation tool

CS-AMPLIFIER-ERROR-TOOL — Current Sense Amplifier Comparison and Error Tool

This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Supported products & hardware
Reference design

TIDA-00302 — Current Shunt Monitor with Transient Robustness Reference Design

This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.

Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos