LMT01-Q1

ACTIVE

Product details

Local sensor accuracy (max) 0.5 Type Local Operating temperature range (°C) -40 to 150 Interface type Pulse Count Features NIST traceable Supply current (max) (µA) 39 Temp resolution (max) (bps) 13 Remote channels (#) 0 Rating Automotive
Local sensor accuracy (max) 0.5 Type Local Operating temperature range (°C) -40 to 150 Interface type Pulse Count Features NIST traceable Supply current (max) (µA) 39 Temp resolution (max) (bps) 13 Remote channels (#) 0 Rating Automotive
TO-92 (LPG) 2 6.08 mm² (4 mm × 1.52 mm) WSON (DQX) 2 3.4 mm² (2 mm × 1.7 mm)
  • AEC-Q100 Qualified With the Following Results:
    • Temperature Grade 0 (E): –40°C to +150°C (2)
    • Temperature Grade 1 (Q): –40°C to +125°C
    • HBM ESD Component Classification Level 2
    • CDM ESD Component Classification Level C5
  • High Accuracy Over –40°C to 150°C Wide Temperature Range
    • –20°C to 90°C: ±0.5°C (Maximum)
    • 90°C to 120°C: ±0.625°C (Maximum)
    • –40°C to –20°C: ±0.625°C (Maximum)
  • Precision Digital Temperature Measurement Simplified in a 2-Pin Package
  • Pulse Count Current Loop Easily Read by Processor. Pulse Count Proportional to Temperature With 0.0625°C Resolution
  • Communication Frequency: 88 kHz
  • Conversion Current: 34 µA
  • Continuous Temperature Update Every 100 ms
  • Floating 2-V to 5.5-V (VP–VN) Supply Operation With Integrated EMI Immunity
  • Multiple 2-Pin Package Offerings: TO-92/LPG (3.1 mm × 4 mm × 1.5 mm) – ½ the Size of Traditional TO-92 and WSON With Wettable Flanks
  • AEC-Q100 Qualified With the Following Results:
    • Temperature Grade 0 (E): –40°C to +150°C (2)
    • Temperature Grade 1 (Q): –40°C to +125°C
    • HBM ESD Component Classification Level 2
    • CDM ESD Component Classification Level C5
  • High Accuracy Over –40°C to 150°C Wide Temperature Range
    • –20°C to 90°C: ±0.5°C (Maximum)
    • 90°C to 120°C: ±0.625°C (Maximum)
    • –40°C to –20°C: ±0.625°C (Maximum)
  • Precision Digital Temperature Measurement Simplified in a 2-Pin Package
  • Pulse Count Current Loop Easily Read by Processor. Pulse Count Proportional to Temperature With 0.0625°C Resolution
  • Communication Frequency: 88 kHz
  • Conversion Current: 34 µA
  • Continuous Temperature Update Every 100 ms
  • Floating 2-V to 5.5-V (VP–VN) Supply Operation With Integrated EMI Immunity
  • Multiple 2-Pin Package Offerings: TO-92/LPG (3.1 mm × 4 mm × 1.5 mm) – ½ the Size of Traditional TO-92 and WSON With Wettable Flanks

The LMT01-Q1 device is a high-accuracy, 2-pin temperature sensor with an easy-to-use pulse count current loop interface, which makes it suitable for onboard and offboard applications in automotive, industrial, and consumer markets. The LMT01-Q1 digital pulse count output and high accuracy over a wide temperature range allow pairing with any MCU without concern for integrated ADC quality or availability, while minimizing software overhead. TI’s LMT01-Q1 device achieves a maximum ±0.5°C accuracy with very fine resolution (0.0625°C) over a temperature range of –20°C to 90°C without system calibration or hardware and software compensation.

The LMT01-Q1’s pulse count interface is designed to directly interface with a GPIO or comparator input, thereby simplifying hardware implementation. Similarly, the LMT01-Q1’s integrated EMI suppression and simple 2-pin architecture makes it suitable for onboard and offboard temperature sensing in a noisy environment. The LMT01-Q1 device can be easily converted into a two-wire temperature probe with a wire length up to two meters.

The LMT01-Q1 device is a high-accuracy, 2-pin temperature sensor with an easy-to-use pulse count current loop interface, which makes it suitable for onboard and offboard applications in automotive, industrial, and consumer markets. The LMT01-Q1 digital pulse count output and high accuracy over a wide temperature range allow pairing with any MCU without concern for integrated ADC quality or availability, while minimizing software overhead. TI’s LMT01-Q1 device achieves a maximum ±0.5°C accuracy with very fine resolution (0.0625°C) over a temperature range of –20°C to 90°C without system calibration or hardware and software compensation.

The LMT01-Q1’s pulse count interface is designed to directly interface with a GPIO or comparator input, thereby simplifying hardware implementation. Similarly, the LMT01-Q1’s integrated EMI suppression and simple 2-pin architecture makes it suitable for onboard and offboard temperature sensing in a noisy environment. The LMT01-Q1 device can be easily converted into a two-wire temperature probe with a wire length up to two meters.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LMT01-Q1 0.5°C Accurate 2-Pin Digital Output Temperature Sensor With Pulse Count Interface datasheet (Rev. C) PDF | HTML Jun 1, 2018
Technical article How to maximize powertrain efficiency and reliability with high-accuracy temperatu PDF | HTML May 10, 2021
Technical article How to use temperature sensors to protect an automotive transmission PDF | HTML May 31, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference design

TIDA-01235 — Automotive High Temperature Sensor (HTS) Reference Design

The main focus of the TIDA-01235 reference design is to provide a high density, low cost, and good accuracy thermocouple analog front end. The protection strategies involved in the design protect the analog front end from coupling transients. This design meets the requirements of (...)
Supported products & hardware
Reference design

TIDA-03050 — Automotive, mA-to-kA Range, Current Shunt Sensor Reference Design

This reference design shows how to detect current from the mA-to-KA range using a busbar-type shunt resistor. The increasing demand of high-capacity batteries in electric vehicles (EVs) and hybrid electric vehicles (HEVs) drives the requirement for larger current spans and highly-accurate current (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TO-92 (LPG) 2 Ultra Librarian
WSON (DQX) 2 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos