Product details

Local sensor accuracy (max) 2.7 Rating Automotive Operating temperature range (°C) -50 to 150 Supply current (max) (µA) 8.1 Interface type Analog output Sensor gain (mV/°C) -8.2 Features Industry standard pinout
Local sensor accuracy (max) 2.7 Rating Automotive Operating temperature range (°C) -50 to 150 Supply current (max) (µA) 8.1 Interface type Analog output Sensor gain (mV/°C) -8.2 Features Industry standard pinout
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • LMT85-Q1 is AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 0: –40°C to +150°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Very Accurate: ±0.4°C Typical
  • Low 1.8-V Operation
  • Average Sensor Gain of -8.2 mV/°C
  • Low 5.4-µA Quiescent Current
  • Wide Temperature Range: –50°C to 150°C
  • Output is Short-Circuit Protected
  • Push-Pull Output With ±50-µA Drive Capability
  • Footprint Compatible With the Industry-Standard LM20/19 and LM35 Temperature Sensors
  • Cost-Effective Alternative to Thermistors
  • LMT85-Q1 is AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 0: –40°C to +150°C
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Very Accurate: ±0.4°C Typical
  • Low 1.8-V Operation
  • Average Sensor Gain of -8.2 mV/°C
  • Low 5.4-µA Quiescent Current
  • Wide Temperature Range: –50°C to 150°C
  • Output is Short-Circuit Protected
  • Push-Pull Output With ±50-µA Drive Capability
  • Footprint Compatible With the Industry-Standard LM20/19 and LM35 Temperature Sensors
  • Cost-Effective Alternative to Thermistors

The LMT85-Q1 is a precision CMOS temperature sensor with ±0.4°C typical accuracy (±2.7°C maximum) and a linear analog output voltage that is inversely proportional to temperature. The 1.8-V supply voltage operation, 5.4-µA quiescent current, and 0.7-ms power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered applications such as drones and sensor nodes. The LMT85-Q1 device is AEC-Q100 Grade 0 qualified and maintains ±2.7°C maximum accuracy over the full operating temperature range without calibration; this makes the LMT85-Q1 suitable for automotive applications such as infotainment, cluster, and powertrain systems. The accuracy over the wide operating range and other features make the LMT85-Q1 an excellent alternative to thermistors.

For devices with different average sensor gains and comparable accuracy, refer to Comparable Alternative Devices for alternative devices in the LMT8x family.

The LMT85-Q1 is a precision CMOS temperature sensor with ±0.4°C typical accuracy (±2.7°C maximum) and a linear analog output voltage that is inversely proportional to temperature. The 1.8-V supply voltage operation, 5.4-µA quiescent current, and 0.7-ms power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered applications such as drones and sensor nodes. The LMT85-Q1 device is AEC-Q100 Grade 0 qualified and maintains ±2.7°C maximum accuracy over the full operating temperature range without calibration; this makes the LMT85-Q1 suitable for automotive applications such as infotainment, cluster, and powertrain systems. The accuracy over the wide operating range and other features make the LMT85-Q1 an excellent alternative to thermistors.

For devices with different average sensor gains and comparable accuracy, refer to Comparable Alternative Devices for alternative devices in the LMT8x family.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
LMT85 ACTIVE 1.8V-Capable, 10 uA Analog Output Temperature Sensor in SC70 and TO-92 Industrial-grade version
Pin-for-pin with same functionality to the compared device.
LMT84-Q1 ACTIVE Automotive Grade, 1.5V-Capable,10 uA Analog Output Temperature Sensor Higher sensor gain (-5.5 mV/°C) in pin-compatible package
LMT86-Q1 ACTIVE Automotive Grade, 2.2V-Capable, 10 uA Analog Output Temperature Sensor Lower sensor gain (-8.2 mV/°C) in pin-compatible package
TMP235-Q1 ACTIVE Automotive Grade ±1.5°C 2.3V to 5.5V analog output temperature sensor with +10 mV/°C gain Higher sensor gain (10mV/°C) and higher accuracy (±1°C) in a pin-compatible package
Same functionality with different pin-out to the compared device.
LM94022-Q1 ACTIVE Automotive Grade, ±1.5°C Temperature Sensor with Multiple Gain and Class-AB Analog Output Pin-selectable gain device (-13.6, -10.9, -8.2, and -5.5 mV/°C) in package with similar pinout

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet LMT85-Q1 1.8-V, SC70, Analog Temperature Sensors datasheet PDF | HTML Oct 20, 2017
Application note SC Temp Sensors Challenge Precision RTDs and Thermistors in Build Automation (Rev. A) May 8, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SNIC007 — LMT85 Look-Up Table

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos