Product details

Local sensor accuracy (max) 4 Rating Catalog Operating temperature range (°C) -55 to 130 Supply current (max) (µA) 7 Interface type Analog output Sensor gain (mV/°C) -11.77 Features Industry standard pinout
Local sensor accuracy (max) 4 Rating Catalog Operating temperature range (°C) -55 to 130 Supply current (max) (µA) 7 Interface type Analog output Sensor gain (mV/°C) -11.77 Features Industry standard pinout
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • Cost-Effective Alternative to Thermistors
  • Rated for Full −55°C to 130°C Range
  • Available in an SC70 Package
  • Predictable Curvature Error
  • Suitable for Remote Applications
  • Cost-Effective Alternative to Thermistors
  • Rated for Full −55°C to 130°C Range
  • Available in an SC70 Package
  • Predictable Curvature Error
  • Suitable for Remote Applications

The LMT88 device is a precision analog output CMOS integrated-circuit temperature sensor that operates over a temperature range of −55°C to 130°C . The power supply operating range is 2.4 V to 5.5 V. The transfer function of LMT88 is predominately linear, yet has a slight predictable parabolic curvature. The accuracy of the LMT88 when specified to a parabolic transfer function is typically ±1.5°C at an ambient temperature of 30°C. The temperature error increases linearly and reaches a maximum of ±2.5°C at the temperature range extremes. The temperature range is affected by the power supply voltage. At a power supply voltage of 2.7 V to 5.5 V, the temperature range extremes are 130°C and −55°C. Decreasing the power supply voltage to 2.4 V changes the negative extreme to −30°C, while the positive remains at 130°C.

The LMT88 quiescent current is less than 10 μA. Therefore, self-heating is less than 0.02°C in still air. Shutdown capability for the LMT88 is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates or does not necessitate shutdown at all.

The LMT88 is a cost-competitive alternative to thermistors.

The LMT88 device is a precision analog output CMOS integrated-circuit temperature sensor that operates over a temperature range of −55°C to 130°C . The power supply operating range is 2.4 V to 5.5 V. The transfer function of LMT88 is predominately linear, yet has a slight predictable parabolic curvature. The accuracy of the LMT88 when specified to a parabolic transfer function is typically ±1.5°C at an ambient temperature of 30°C. The temperature error increases linearly and reaches a maximum of ±2.5°C at the temperature range extremes. The temperature range is affected by the power supply voltage. At a power supply voltage of 2.7 V to 5.5 V, the temperature range extremes are 130°C and −55°C. Decreasing the power supply voltage to 2.4 V changes the negative extreme to −30°C, while the positive remains at 130°C.

The LMT88 quiescent current is less than 10 μA. Therefore, self-heating is less than 0.02°C in still air. Shutdown capability for the LMT88 is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates or does not necessitate shutdown at all.

The LMT88 is a cost-competitive alternative to thermistors.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
LM20 ACTIVE ±1.5°C Analog Output Temperature Sensor Higher accuracy (±1.5°C) in a 5-pin SOT-SC70 package or smaller 4-pin DSBGA package
TMP20 ACTIVE Analog Out Temperature Sensor Higher accuracy (±2.5°C) in a 5-pin SOT-SC70 package or smaller 6-pin SOT-5X3 package
LMT89 ACTIVE ±2.5°C analog output temperature sensor with -11.77-mV/°C gain Higher accuracy (2.5°C) pin-to-pin alternative.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet LMT88 2.4-V, 10-µA, SC-70 Temperature Sensor datasheet (Rev. A) PDF | HTML Jan 31, 2015
Application note SC Temp Sensors Challenge Precision RTDs and Thermistors in Build Automation (Rev. A) May 8, 2019
Technical article It may be small, but it’s powerful PDF | HTML Oct 27, 2016
More literature Analog Temperature Sensors Apr 18, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMT88-9EVM — LMT88 and LMT89 Temperature Sensor EVM

The Texas Instruments LMT88-9EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMT88 and LMT87 analog temperature sensors.

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-01292 — 650W Power Stage Without Heat Sink Reference Design for Low-Frequency Offline UPS and Inverters

This reference design is a 650-W inverter power stage designed for low-frequency (transformer-based), single-phase UPS operating from a 12-V battery. The design enables low form factor and high-efficiency implementation, taking advantage of the TI SMD MOSFET in a SON5x6 package with very low R (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos