LOG114

ACTIVE

Precision High-Speed Logarithmic Amplifier with 2.5V Reference and Uncommitted Output Op Amps

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LOG200 ACTIVE High-speed precision logarithmic amplifier with photodiode bias and dark-current correction Upgraded performance with smaller package option

Product details

Scale factor (V/decade) 0.375 Input current range (min) (nA) 0.1 Input current range (max) (mA) 10 Offset voltage (input amplifiers) (max) (mV) 4 Vs (±) (min) (V) 4.8 Vs (±) (max) (V) 11 Iq (max) (mA) 15 Dynamic range (typ) (dB) 160 Reference type Internal Auxiliary op amps 2 Full-scale output voltage (min) (±V) -4.4 Full-scale output voltage (max) (±V) 4.4 Conformity error (initial 5 decades) (max) (%) 0.2 Conformity error (initial 5 decades) (typ. over temp) (%/°C) 0.1 Operating temperature range (°C) 0 to 70 Specified voltage (±V) 5 Rating Catalog
Scale factor (V/decade) 0.375 Input current range (min) (nA) 0.1 Input current range (max) (mA) 10 Offset voltage (input amplifiers) (max) (mV) 4 Vs (±) (min) (V) 4.8 Vs (±) (max) (V) 11 Iq (max) (mA) 15 Dynamic range (typ) (dB) 160 Reference type Internal Auxiliary op amps 2 Full-scale output voltage (min) (±V) -4.4 Full-scale output voltage (max) (±V) 4.4 Conformity error (initial 5 decades) (max) (%) 0.2 Conformity error (initial 5 decades) (typ. over temp) (%/°C) 0.1 Operating temperature range (°C) 0 to 70 Specified voltage (±V) 5 Rating Catalog
VQFN (RGV) 16 16 mm² 4 x 4
  • Advantages:
    • Tiny for high density systems
    • Precision on one supply
    • Fast over eight decades
    • Fully-tested function
  • Two scaling amplifiers
  • Wide input dynamic range: eight decades, 100pA to 10mA
  • 2.5V reference
  • Stable over temperature
  • Low quiescent current: 10mA
  • Dual or single supply: ±5V, 5V
  • Package: Small QFN-16 (4mm × 4mm)
  • Specified temperature range: −5°C to 75°C
  • Advantages:
    • Tiny for high density systems
    • Precision on one supply
    • Fast over eight decades
    • Fully-tested function
  • Two scaling amplifiers
  • Wide input dynamic range: eight decades, 100pA to 10mA
  • 2.5V reference
  • Stable over temperature
  • Low quiescent current: 10mA
  • Dual or single supply: ±5V, 5V
  • Package: Small QFN-16 (4mm × 4mm)
  • Specified temperature range: −5°C to 75°C

The LOG114 is specifically designed for measuring low-level and wide dynamic range currents in communications, lasers, medical, and industrial systems. The device computes the logarithm or log-ratio of an input current or voltage relative to a reference current or voltage (logarithmic transimpedance amplifier).

High precision is verified over a wide dynamic range of input signals on either bipolar (±5V) or single (5V) supply. Special temperature drift compensation circuitry is included on-chip. In log-ratio applications, the signal current can be from a high impedance source such as a photodiode or resistor in series with a low impedance voltage source. The reference current is provided by a resistor in series with a precision internal voltage reference, photo diode, or active current source.

The output signal at VLOGOUT has a scale factor of 0.375V/decade of input current, which limits the output so that the output fits within a 5V or 10V range. The output can be scaled and offset with one of the available additional amplifiers, so the output matches a wide variety of ADC input ranges. Stable DC performance allows accurate measurement of low-level signals over a wide temperature range. The LOG114 is specified over a −5°C to 75°C temperature range and can operate from −40°C to 85°C.

The LOG114 is specifically designed for measuring low-level and wide dynamic range currents in communications, lasers, medical, and industrial systems. The device computes the logarithm or log-ratio of an input current or voltage relative to a reference current or voltage (logarithmic transimpedance amplifier).

High precision is verified over a wide dynamic range of input signals on either bipolar (±5V) or single (5V) supply. Special temperature drift compensation circuitry is included on-chip. In log-ratio applications, the signal current can be from a high impedance source such as a photodiode or resistor in series with a low impedance voltage source. The reference current is provided by a resistor in series with a precision internal voltage reference, photo diode, or active current source.

The output signal at VLOGOUT has a scale factor of 0.375V/decade of input current, which limits the output so that the output fits within a 5V or 10V range. The output can be scaled and offset with one of the available additional amplifiers, so the output matches a wide variety of ADC input ranges. Stable DC performance allows accurate measurement of low-level signals over a wide temperature range. The LOG114 is specified over a −5°C to 75°C temperature range and can operate from −40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LOG114 Single-Supply, High-Speed, Precision Logarithmic Amplifier datasheet (Rev. C) PDF | HTML 10 Dec 2025
EVM User's guide LOG114EVM User Guide 29 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LOG114EVM — LOG114 Evaluation Module

The LOG114EVM is a ready-to-use platform for evaluating the performance of the LOG114 in various configurations.The LOG114EVM comes configured to operate on a single 5-V power supply. The circuit used in the LOG114EVM is designed to operate over a wide range of input currents (10 nA to 10 mA) and (...)

User guide: PDF
Not available on TI.com
Simulation model

LOG114 PSpice Model (Rev. C)

SBOM383C.ZIP (53 KB) - PSpice Model
Simulation model

LOG114 TINA-TI Reference Design (Rev. C)

SBOM384C.TSC (101 KB) - TINA-TI Reference Design
Simulation model

LOG114 TINA-TI Spice Model (Rev. C)

SBOM385C.ZIP (5 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGV) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos