OPA1662-Q1

ACTIVE

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 22 Slew rate (typ) (V/µs) 17 Rail-to-rail Out Vos (offset voltage at 25°C) (max) (mV) 1.5 Iq per channel (typ) (mA) 1.5 Vn at 1 kHz (typ) (nV√Hz) 3.3 Features Burr-Brown™ Audio THD + N at 1 kHz (typ) (%) 0.0002 Rating Automotive Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.04 Architecture Bipolar CMRR (typ) (dB) 100 Input bias current (max) (pA) 1200000
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 GBW (typ) (MHz) 22 Slew rate (typ) (V/µs) 17 Rail-to-rail Out Vos (offset voltage at 25°C) (max) (mV) 1.5 Iq per channel (typ) (mA) 1.5 Vn at 1 kHz (typ) (nV√Hz) 3.3 Features Burr-Brown™ Audio THD + N at 1 kHz (typ) (%) 0.0002 Rating Automotive Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.04 Architecture Bipolar CMRR (typ) (dB) 100 Input bias current (max) (pA) 1200000
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 3: –40°C to 85°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Low Noise: 3.3 nV/√Hz at 1 kHz
  • Low Distortion: 0.00006% at 1 kHz
  • Low Quiescent Current: 1.5 mA per Channel
  • Slew Rate: 17 V/µs
  • Wide Gain Bandwidth: 22 MHz (G = 1)
  • Unity Gain Stable
  • Rail-to-Rail Output
  • Wide Supply Range: ±1.5 V to ±18 V,
    or 3 V to 36 V
  • Small Package Sizes:
    Dual: 8-Pin SOIC and VSSOP
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 3: –40°C to 85°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Low Noise: 3.3 nV/√Hz at 1 kHz
  • Low Distortion: 0.00006% at 1 kHz
  • Low Quiescent Current: 1.5 mA per Channel
  • Slew Rate: 17 V/µs
  • Wide Gain Bandwidth: 22 MHz (G = 1)
  • Unity Gain Stable
  • Rail-to-Rail Output
  • Wide Supply Range: ±1.5 V to ±18 V,
    or 3 V to 36 V
  • Small Package Sizes:
    Dual: 8-Pin SOIC and VSSOP

The OPA1662-Q1 is a dual, bipolar-input operational amplifier which is well suited for premium audio external amplifier applications in infotainment and cluster systems. In audio systems, the main concern is to ensure a clear, quality output signal which means minimuzing any noise introduced to the signal. The OPA1662-Q1 offers low noise density with an ultra-low distortion of 0.00006% at 1 kHz that maximizes the signal output. Additionally, this op amp offers rail-to-rail output swing to within 600 mV with 2-kΩ load. The wide headroom ensures that the output signal does not clip, and therefore preserves the audio quality.

The OPA1662-Q1 operates over a very wide supply range of ±1.5 V to ±18 V, or 3 V to 36 V, on only 1.5 mA of supply current per channel. The wide supply range enables design flexibility for the device as it can be integrated from a power amplifier driven by the battery to being driven from an ADC to DAC for low-power applications. Additionally, this device also has a high-output drive capability of ±30 mA and can act as the sole audio amplifier for low-power applications, such as for cluster chimes.

The device also features completely independent circuitry for each of the two channels to enable low crosstalk and freedom from interactions between each channel, even when overdriven or overloaded. This feature enables customers to drive two different audio signals with ease of mind that the signals are not affected by each other.

The OPA1662-Q1 offers a wide bandwidth of 22 MHz and high slew rate of 17 V/µs which is applicable as a high and low side sensing for ripple currents in SMPS devices or motor drives. As a current sensor, the OPA1662-Q1 can be used as peak current mode control, with the op amps offering stability and enabling higher bandwidth for the system. The OPA1662-Q1 is applicable in body control modules and HEV or EV converters where motors typically are used.

The OPA1662-Q1 is a dual, bipolar-input operational amplifier which is well suited for premium audio external amplifier applications in infotainment and cluster systems. In audio systems, the main concern is to ensure a clear, quality output signal which means minimuzing any noise introduced to the signal. The OPA1662-Q1 offers low noise density with an ultra-low distortion of 0.00006% at 1 kHz that maximizes the signal output. Additionally, this op amp offers rail-to-rail output swing to within 600 mV with 2-kΩ load. The wide headroom ensures that the output signal does not clip, and therefore preserves the audio quality.

The OPA1662-Q1 operates over a very wide supply range of ±1.5 V to ±18 V, or 3 V to 36 V, on only 1.5 mA of supply current per channel. The wide supply range enables design flexibility for the device as it can be integrated from a power amplifier driven by the battery to being driven from an ADC to DAC for low-power applications. Additionally, this device also has a high-output drive capability of ±30 mA and can act as the sole audio amplifier for low-power applications, such as for cluster chimes.

The device also features completely independent circuitry for each of the two channels to enable low crosstalk and freedom from interactions between each channel, even when overdriven or overloaded. This feature enables customers to drive two different audio signals with ease of mind that the signals are not affected by each other.

The OPA1662-Q1 offers a wide bandwidth of 22 MHz and high slew rate of 17 V/µs which is applicable as a high and low side sensing for ripple currents in SMPS devices or motor drives. As a current sensor, the OPA1662-Q1 can be used as peak current mode control, with the op amps offering stability and enabling higher bandwidth for the system. The OPA1662-Q1 is applicable in body control modules and HEV or EV converters where motors typically are used.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet OPA1662-Q1 Dual, 3.3 nV/√Hz Noise, 0.00006% THD+N, RRO, Bipolar-Input Audio Operational Amplifier datasheet (Rev. C) PDF | HTML Aug 29, 2016
Application brief Active Filtering in Automotive Audio Applications (Rev. A) Aug 15, 2019
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
More literature TI Automotive External Amplifiers (Rev. A) Feb 3, 2017
E-book Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. D) PDF | HTML Sep 30, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

OPA1662-Q1 PSpice Model (Rev. A)

SBOMC42A.ZIP (31 KB) - PSpice model
Supported products & hardware
Simulation model

OPA1662-Q1 TINA-TI Reference Design

SBOMC41 (335 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPA1662-Q1 TINA-TI Spice Model

SBOMC40.ZIP (11 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

OPA166x PSpice Model (Rev. C)

SLOM462C.ZIP (30 KB) - PSpice model
Supported products & hardware
Simulation model

OPA166x TINA-TI Reference Design (Rev. C)

SBOM735C (335 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPA166x TINA-TI Spice Model (Rev. C)

SBOM736C.ZIP (11 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Reference design

PMP11769 — 700-W Automotive External Audio Amplifier Reference Design

This reference design contains a boost converter that provides 36.0-V @ 10.0-A continuous / 20.0-A peak from an input voltage of 9 to 16 V. It contains two premium Class-D audio amplifiers which provide 2x 175-W @ 4-Ω load (left and right channel) and 1x 350-W @ 2-Ω (subwoofer). (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos