PMP11769

PMP11769

Design files

Overview

This reference design contains a boost converter that provides 36.0-V @ 10.0-A continuous / 20.0-A peak from an input voltage of 9 to 16 V. It contains two premium Class-D audio amplifiers which provide 2x 175-W @ 4-Ω load (left and right channel) and 1x 350-W @ 2-Ω (subwoofer). The design is well suited for automotive audio external amplifier applications due to its thin profile and high-power output.

Features
  • Easily integrated into automotive systems with 50-V load dump and integrated protection system
  • Ultra-HD audio for best quality sound for any integrated Class-D amplifier
  • 100-kHz bandwidth, which enables support for high resolution audio files and formats
  • Low noise, which eliminates "hiss" or "buzz" sounds
Output voltage options PMP11769.1 PMP11769.2 PMP11769.3 PMP11769.4
Vin (Min) (V) 6 35 35 10
Vin (Max) (V) 16 37 37 15
Vout (Nom) (V) 36 12 -12 3.3
Iout (Max) (A) 10 .2 .05 .05
Output Power (W) 360 2.4 .6 .165
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC
Topology Boost Boost- Non Sync Buck Boost- Inverting Linear Regulator
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCD1A.PDF (1665 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRNM8.PDF (1073 KB)

Detailed overview of design layout for component placement

TIDRNM7B.PDF (59 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNN0B.ZIP (5116 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCN3.ZIP (219 KB)

Design file that contains information on physical board layer of design PCB

TIDRNM9.PDF (1598 KB)

PCB layer plot file used for generating PCB design layout

TIDRNM6B.PDF (1487 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Audio op amps

OPA1662-Q1Automotive Sound Plus, Low-Power, Low-Noise and Distortion, Audio Op Amp

Data sheet: PDF | HTML
DC/DC controllers

LM25122-Q13-42-V wide VIN, synchronous boost controller with multiphase capability, AEC-Q100 qualified

Data sheet: PDF | HTML
DC/DC converters

LM2841-Q1SIMPLE SWITCHER® 42V, 300mA Step-Down DC/DC Regulator in Thin SOT-23

Data sheet: PDF | HTML
General-purpose op amps

LM2904-Q1Automotive-grade, dual, 26-V, 700-kHz operational amplifier

Data sheet: PDF | HTML
Speaker, TV & soundbar audio amplifiers

TPA3251175-W stereo, 350-W mono, 12- to 38-V supply, analog input Class-D Smart Audio Amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Test report PMP11769 Test Results (Rev. A) Mar 22, 2017
Technical article Automotive audio from the inside out: more channels, more power, more applications PDF | HTML Oct 19, 2018
More literature High-Power Audio Amplifiers TPA322x/4x/5x Dec 1, 2017
Technical article Get loud with a 700W automotive audio amplifier for infotainment systems PDF | HTML Jun 15, 2017
More literature TI Automotive External Amplifiers (Rev. A) Feb 3, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos