OPA2137

ACTIVE

Dual, 36-V, 1-MHz operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPA2990 ACTIVE Dual, 40-V, 1.1-MHz, low-power operational amplifier Pin-to-pin upgrade with improved performance: lower Vos(1.5mV), higher slew rate(4.5V/us) and output current(80mA)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V+ GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 3.5 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.22 Vn at 1 kHz (typ) (nV√Hz) 45 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 15 Input bias current (max) (pA) 100 CMRR (typ) (dB) 84 Iout (typ) (A) 0.025 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 1.2 Output swing headroom (to positive supply) (typ) (V) -1.1
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.5 Rail-to-rail In to V+ GBW (typ) (MHz) 1 Slew rate (typ) (V/µs) 3.5 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.22 Vn at 1 kHz (typ) (nV√Hz) 45 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 15 Input bias current (max) (pA) 100 CMRR (typ) (dB) 84 Iout (typ) (A) 0.025 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 1.2 Output swing headroom (to positive supply) (typ) (V) -1.1
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • FET Input: IB = ±10pA
  • Low offset voltage: ±300mV
  • Wide supply range: ±2.25 V to ±18 V
  • Low quiescent current: 120µA/channel
  • Excellent speed/power: 1.1MHz
  • Input to positive supply
  • Single, dual, and quad
  • FET Input: IB = ±10pA
  • Low offset voltage: ±300mV
  • Wide supply range: ±2.25 V to ±18 V
  • Low quiescent current: 120µA/channel
  • Excellent speed/power: 1.1MHz
  • Input to positive supply
  • Single, dual, and quad

OPA137 series FET- input operational amplifiers are designed for low cost and miniature applications. In addition to small size (SOT-23-5 and MSOP-8 packages), amplifiers provide low input bias current (±10pA), low quiescent current (120µA/ channel), and high open-loop gain (145dB).

Either single (+4.5V to +36V) or dual (±2.25V to ±18V) supplies can be used. The input common-mode voltage range includes the positive supply an excellent choice for many single-supply applications. Single, dual, and quad versions have identical specifications for maximum design flexibility.

OPA137 op amps are easy to use and free from phase inversion and overload problems found in some FET- input amplifiers. High performance, including linearity, is maintained as the amplifiers swing to the specified limits. In addition, the combination of high slew rate (4.5V/µs) and wide bandwidth (1.1MHz) provide fast settling time verifies good dynamic response. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

The single (OPA137) packages are the tiny 5-lead SOT-23-5 surface mount, SO-8 surface mount, and 8-pin DIP. The dual (OPA2137) comes in the miniature MSOP-8 surface mount, and the SO-8 surface mount. The quad (OPA4137) packages are the SO-14 surface mount and the 14-pin DIP. All are specified from – 40°C to +85°C and operate from – 55°C to +125°C. A SPICE macro-model is available for design analysis.

OPA137 series FET- input operational amplifiers are designed for low cost and miniature applications. In addition to small size (SOT-23-5 and MSOP-8 packages), amplifiers provide low input bias current (±10pA), low quiescent current (120µA/ channel), and high open-loop gain (145dB).

Either single (+4.5V to +36V) or dual (±2.25V to ±18V) supplies can be used. The input common-mode voltage range includes the positive supply an excellent choice for many single-supply applications. Single, dual, and quad versions have identical specifications for maximum design flexibility.

OPA137 op amps are easy to use and free from phase inversion and overload problems found in some FET- input amplifiers. High performance, including linearity, is maintained as the amplifiers swing to the specified limits. In addition, the combination of high slew rate (4.5V/µs) and wide bandwidth (1.1MHz) provide fast settling time verifies good dynamic response. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

The single (OPA137) packages are the tiny 5-lead SOT-23-5 surface mount, SO-8 surface mount, and 8-pin DIP. The dual (OPA2137) comes in the miniature MSOP-8 surface mount, and the SO-8 surface mount. The quad (OPA4137) packages are the SO-14 surface mount and the 14-pin DIP. All are specified from – 40°C to +85°C and operate from – 55°C to +125°C. A SPICE macro-model is available for design analysis.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet OPA137, OPA2137, OPA4137 Low Cost FET-Input Operational Amplifiers Micro Amplifier™ Series datasheet (Rev. A) PDF | HTML 30 Mar 2026
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module

The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)

User guide: PDF
Not available on TI.com
Simulation model

OPA2137 PSpice Model

SBJM005.ZIP (40 KB) - PSpice Model
Simulation model

OPA2137 TINA-TI Reference Design

SBJM004.TSC (111 KB) - TINA-TI Reference Design
Simulation model

OPA2137 TINA-TI Spice Model

SBJM003.ZIP (3 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos