OPA2354

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW OPA2620 ACTIVE Dual, 250MHz, precision, rail-to-rail I/O CMOS e-trim™ operational amplifier Lower offset voltage (0.3mV), higher performance over temperature (1.2µV/°C) and reduced noise (5.5nV/√Hz).

Product details

Architecture FET / CMOS Input, Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 100 BW at Acl (MHz) 250 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 150 Vn at flatband (typ) (nV√Hz) 6.5 Vn at 1 kHz (typ) (nV√Hz) 6.5 Iq per channel (typ) (mA) 4.9 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail In, Out Features EMI Hardened Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 80 Input bias current (max) (pA) 50 Offset drift (typ) (µV/°C) 4 Iout (typ) (mA) 100 2nd harmonic (dBc) 75 3rd harmonic (dBc) 83 Frequency of harmonic distortion measurement (MHz) 1
Architecture FET / CMOS Input, Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 100 BW at Acl (MHz) 250 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 150 Vn at flatband (typ) (nV√Hz) 6.5 Vn at 1 kHz (typ) (nV√Hz) 6.5 Iq per channel (typ) (mA) 4.9 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail In, Out Features EMI Hardened Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 80 Input bias current (max) (pA) 50 Offset drift (typ) (µV/°C) 4 Iout (typ) (mA) 100 2nd harmonic (dBc) 75 3rd harmonic (dBc) 83 Frequency of harmonic distortion measurement (MHz) 1
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm) HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm)
  • Unity-gain bandwidth: 250MHz
  • Wide bandwidth: 100MHz GBW
  • High slew rate: 150V/µs
  • Low noise: 6.5nV√Hz
  • Rail-to-rail I/O
  • High output current: > 100mA
  • Excellent video performance:
    • Differential gain: 0.02%, differential phase: 0.09°
    • 0.1dB gain flatness: 40MHz
  • Low input bias current: 3pA
  • Quiescent current: 5mA
  • Thermal shutdown
  • Supply range: 2.5V to 5.5V
  • MicroSIZE and PowerPAD™ integrated circuit packages
  • Unity-gain bandwidth: 250MHz
  • Wide bandwidth: 100MHz GBW
  • High slew rate: 150V/µs
  • Low noise: 6.5nV√Hz
  • Rail-to-rail I/O
  • High output current: > 100mA
  • Excellent video performance:
    • Differential gain: 0.02%, differential phase: 0.09°
    • 0.1dB gain flatness: 40MHz
  • Low input bias current: 3pA
  • Quiescent current: 5mA
  • Thermal shutdown
  • Supply range: 2.5V to 5.5V
  • MicroSIZE and PowerPAD™ integrated circuit packages

The OPAx354 series of high-speed, voltage-feedback CMOS operational amplifiers is designed for video and other applications requiring wide bandwidth. These devices are unity-gain stable and drive large output currents. Differential gain is 0.02% and differential phase is 0.09°. Quiescent current is only 5mA per channel.

The OPAx354 series of op amps is optimized for operation on single or dual supplies as low as 2.5V (±1.25V) and up to 5.5V (±2.75V). Common-mode input range extends beyond the supplies. The output swing is within 100mV of the rails, supporting a wide dynamic range.

For applications requiring the full 100mA of continuous output current, single and dual 8-pin HSOIC (SO PowerPAD) versions are available.

The single version (OPA354) is available in tiny 5-pin SOT-23 and 8-pin HSOIC (SO PowerPAD) packages. The dual version (OPA2354) comes in miniature 8-pin VSSOP and 8-pin HSOIC (SO PowerPAD) packages. The quad version (OPA4354) is offered in 14-pin TSSOP and 14-pin SOIC packages.

Multichannel version features completely independent circuitry for lowest crosstalk and freedom from interaction. All features are specified over the extended –40°C to +125°C temperature range.

The OPAx354 series of high-speed, voltage-feedback CMOS operational amplifiers is designed for video and other applications requiring wide bandwidth. These devices are unity-gain stable and drive large output currents. Differential gain is 0.02% and differential phase is 0.09°. Quiescent current is only 5mA per channel.

The OPAx354 series of op amps is optimized for operation on single or dual supplies as low as 2.5V (±1.25V) and up to 5.5V (±2.75V). Common-mode input range extends beyond the supplies. The output swing is within 100mV of the rails, supporting a wide dynamic range.

For applications requiring the full 100mA of continuous output current, single and dual 8-pin HSOIC (SO PowerPAD) versions are available.

The single version (OPA354) is available in tiny 5-pin SOT-23 and 8-pin HSOIC (SO PowerPAD) packages. The dual version (OPA2354) comes in miniature 8-pin VSSOP and 8-pin HSOIC (SO PowerPAD) packages. The quad version (OPA4354) is offered in 14-pin TSSOP and 14-pin SOIC packages.

Multichannel version features completely independent circuitry for lowest crosstalk and freedom from interaction. All features are specified over the extended –40°C to +125°C temperature range.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet OPAx354 250MHz, Rail-to-Rail I/O, CMOS Operational Amplifiers datasheet (Rev. H) PDF | HTML Aug 19, 2026
Application brief Increase Measurement Accuracy With HS Amps for Low-Side Shunt Current Monitoring (Rev. A) Aug 26, 2019
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
Application note OPA354, OPA2354, OPA4354 EMI Immunity Performance (Rev. A) Nov 2, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

OPA2354 PSpice Model

SBOM512.ZIP (54 KB) - PSpice model
Supported products & hardware
Simulation model

OPA2354 TINA-TI Reference Design

SBOM511.TSC (100 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPA2354 TINA-TI Spice Model

SBOM510.ZIP (6 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos