OPA350

ACTIVE

Single, single-supply, rail-to-rail, high speed, low noise operational amplifier

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.5 Offset drift (typ) (µV/°C) 4 Input bias current (max) (pA) 10 GBW (typ) (MHz) 38 Features High Cload Drive Slew rate (typ) (V/µs) 22 Rail-to-rail In, Out Iq per channel (typ) (mA) 5.2 Vn at 1 kHz (typ) (nV√Hz) 7 CMRR (typ) (dB) 84 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.08 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01 THD + N at 1 kHz (typ) (%) 0.0006
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.5 Offset drift (typ) (µV/°C) 4 Input bias current (max) (pA) 10 GBW (typ) (MHz) 38 Features High Cload Drive Slew rate (typ) (V/µs) 22 Rail-to-rail In, Out Iq per channel (typ) (mA) 5.2 Vn at 1 kHz (typ) (nV√Hz) 7 CMRR (typ) (dB) 84 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.08 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01 THD + N at 1 kHz (typ) (%) 0.0006
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Rail-to-Rail Input
  • Rail-to-Rail Output (Within 10 mV)
  • Wide Bandwidth: 38 MHz
  • High Slew Rate: 22 V/µs
  • Low Noise: 5 nV/√Hz
  • Low THD+Noise: 0.0006%
  • Unity-Gain Stable
  • MicroSize Packages
  • Single, Dual, and Quad
  • Rail-to-Rail Input
  • Rail-to-Rail Output (Within 10 mV)
  • Wide Bandwidth: 38 MHz
  • High Slew Rate: 22 V/µs
  • Low Noise: 5 nV/√Hz
  • Low THD+Noise: 0.0006%
  • Unity-Gain Stable
  • MicroSize Packages
  • Single, Dual, and Quad

The OPA350 series of rail-to-rail CMOS operational amplifiers are optimized for low voltage, single-supply operation. Rail-to-rail input and output, low noise (5 nV/√Hz), and high speed operation (38 MHz, 22 V/µs) make the amplifiers ideal for driving sampling Analog-to-Digital (A/D) converters. They are also suited for cell phone PA control loops and video processing (75-Ω drive capability), as well as audio and general purpose applications. Single, dual, and quad versions have identical specifications for maximum design flexibility.

The OPA350 series operates on a single supply as low as 2.5 V, with an input common-mode voltage range that extends 300 mV below ground and 300 mV above the positive supply. Output voltage swing is to within 10 mV of the supply rails, with a 10-kΩ load. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

The single (OPA350) and dual (OPA2350) come in the miniature MSOP-8 surface mount, SO-8 surface mount, and DIP-8 packages. The quad (OPA4350) packages are in the space-saving SSOP-16 surface mount and SO-14 surface mount. All are specified from –40°C to 85°C and operate from –55°C to 150°C.

The OPA350 series of rail-to-rail CMOS operational amplifiers are optimized for low voltage, single-supply operation. Rail-to-rail input and output, low noise (5 nV/√Hz), and high speed operation (38 MHz, 22 V/µs) make the amplifiers ideal for driving sampling Analog-to-Digital (A/D) converters. They are also suited for cell phone PA control loops and video processing (75-Ω drive capability), as well as audio and general purpose applications. Single, dual, and quad versions have identical specifications for maximum design flexibility.

The OPA350 series operates on a single supply as low as 2.5 V, with an input common-mode voltage range that extends 300 mV below ground and 300 mV above the positive supply. Output voltage swing is to within 10 mV of the supply rails, with a 10-kΩ load. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

The single (OPA350) and dual (OPA2350) come in the miniature MSOP-8 surface mount, SO-8 surface mount, and DIP-8 packages. The quad (OPA4350) packages are in the space-saving SSOP-16 surface mount and SO-14 surface mount. All are specified from –40°C to 85°C and operate from –55°C to 150°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
OPA328 ACTIVE Precision, zero-crossover, 50μV offset voltage, 40MHz wide-bandwidth RRIO CMOS operational amplifier Much lower offset with faster speed and less IQ

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Development kit

LAUNCHXL-F28379D — F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

LAUNCHXL-F28379D is a low-cost evaluation and development tool for the TMS320F2837xD,  TMS320F2837xS, and TMS320F2807x products in the TI MCU LaunchPad™ development kit ecosystem which is compatible with various plug-on BoosterPacks (suggested under the recommended BoosterPack™ Plug-in Modules (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

OPAx350 PSpice Model (Rev. E)

SBOM071E.ZIP (29 KB) - PSpice model
Supported products & hardware
Simulation model

OPAx350 TINA-TI Reference Design (Rev. F)

SBOC202F (344 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPAx350 TINA-TI Spice Model (Rev. E)

SBOM280E.ZIP (10 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

OPAMP-NOISECALC — Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Supported products & hardware
Design tool

CIRCUIT060058 — Single-supply, low-input voltage full-wave rectifier circuit

This single-supply precision absolute value circuit is optimized for low-input voltages. It is designed to function up to 50 kHz and has excellent linearity at signal levels as low as 5 mVpp. The design uses a negative charge pump (such as LM7705) on the negative op amp supply rails to maintain (...)
Supported products & hardware
Design tool

CIRCUIT060060 — Single-supply, high-input voltage, full-wave rectifier circuit

This single-supply precision full-wave rectifier is optimized for high-input voltages. When Vi > 0 V, D1 is reverse biased and the top part of the circuit, U1, is activated resulting in a circuit with a gain of 1 V/V. When Vi < 0 V, D1 is forward biased and the bottom part of the circuit, U2, is (...)
Supported products & hardware
Design tool

SBOC506 — Simulation for Single-Supply, Low-Input Voltage Full-Wave Rectifier

Supported products & hardware
Design tool

SBOC529 — Simulation for Single-Supply High-Input Voltage Full-Wave Rectifier Circuit

Supported products & hardware
Reference design

TIDA-00554 — DLP Ultra-mobile NIR Spectrometer for Portable Chemical Analysis with Bluetooth Connectivity

The ultra-mobile near-infrared (NIR) spectrometer reference design utilizes Texas Instruments' DLP technology in conjunction with a single-element InGaAs detector to deliver high performance measurements in a portable form factor that is more affordable than architectures using an expensive InGaAs (...)

Supported products & hardware
Reference design

TIDA-01598 — Low Side, High Bandwidth Current Amp and Fault Detection for Solar Inverters Reference Design

This reference design provides a solution for an accurate shunt-based current measurement on the low side with an integrated fault-detection feature. It consists of a current sense amplifier which supports current sensing for a high bandwidth. The fault detection feature allows detection of (...)
Supported products & hardware
Reference design

TIPD124 — Single-Supply Low-Input Voltage Optimized Precision Full-Wave Rectifier Reference Design

This TI Verified Design implements a single-supply full-wave rectifier. The design has been optimized to support excellent linearity for small-input voltage signals from 5mV – 200mV.  The design is used to turn low-level alternating current (ac) signals to positive polarity signals. The (...)

Supported products & hardware
Reference design

TIPD151 — 16-bit 400KSPS 4-Ch. Multiplexed Data Acquisition Ref Design for High Voltage Inputs, Low Distortion

This TI Verified Design implements a 16-bit, differential 4-channel multiplexed data acquisition system at 400KSPS throughput for high voltage differential input of ±20 V (40 Vpk-pk) industrial applications. The circuit is realized with a 16-bit successive-approximation-resistor (SAR) (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos