TIPD124

TIPD124

Design files

Overview

This TI Verified Design implements a single-supply full-wave rectifier. The design has been optimized to support excellent linearity for small-input voltage signals from 5mV – 200mV.  The design is used to turn low-level alternating current (ac) signals to positive polarity signals. The circuit is designed to function up to 50 kHz and has excellent linearity at signal levels as low as 5 mVpp. The circuit can be used in sensor acquisition or signal strength indication applications that need to quantify values of low-level input signals which have positive and negative polarities.

Features
  • TI Precision Designs: Verified Design includes Theory, Component Selection, TINA-TI
  • Simulation, PCB Schematic & Layout, Bill of Materials, and Measured Performance
  • Outputs the full-wave rectified (absolute value) of the input signal
  • Supports low-level input signals down to 5mV with excellent linearity
  • Operates from a +5V Supply
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRC89.PDF (84 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC023.ZIP (508 KB)

Detailed schematic diagram for design layout and components

TIDRC88.PDF (159 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Precision op amps (Vos<1mV)

OPA350 — Single, single-supply, rail-to-rail, high speed, low noise operational amplifier

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide Single-Supply Low-Input Voltage-Optimized Precision Rectifier Design Guide Jul 17, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos