TIDA-080004

TIDA-080004

Design files

Overview

This reference design provides an electronics subsystem designed to drive an automotive augmented reality (AR) head-up display (HUD). DLP® technology enables bright, crisp, highly saturated head-up displays that project critical driving information onto the windshield of the car, reducing driver distraction and increasing situational awareness. This design uses the DLP3030-Q1 chipset, which includes the DLP3030-Q1 0.3" DMD, the DLPC120-Q1 Automotive DMD controller, and the Piccolo™ TMS320F28023 microcontroller operating as an LED driver and illumination controller.

Features
  • When paired with an optical system, this reference design can output up to 90 lumens with 7.1W input power
  • Greater than 80 pixel per degree HUD resolution at 10° FOV
  • 3.3A LED drive output
  • Over 5000:1 dimming ratio
  • Reduced System Cost
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEE5A.PDF (802 KB)

Reference design overview and verified performance test data

TIDRX79.ZIP (478 KB)

Detailed overview of design layout for component placement

TIDRX77.ZIP (253 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRX83.ZIP (3386 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEW6.ZIP (1390 KB)

Design file that contains information on physical board layer of design PCB

TIDRX81.ZIP (3577 KB)

PCB layer plot file used for generating PCB design layout

TIDRX75.ZIP (478 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74LVC08A-Q1Automotive, 4-ch 2-input 2-V to 3.6-V AND gate

Data sheet: PDF | HTML
Analog & precision switches & muxes

SN74LV4051A-Q1Automotive, 5V, 8:1, 1-channel, analog multiplexer

Data sheet: PDF | HTML
Automotive body & lighting MCUs

TMS320F28023-Q1Automotive C2000™ 32-bit MCU with 50 MHz, 64 KB flash

Data sheet: PDF
DC/DC converters

TPS57140-Q1Automotive 3.5V to 42V, 1.5A Buck Converter with Eco-Mode™

Data sheet: PDF | HTML
DC/DC converters

TPS62400-Q1Automotive Catalog Dual, Adjustable, 400mA & 600mA, 2.25MHz Step-Down Converter w/ 1-Wire Interface

Data sheet: PDF | HTML
DLP controllers & drivers

DLPC120-Q1Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset

Data sheet: PDF | HTML
Digital temperature sensors

TMP411-Q1Automotive, remote and local temperature sensor with N-factor and series resistance correction

Data sheet: PDF | HTML
ESD protection diodes

TPD4E001-Q1Automotive Quad 1.5-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for USB 2.0

Data sheet: PDF | HTML
HDMI, DisplayPort & MIPI ICs

TFP401A-Q1Automotive catalog Panelbus ™ DVI receiver 165MHz, HSYNC fix

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA354A-Q1Automotive 250MHz, Rail-to-Rail I/O, CMOS Single Operational Amplifier

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA365-Q1Automotive 5V, 50MHz, Precision, High-CMRR, Rail-to-Rail Operational Amplifier

Data sheet: PDF | HTML
Interior display DMDs

DLP3020-Q1Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package

Data sheet: PDF | HTML
Interior display DMDs

DLP3030-Q1DLP® automotive 0.3-inch digital micromirror device (DMD)

LCD & OLED display power & drivers

TPS65100-Q1Automotive 2.7V to 5.8V LCD Supply with Boost Converter, Dual Charge Pump, and LDO Controller

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV700-Q1Automotive 200-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS715-Q1Automotive, 50mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Low-side drivers

UCC27517A-Q1Automotive, 20V VDD, 4A/4A single-channel low-side gate driver with 4V UVLO and dual-input structure

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS51200-Q1Automotive Catalog Sink/Source DDR Termination Regulator

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G17-Q1Automotive single 1.65-V to 6.5-V buffer with Schmitt-Trigger inputs

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F28023C2000™ 32-bit MCU with 50 MHz, 64 KB flash

Data sheet: PDF
Reset & watchdog ICs

TPS3808-Q1Automotive, low-quiescent current programmable-delay supervisor

Data sheet: PDF | HTML

Start development

Software development

Calculation tool

DLP-HUD-LUMEN-CALC — AR HUD Lumen Budget Estimation Calculator

This Excel calculator provides a starting point for estimating overall lumen requirements for the picture generation unit (PGU) in an augmented reality head-up display (AR HUD). This calculator takes standard HUD parameters as inputs, such as field of view, virtual image distance, and eyebox size. (...)
Supported products & hardware

Supported products & hardware

Products
DLP controllers & drivers
DLPC120-Q1 Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset DLPC230-Q1 DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset DLPC231-Q1 Automotive DLP® digital micromirror device (DMD) controller for DLP553x-Q1 and DLP462x DLPC231S-Q1 DLP® automotive Functional Safety-Compliant DMD controller for DLP553x-Q1 and DLP462x-Q1 chipsets TPS99000-Q1 DLP® system management and illumination controller for DLP553x-Q1 chipset
Interior display DMDs
DLP3020-Q1 Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package DLP3030-Q1 DLP® automotive 0.3-inch digital micromirror device (DMD) DLP4620S-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for interior display applications DLP5530S-Q1 DLP® automotive functional safety 0.55-inch digital micromirror device (DMD)
Hardware development
Reference design
TIDA-080004 Electronics and LED Driver Reference Design for Augmented Reality Head-Up Displays
Evaluation board
DLP3030PGUQ1EVM DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module DLP3030Q1EVM DLP3030-Q1 Electronics Evaluation Module

DLP-HUD-LUMEN-CALC AR HUD Lumen Budget Estimation Calculator

close
Latest version
Version: 01.00.00.00
Release date: Oct 24, 2018
Products
DLP controllers & drivers
DLPC120-Q1 Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset DLPC230-Q1 DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset DLPC231-Q1 Automotive DLP® digital micromirror device (DMD) controller for DLP553x-Q1 and DLP462x DLPC231S-Q1 DLP® automotive Functional Safety-Compliant DMD controller for DLP553x-Q1 and DLP462x-Q1 chipsets TPS99000-Q1 DLP® system management and illumination controller for DLP553x-Q1 chipset
Interior display DMDs
DLP3020-Q1 Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package DLP3030-Q1 DLP® automotive 0.3-inch digital micromirror device (DMD) DLP4620S-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for interior display applications DLP5530S-Q1 DLP® automotive functional safety 0.55-inch digital micromirror device (DMD)
Hardware development
Reference design
TIDA-080004 Electronics and LED Driver Reference Design for Augmented Reality Head-Up Displays
Evaluation board
DLP3030PGUQ1EVM DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module DLP3030Q1EVM DLP3030-Q1 Electronics Evaluation Module

Release Information

The design resource accessed as www.ti.com/lit/zip/dlpc113 or www.ti.com/lit/xx/dlpc113/dlpc113.zip has been migrated to a new user experience at www.ti.com/tool/download/DLPC113. Please update any bookmarks accordingly.
Calculation tool

DLP-HUD-VOLUME-CALC — AR HUD Volume Estimation Calculator

This Excel calculator provides a starting point for estimating overall volume for an augmented reality head-up display. This calculator takes standard HUD parameters as inputs, such as field of view, virtual image distance, and eyebox size. The calculator uses these inputs to produce an estimated (...)
Supported products & hardware

Supported products & hardware

Products
DLP controllers & drivers
DLPC120-Q1 Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset DLPC230-Q1 DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset DLPC231-Q1 Automotive DLP® digital micromirror device (DMD) controller for DLP553x-Q1 and DLP462x DLPC231S-Q1 DLP® automotive Functional Safety-Compliant DMD controller for DLP553x-Q1 and DLP462x-Q1 chipsets TPS99000-Q1 DLP® system management and illumination controller for DLP553x-Q1 chipset
Interior display DMDs
DLP3020-Q1 Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package DLP3030-Q1 DLP® automotive 0.3-inch digital micromirror device (DMD) DLP4620S-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for interior display applications DLP5530S-Q1 DLP® automotive functional safety 0.55-inch digital micromirror device (DMD)
Hardware development
Reference design
TIDA-080004 Electronics and LED Driver Reference Design for Augmented Reality Head-Up Displays
Evaluation board
DLP3030PGUQ1EVM DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module DLP3030Q1EVM DLP3030-Q1 Electronics Evaluation Module

DLP-HUD-VOLUME-CALC AR HUD Volume Estimation Calculator

close
Latest version
Version: 01.00.00.0C
Release date: Aug 15, 2019
lock = Requires export approval (1 minute)
Products
DLP controllers & drivers
DLPC120-Q1 Automotive DLP® digital micromirror device controller for DLP3030-Q1 chipset DLPC230-Q1 DLP® automotive digital micromirror device (DMD) controller for DLP553x-Q1 chipset DLPC231-Q1 Automotive DLP® digital micromirror device (DMD) controller for DLP553x-Q1 and DLP462x DLPC231S-Q1 DLP® automotive Functional Safety-Compliant DMD controller for DLP553x-Q1 and DLP462x-Q1 chipsets TPS99000-Q1 DLP® system management and illumination controller for DLP553x-Q1 chipset
Interior display DMDs
DLP3020-Q1 Automotive 0.3-inch DLP® digital micromirror device (DMD) in small S247 package DLP3030-Q1 DLP® automotive 0.3-inch digital micromirror device (DMD) DLP4620S-Q1 Automotive 0.46-inch DLP® digital micromirror device (DMD) for interior display applications DLP5530S-Q1 DLP® automotive functional safety 0.55-inch digital micromirror device (DMD)
Hardware development
Reference design
TIDA-080004 Electronics and LED Driver Reference Design for Augmented Reality Head-Up Displays
Evaluation board
DLP3030PGUQ1EVM DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module DLP3030Q1EVM DLP3030-Q1 Electronics Evaluation Module

Release Information

The design resource accessed as www.ti.com/lit/zip/dlpc112 or www.ti.com/lit/xx/dlpc112c/dlpc112c.zip has been migrated to a new user experience at www.ti.com/tool/download/DLPC112. Please update any bookmarks accordingly.
Support software

TIDCEW7 — DLP Automotive Software Binary Package

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-080004 Electronics and LED Driver Reference Design for Augmented Reality Head-Up Displays

TIDCEW7 DLP Automotive Software Binary Package

close
Latest version
Version: 01.00.00.00
Release date: Oct 2, 2018
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-080004 Electronics and LED Driver Reference Design for Augmented Reality Head-Up Displays

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcew7 or www.ti.com/lit/xx/tidcew7/tidcew7.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCEW7. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Electronic and LED Driver Reference Design for Augmented Reality Head-up Display (Rev. A) PDF | HTML May 24, 2022
White paper Introduction to automotive augmented reality head-up displays Mar 12, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos