OPA361-Q1

ACTIVE

Product details

Number of channels 1 Diff gain (%) 1.2 Iout (typ) (A) 0.08 Vs (min) (V) 2.5 Vs (max) (V) 3.6 Diff phase (°) 1.6 Iq (typ) (mA) 5.3 Number of filter poles 2 Features GPIO control method Operating temperature range (°C) -40 to 125 Rating Automotive
Number of channels 1 Diff gain (%) 1.2 Iout (typ) (A) 0.08 Vs (min) (V) 2.5 Vs (max) (V) 3.6 Diff phase (°) 1.6 Iq (typ) (mA) 5.3 Number of filter poles 2 Features GPIO control method Operating temperature range (°C) -40 to 125 Rating Automotive
SOT-SC70 (DCK) 6 4.2 mm² (2 mm × 2.1 mm)
  • AEC-Q100 Qualified for Automotive Applications
  • Excellent Video Performance
  • Internal Gain: 5.2V/V
  • Supports TV-Detection
  • Compatible with OMAP242x and DAVINCI™ Processors
  • 2-Pole Reconstruction Filter
  • Input Range Includes Ground
    • DC-Coupled Input
  • Integrated Level Shifter
    • DC-Coupled Output(1)
    • No Output Capacitors Needed
  • Rail-to-Rail Output
  • Low Quiescent Current: 5.3mA
  • Shutdown Current: 1.5µA
  • Single-Supply: 2.5V to 3.3V
  • SC70-6 Package: 2.0mm × 2.1mm
  • RoHS Compliant (1)

(1)Internal circuitry avoids output saturation, even with 0V sync tip level at the input video signal.

  • AEC-Q100 Qualified for Automotive Applications
  • Excellent Video Performance
  • Internal Gain: 5.2V/V
  • Supports TV-Detection
  • Compatible with OMAP242x and DAVINCI™ Processors
  • 2-Pole Reconstruction Filter
  • Input Range Includes Ground
    • DC-Coupled Input
  • Integrated Level Shifter
    • DC-Coupled Output(1)
    • No Output Capacitors Needed
  • Rail-to-Rail Output
  • Low Quiescent Current: 5.3mA
  • Shutdown Current: 1.5µA
  • Single-Supply: 2.5V to 3.3V
  • SC70-6 Package: 2.0mm × 2.1mm
  • RoHS Compliant (1)

(1)Internal circuitry avoids output saturation, even with 0V sync tip level at the input video signal.

The OPA361-Q1 high-speed amplifier is optimized for 3V portable video applications. It is specifically designed to be compatible with the video encoders embedded in Texas Instruments’ OMAP2420 and DaVinci processors or other application processors with 0.5VPP video output. The input common-mode range includes GND, which allows a video-DAC (digital-to-analog converter) to be DC-coupled to the OPA361-Q1. The TV-detection feature simplifies the end-user interface significantly by facilitating the automatic start/stop of video transmission.

The output swings within 5mV of GND and 250mV to V+ with a standard back-terminated video load (150Ω). An internal level shift circuit prevents the output from saturating with 0V input, thus preventing sync-pulse clipping in common video circuits. Therefore, the OPA361-Q1 is ideally suited for DC-coupling to the video load.

The OPA361-Q1 has been optimized for space-sensitive applications by integrating internal gain setting resistors (G = 5.2V/V) and a 2-pole video-DAC reconstruction filter.

In shutdown mode, the quiescent current is reduced to < 1.5µA, dramatically reducing power consumption and prolonging battery life.

The OPA361-Q1 is available in the tiny 2mm × 2.1mm SC70-6 package.

The OPA361-Q1 high-speed amplifier is optimized for 3V portable video applications. It is specifically designed to be compatible with the video encoders embedded in Texas Instruments’ OMAP2420 and DaVinci processors or other application processors with 0.5VPP video output. The input common-mode range includes GND, which allows a video-DAC (digital-to-analog converter) to be DC-coupled to the OPA361-Q1. The TV-detection feature simplifies the end-user interface significantly by facilitating the automatic start/stop of video transmission.

The output swings within 5mV of GND and 250mV to V+ with a standard back-terminated video load (150Ω). An internal level shift circuit prevents the output from saturating with 0V input, thus preventing sync-pulse clipping in common video circuits. Therefore, the OPA361-Q1 is ideally suited for DC-coupling to the video load.

The OPA361-Q1 has been optimized for space-sensitive applications by integrating internal gain setting resistors (G = 5.2V/V) and a 2-pole video-DAC reconstruction filter.

In shutdown mode, the quiescent current is reduced to < 1.5µA, dramatically reducing power consumption and prolonging battery life.

The OPA361-Q1 is available in the tiny 2mm × 2.1mm SC70-6 package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet OPA361-Q1 3V Video Amplifier with Internal Gain and Filter in SC70 datasheet (Rev. A) PDF | HTML May 12, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos