OPA607

ACTIVE

Product details

Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 50 BW at Acl (MHz) 10 Acl, min spec gain (V/V) 6 Slew rate (typ) (V/µs) 24 Vn at flatband (typ) (nV√Hz) 3.8 Vn at 1 kHz (typ) (nV√Hz) 3.8 Iq per channel (typ) (mA) 0.9 Vos (offset voltage at 25°C) (max) (mV) 0.6 Rail-to-rail In to V-, Out Features Decompensated, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 100 Input bias current (max) (pA) 10 Offset drift (typ) (µV/°C) 0.3 Iout (typ) (mA) 20 2nd harmonic (dBc) -105 3rd harmonic (dBc) -95 Frequency of harmonic distortion measurement (MHz) 0.02
Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 50 BW at Acl (MHz) 10 Acl, min spec gain (V/V) 6 Slew rate (typ) (V/µs) 24 Vn at flatband (typ) (nV√Hz) 3.8 Vn at 1 kHz (typ) (nV√Hz) 3.8 Iq per channel (typ) (mA) 0.9 Vos (offset voltage at 25°C) (max) (mV) 0.6 Rail-to-rail In to V-, Out Features Decompensated, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 100 Input bias current (max) (pA) 10 Offset drift (typ) (µV/°C) 0.3 Iout (typ) (mA) 20 2nd harmonic (dBc) -105 3rd harmonic (dBc) -95 Frequency of harmonic distortion measurement (MHz) 0.02
SOT-SC70 (DCK) 6 4.2 mm² (2 mm × 2.1 mm) SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Gain Bandwidth Product (GBW): 50 MHz
  • Quiescent Current: 900 µA (Typical)
  • Broadband Noise: 3.8 nV/√Hz
  • Input Offset Drift: 1.5 µV/°C (Maximum)
  • Offset Voltage: 120 µV (Typical)
  • Input Bias Current: 10 pA (Maximum)
  • Rail-to-Rail Output (RRO)
  • Decompensated, Gain ≥ 6 V/V (Stable)
  • Power Down Current: 1 µA (Maximum)
  • Supply Range: 2.2 V to 5.5 V
  • Gain Bandwidth Product (GBW): 50 MHz
  • Quiescent Current: 900 µA (Typical)
  • Broadband Noise: 3.8 nV/√Hz
  • Input Offset Drift: 1.5 µV/°C (Maximum)
  • Offset Voltage: 120 µV (Typical)
  • Input Bias Current: 10 pA (Maximum)
  • Rail-to-Rail Output (RRO)
  • Decompensated, Gain ≥ 6 V/V (Stable)
  • Power Down Current: 1 µA (Maximum)
  • Supply Range: 2.2 V to 5.5 V

The OPA607 and OPA2607 devices are decompensated, minimum gain of 6 V/V stable, general-purpose CMOS operational amplifier with low noise of 3.8 nV/√ Hz and a GBW of 50 MHz. The low noise and wide bandwidth of the OPAx607 devices make them attractive for general-purpose applications which require a good balance between cost and performance. The high-impedance CMOS inputs make the OPAx607 devices an ideal amplifier to interface with sensors with high output impedance (for example, piezoelectric transducers).

The OPAx607 devices feature a Power Down mode with a maximum quiescent current of less than 1 µA, making the device suitable for use in portable battery-powered applications. The rail-to-rail output (RRO) of the OPAx607 devices can swing up to 8 mV from the supply rails, maximizing dynamic range.

The OPAx607 is optimized for low supply voltage operation as low as 2.2 V (±1.1 V) and up to 5.5 V (±2.75 V), and is specified over the temperature range of –40°C to +125°C.

The OPA607 and OPA2607 devices are decompensated, minimum gain of 6 V/V stable, general-purpose CMOS operational amplifier with low noise of 3.8 nV/√ Hz and a GBW of 50 MHz. The low noise and wide bandwidth of the OPAx607 devices make them attractive for general-purpose applications which require a good balance between cost and performance. The high-impedance CMOS inputs make the OPAx607 devices an ideal amplifier to interface with sensors with high output impedance (for example, piezoelectric transducers).

The OPAx607 devices feature a Power Down mode with a maximum quiescent current of less than 1 µA, making the device suitable for use in portable battery-powered applications. The rail-to-rail output (RRO) of the OPAx607 devices can swing up to 8 mV from the supply rails, maximizing dynamic range.

The OPAx607 is optimized for low supply voltage operation as low as 2.2 V (±1.1 V) and up to 5.5 V (±2.75 V), and is specified over the temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TLV365 ACTIVE 50-MHz single-supply operational amplifier with rail-to-rail input and output This device offers unity gain stable and rail-to-rail input for cost-optimized designs

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet OPAx607 50-MHz, Low-Power, Gain of 6-V/V Stable, Rail-to-Rail Output CMOS for Co datasheet (Rev. J) PDF | HTML Apr 16, 2021
Product overview High Speed Amplifiers for Motor Encoders and Position Sensing PDF | HTML Apr 11, 2025
Product overview High Speed Amplifiers for In-Vitro Diagnostics (IVD) Analog Front End PDF | HTML Apr 10, 2025
Application note Analog Signal Chain for Particle Monitor in Cost Optimized Systems PDF | HTML Jul 21, 2022
Circuit design Decompensated Amplifier Stabilization Circuit PDF | HTML Apr 28, 2022
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML Jul 17, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-OPA-SC-1A-EVM — Op amp evaluation module for SC70 package

The DEM-OPA-SC-1A-EVM is a demonstration fixture that helps designers evaluate the operation and performance of TI's high speed, wide bandwidth operational amplifiers. This unpopulated PC board is compatible with products offered in the SC70 (DCK) package using either the 5 pin or 6 pin variants.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

OPA607 Circuit PSPICE Integration (Rev. A)

SBOMB65A.ZIP (59 KB) - PSpice model
Supported products & hardware
Simulation model

OPA607 TINA-TI Reference Circuit (Rev. C)

SBOMB17C (1282 KB) - TINA-TI reference design
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Reference design

TIDA-010203 — 4-kW single-phase totem pole PFC reference design with C2000 and GaN

This reference design is a 4-kW CCM totem-pole PFC with F280049/F280025 control card and LMG342x EVM board. This design demos a robust PFC solution, which avoids isolated current sense by putting the controller's ground in the middle of a MOSFET leg. Benefitting from non-isolation, AC current (...)
Supported products & hardware
Reference design

TIDA-060019 — High-speed current shunt monitor reference design

This reference design is a low-side, bidirectional current shunt monitor using high-speed amplifiers. It is intended for applications that could benefit from faster fault detection, single shunt motor control, higher switching frequencies, higher gain, and or reduced general ADC sampling noise. (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos