TIDA-010203

TIDA-010203

Design files

Overview

This reference design is a 4-kW CCM totem-pole PFC with F280049/F280025 control card and LMG342x EVM board. This design demos a robust PFC solution, which avoids isolated current sense by putting the controller's ground in the middle of a MOSFET leg. Benefitting from non-isolation, AC current sense can be implemented by high-speed amplifier OPA607, helping to realize reliable over-current protection. In this design, efficiency, thermal image, AC drop, lighting surge and EMI CE are fully validated. With completed test data, this reference design shows the maturity of totem-pole PFC with C2000 and GaN and is a good study platform for high efficiency products' PFC stage design.

Features
  • Maximum power: 4000-W @ 200-V to 277-V nominal
  • Peak efficiency: >= 99.1% ; power factor : ~0.999
  • Current sensing by non-isolated high-speed amplifier
  • Single phase CCM totem pole with TI Gen2 daughter card
  • Compatible with TMS320F28004x/F28002x digital controllers
  • FSI communication port included
Output voltage options TIDA-010203.1
Vin (Min) (V) 200
Vin (Max) (V) 277
Vout (Nom) (V) 400
Iout (Max) (A) 10
Output Power (W) 4000
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology PFC- Boost
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEZ3B.PDF (1749 KB)

Reference design overview and verified performance test data

TIDM859B.ZIP (379 KB)

Detailed overview of design layout for component placement

TIDM858E.ZIP (597 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM861D.ZIP (5031 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG06C.ZIP (1384 KB)

Design file that contains information on physical board layer of design PCB

TIDM860B.ZIP (2061 KB)

PCB layer plot file used for generating PCB design layout

TIDM857B.ZIP (588 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

TLV3502 — 4.5ns Rail-to-Rail Comparator

Data sheet: PDF | HTML
DC/DC converters

TPS560430 — 4V to 36V, 0.6A synchronous step-down SIMPLE SWITCHER® power converter

Data sheet: PDF | HTML
Digital isolators

ISO7763 — Reinforced 6-channel, 3/3, digital isolator

Data sheet: PDF | HTML
Gallium nitride (GaN) power stages

LMG3422R030 — 600-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting

Data sheet: PDF | HTML
General-purpose op amps

LM358B — Dual, 36-V, 1.2-MHz, 3-mV offset voltage operational amplifier with -40°C to 85°C operation

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA2607 — Dual-channel, low-power, precision, 50-MHz decompensated CMOS op amp

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA2607-Q1 — Automotive, dual-channel, 50-MHz decompensated rail-to-rail output CMOS op amp

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA607 — Low power, precision, 50 MHz decompensated CMOS operational amplifier for cost sensitive systems

Data sheet: PDF | HTML
Isolated gate drivers

UCC21222 — 4A/6A dual-channel basic isolated gate driver with disable, programmable deadtime

Data sheet: PDF | HTML
Isolated gate drivers

UCC23511 — 1.5A/2A single-channel opto-compatible reinforced isolated gate driver

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

UCC12050 — 500-mW, high-efficiency, 5-kVRMS isolated DC/DC converter

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F280049 — C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, PGAs, SDFM

Data sheet: PDF | HTML
Shunt voltage references

TLV431B — 0.5% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML
Transformer drivers

SN6505B — Low-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies

Data sheet: PDF | HTML

Start development

Hardware development

Daughter card

LMG3422EVM-043 — LMG3422R030 600-V 30-mΩ half-bridge daughter card

This reference design is a 4-kW CCM totem-pole PFC with F280049/F280025 control card and LMG342x EVM board. This design demos a robust PFC solution, which avoids isolated current sense by putting the controller's ground in the middle of a MOSFET leg. Benefitting from non-isolation, AC current (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP23338 — 3.6kW single-phase totem-pole bridgeless PFC reference design with e-meter functionality TIDA-010203 — 4-kW single-phase totem pole PFC reference design with C2000 and GaN
Evaluation board
LMG342X-BB-EVM — LMG342x evaluation module
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LMG3422EVM-043 — LMG3422R030 600-V 30-mΩ half-bridge daughter card

close
Latest version
Version: null
Release date:
Hardware development
Reference design
PMP23338 — 3.6kW single-phase totem-pole bridgeless PFC reference design with e-meter functionality TIDA-010203 — 4-kW single-phase totem pole PFC reference design with C2000 and GaN
Evaluation board
LMG342X-BB-EVM — LMG342x evaluation module
Daughter card

TMDSCNCD280049C — F280049C evaluation module for C2000™ MCU controlCARD™

This reference design is a 4-kW CCM totem-pole PFC with F280049/F280025 control card and LMG342x EVM board. This design demos a robust PFC solution, which avoids isolated current sense by putting the controller's ground in the middle of a MOSFET leg. Benefitting from non-isolation, AC current (...)
EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
PMP21495 — 6.6 kW, bi-directional, dual-active-bridge CLLLC resonant converter reference design PMP21999 — 6.6 kW, bi-directional CLLLC resonant converter reference design using PCB winding transformer PMP23126 — 3-kW phase-shifted full bridge with active clamp reference design with > 270-W/in3 power density PMP23249 — 650-V 30-mΩ GaN FET daughter card reference design PMP41006 — 1-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000™ and GaN PMP41043 — 1.6-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000 and GaN TIDA-00915 — Three-phase, 1.25-kW, 200-VAC small form factor GaN inverter reference design for integrated drives TIDA-010059 — In-phase current-sense reference design for 230-VAC motor drives using hall-effect current sensors TIDA-010062 — 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design TIDA-010086 — Digital control cost-optimized 10-A battery formation and test reference design TIDA-010203 — 4-kW single-phase totem pole PFC reference design with C2000 and GaN TIDA-010210 — 11-kW, bidirectional, three-phase ANPC based on GaN reference design TIDA-010231 — Analog front end for arc detection in photovoltaic applications reference design TIDM-02000 — Peak current-mode controlled phase-shifted full-bridge reference design using C2000™ real-time MCU TIDM-02002 — Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger TIDM-02008 — Bidirectional high density GaN CCM totem pole PFC using C2000™ MCU TIDM-1007 — High efficiency GaN CCM totem pole bridgeless Power Factor Correction (PFC) reference design TIDM-1022 — Valley switching boost power factor correction (PFC) reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TMDSCNCD280049C — F280049C evaluation module for C2000™ MCU controlCARD™

close
Latest version
Version: null
Release date:
Hardware development
Reference design
PMP21495 — 6.6 kW, bi-directional, dual-active-bridge CLLLC resonant converter reference design PMP21999 — 6.6 kW, bi-directional CLLLC resonant converter reference design using PCB winding transformer PMP23126 — 3-kW phase-shifted full bridge with active clamp reference design with > 270-W/in3 power density PMP23249 — 650-V 30-mΩ GaN FET daughter card reference design PMP41006 — 1-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000™ and GaN PMP41043 — 1.6-kW reference design with CCM totem pole PFC and current-mode LLC realized by C2000 and GaN TIDA-00915 — Three-phase, 1.25-kW, 200-VAC small form factor GaN inverter reference design for integrated drives TIDA-010059 — In-phase current-sense reference design for 230-VAC motor drives using hall-effect current sensors TIDA-010062 — 1-kW, 80+ titanium, GaN CCM totem pole bridgeless PFC and half-bridge LLC with LFU reference design TIDA-010086 — Digital control cost-optimized 10-A battery formation and test reference design TIDA-010203 — 4-kW single-phase totem pole PFC reference design with C2000 and GaN TIDA-010210 — 11-kW, bidirectional, three-phase ANPC based on GaN reference design TIDA-010231 — Analog front end for arc detection in photovoltaic applications reference design TIDM-02000 — Peak current-mode controlled phase-shifted full-bridge reference design using C2000™ real-time MCU TIDM-02002 — Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger TIDM-02008 — Bidirectional high density GaN CCM totem pole PFC using C2000™ MCU TIDM-1007 — High efficiency GaN CCM totem pole bridgeless Power Factor Correction (PFC) reference design TIDM-1022 — Valley switching boost power factor correction (PFC) reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 4-kW, Single-Phase Totem Pole PFC Reference Design With C2000 and GaN (Rev. B) PDF | HTML Apr 19, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos