OPA693

ACTIVE

Product details

Number of channels 1 Diff gain (%) 0.03 Iout (typ) (A) 0.12 Vs (min) (V) 5 Vs (max) (V) 12 Diff phase (°) 0.01 Features Shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 1 Diff gain (%) 0.03 Iout (typ) (A) 0.12 Vs (min) (V) 5 Vs (max) (V) 12 Diff phase (°) 0.01 Features Shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • VERY HIGH BANDWIDTH (G = +2): 700MHz
  • FLEXIBLE SUPPLY RANGE:
        +5V to +12V Single Supply
       ±2.5V to ±6V Dual Supplies
  • INTERNALLY FIXED GAIN: +2 or ±1
  • LOW SUPPLY CURRENT: 13mA
  • LOW DISABLED CURRENT: 120µA
  • HIGH OUTPUT CURRENT: ±120mA
  • OUTPUT VOLTAGE SWING: ±4.1V
  • SOT23-6 AVAILABLE
  • APPLICATIONS
    • BROADBAND VIDEO LINE DRIVERS
    • MULTIPLE LINE VIDEO DA
    • PORTABLE INSTRUMENTS
    • ADC BUFFERS
    • HIGH FREQUENCY ACTIVE FILTERS
    • HFA1112 IMPROVED DROP-IN

All trademarks are the property of their respective owners.

  • VERY HIGH BANDWIDTH (G = +2): 700MHz
  • FLEXIBLE SUPPLY RANGE:
        +5V to +12V Single Supply
       ±2.5V to ±6V Dual Supplies
  • INTERNALLY FIXED GAIN: +2 or ±1
  • LOW SUPPLY CURRENT: 13mA
  • LOW DISABLED CURRENT: 120µA
  • HIGH OUTPUT CURRENT: ±120mA
  • OUTPUT VOLTAGE SWING: ±4.1V
  • SOT23-6 AVAILABLE
  • APPLICATIONS
    • BROADBAND VIDEO LINE DRIVERS
    • MULTIPLE LINE VIDEO DA
    • PORTABLE INSTRUMENTS
    • ADC BUFFERS
    • HIGH FREQUENCY ACTIVE FILTERS
    • HFA1112 IMPROVED DROP-IN

All trademarks are the property of their respective owners.

The OPA693 provides an easy to use, broadband, fixed gain buffer amplifier. Depending on the external connections, the internal resistor network may be used to provide either a fixed gain of +2 video buffer or a gain of ±1 voltage buffer. Operating on a low 13mA supply current, the OPA693 offers a slew rate (2500V/µs) and bandwidth (> 700MHz) normally associated with a much higher supply current. A new output stage architecture delivers high output current with a minimal headroom and crossover distortion. This gives exceptional single-supply operation. Using a single +5V supply, the OPA693 can deliver a 2.5VPP swing with over 90mA drive current and 500MHz bandwidth at a gain of +2. This combination of features makes the OPA693 an ideal RGB line driver or single-supply undersampling Analog-to-Digital Converter (ADC) input driver.

The OPA693’s low 13mA supply current is precisely trimmed at 25°C. This trim, along with low drift over temperature, ensures lower maximum supply current than competing products that report only a room temperature nominal supply current. System power may be further reduced by using the optional disable control pin. Leaving this disable pin open, or holding it HIGH, gives normal operation. This optional disable allows the OPA693 to fit into existing video buffer layouts where the disable pin is unconnected to get improved performance with no board changes. If pulled LOW, the OPA693 supply current drops to less than 170µA while the output goes into a high impedance state. This feature may be used for power savings.

The low gain stable current-feedback architecture used in the OPA693 is particularly suitable for high full-power bandwidth cable driving requirements. Where the additional flexibility of an op amp is required, consider the OPA695 ultra-wideband current feedback op amp. Where a unity gain stable voltage feedback op amp with very high slew rate is required, consider the OPA690.

The OPA693 provides an easy to use, broadband, fixed gain buffer amplifier. Depending on the external connections, the internal resistor network may be used to provide either a fixed gain of +2 video buffer or a gain of ±1 voltage buffer. Operating on a low 13mA supply current, the OPA693 offers a slew rate (2500V/µs) and bandwidth (> 700MHz) normally associated with a much higher supply current. A new output stage architecture delivers high output current with a minimal headroom and crossover distortion. This gives exceptional single-supply operation. Using a single +5V supply, the OPA693 can deliver a 2.5VPP swing with over 90mA drive current and 500MHz bandwidth at a gain of +2. This combination of features makes the OPA693 an ideal RGB line driver or single-supply undersampling Analog-to-Digital Converter (ADC) input driver.

The OPA693’s low 13mA supply current is precisely trimmed at 25°C. This trim, along with low drift over temperature, ensures lower maximum supply current than competing products that report only a room temperature nominal supply current. System power may be further reduced by using the optional disable control pin. Leaving this disable pin open, or holding it HIGH, gives normal operation. This optional disable allows the OPA693 to fit into existing video buffer layouts where the disable pin is unconnected to get improved performance with no board changes. If pulled LOW, the OPA693 supply current drops to less than 170µA while the output goes into a high impedance state. This feature may be used for power savings.

The low gain stable current-feedback architecture used in the OPA693 is particularly suitable for high full-power bandwidth cable driving requirements. Where the additional flexibility of an op amp is required, consider the OPA695 ultra-wideband current feedback op amp. Where a unity gain stable voltage feedback op amp with very high slew rate is required, consider the OPA690.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
LMH6703 ACTIVE 1.2 GHz, Low Distortion Op Amp with Shutdown Minimum specification gain (1 V/V), wider bandwidth (BW) (1800 MHz), slew rate (4200 V/µs) and harmonic distortion 

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet OPA693: Ultra-Wideband, Fixed Gain Video Buffer Amplifier with Disable datasheet (Rev. A) Jul 2, 2008
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
User guide DEM-OPA-SO-1B User's Guide (Rev. D) Apr 12, 2012
Application note A Numerical Solution to an Analog Problem Apr 25, 2010
User guide DEM-OPA-SOT-1B User's Guide (Rev. B) Apr 12, 2006
Application note Noise Analysis for High Speed Op Amps (Rev. A) Jan 17, 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-OPA-SO-1B — Single op-amp evaluation module for SO-8 (non-inverting) package

The DEM-OPA-SO-1B demonstration fixture in the non-inverting configuration helps designers evaluate the operation and performance of TI's single high speed, wideband operational amplifiers. This unpopulated PC board is compatible with products offered in the 8-lead SOIC (D) package.

For more (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DEM-OPA-SOT-1B — Single op amp evaluation module for SOT23-5/6 (non-inverting) package

The DEM-OPA-SOT-1B demonstration fixture in the non-inverting configuration helps designers evaluate the operation and performance of TI's single high speed, wideband operational amplifiers. This unpopulated PC board is compatible with products offered in the SOT23 (DBV) package.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

OPA693 PSpice Model (Rev. B)

SBOC049B.ZIP (109 KB) - PSpice model
Supported products & hardware
Simulation model

OPA693 TINA-TI Reference Design

SBOM983.TSC (2112 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

OPA693 TINA-TI Spice Model

SBOM982.ZIP (5 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos