OPA855-Q1

ACTIVE

Automotive 8-GHz gain bandwidth, decompensated transimpedance amplifier with bipolar input

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3.3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 GBW (typ) (MHz) 8000 BW at Acl (MHz) 2500 Acl, min spec gain (V/V) 7 Slew rate (typ) (V/µs) 2750 Vn at flatband (typ) (nV√Hz) 0.98 Vn at 1 kHz (typ) (nV√Hz) 2.8 Iq per channel (typ) (mA) 17.8 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail No Features Decompensated, Shutdown Rating Automotive Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 100 Input bias current (max) (pA) 5000000 Offset drift (typ) (µV/°C) 0.5 Iout (typ) (mA) 80 2nd harmonic (dBc) 90 3rd harmonic (dBc) 86 Frequency of harmonic distortion measurement (MHz) 10
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3.3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 GBW (typ) (MHz) 8000 BW at Acl (MHz) 2500 Acl, min spec gain (V/V) 7 Slew rate (typ) (V/µs) 2750 Vn at flatband (typ) (nV√Hz) 0.98 Vn at 1 kHz (typ) (nV√Hz) 2.8 Iq per channel (typ) (mA) 17.8 Vos (offset voltage at 25°C) (max) (mV) 1.5 Rail-to-rail No Features Decompensated, Shutdown Rating Automotive Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 100 Input bias current (max) (pA) 5000000 Offset drift (typ) (µV/°C) 0.5 Iout (typ) (mA) 80 2nd harmonic (dBc) 90 3rd harmonic (dBc) 86 Frequency of harmonic distortion measurement (MHz) 10
WSON (DSG) 8 4 mm² 2 x 2
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • High gain bandwidth product: 8 GHz
  • Decompensated, gain ≥ 7 V/V (stable)
  • Low input voltage noise: 0.98 nV/√Hz
  • Slew rate: 2750 V/µs
  • Low Input capacitance:
    • Common-mode: 0.6 pF
    • Differential: 0.2 pF
  • Wide input common-mode range:
    • 0.4 V from positive supply
    • 1.1 V from negative supply
  • 3 VPP total output swing
  • Supply voltage range: 3.3 V to 5.25 V
  • Quiescent current: 17.8 mA
  • Package: 8-pin WSON
  • Temperature range: –40°C to +125°C
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • High gain bandwidth product: 8 GHz
  • Decompensated, gain ≥ 7 V/V (stable)
  • Low input voltage noise: 0.98 nV/√Hz
  • Slew rate: 2750 V/µs
  • Low Input capacitance:
    • Common-mode: 0.6 pF
    • Differential: 0.2 pF
  • Wide input common-mode range:
    • 0.4 V from positive supply
    • 1.1 V from negative supply
  • 3 VPP total output swing
  • Supply voltage range: 3.3 V to 5.25 V
  • Quiescent current: 17.8 mA
  • Package: 8-pin WSON
  • Temperature range: –40°C to +125°C

The OPA855-Q1 is a wideband, low-noise operational amplifier with bipolar inputs for wideband transimpedance and voltage amplifier applications. When the device is configured as a transimpedance amplifier (TIA), the 8-GHz gain bandwidth product (GBWP) enables high closed-loop bandwidths at transimpedance gains of up to tens of kΩs.

The following graph shows the bandwidth and noise performance of the OPA855-Q1 as a function of the photodiode capacitance when the amplifier is configured as a TIA. The total noise is calculated along a bandwidth range extending from DC to the calculated frequency (f) on the left scale. The OPA855-Q1 package has a feedback pin (FB) that simplifies the feedback network connection between the input and the output.

The OPA855-Q1 is optimized to operate in optical time-of-flight (ToF) systems where the OPA855-Q1 is used with time-to-digital converters, such as the TDC7201. Use the OPA855-Q1 to drive a high-speed analog-to-digital converter (ADC) in high-resolution LIDAR systems with a differential output amplifier, such as the THS4541-Q1.

The OPA855-Q1 is a wideband, low-noise operational amplifier with bipolar inputs for wideband transimpedance and voltage amplifier applications. When the device is configured as a transimpedance amplifier (TIA), the 8-GHz gain bandwidth product (GBWP) enables high closed-loop bandwidths at transimpedance gains of up to tens of kΩs.

The following graph shows the bandwidth and noise performance of the OPA855-Q1 as a function of the photodiode capacitance when the amplifier is configured as a TIA. The total noise is calculated along a bandwidth range extending from DC to the calculated frequency (f) on the left scale. The OPA855-Q1 package has a feedback pin (FB) that simplifies the feedback network connection between the input and the output.

The OPA855-Q1 is optimized to operate in optical time-of-flight (ToF) systems where the OPA855-Q1 is used with time-to-digital converters, such as the TDC7201. Use the OPA855-Q1 to drive a high-speed analog-to-digital converter (ADC) in high-resolution LIDAR systems with a differential output amplifier, such as the THS4541-Q1.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
OPA858-Q1 ACTIVE Automotive 5.5-GHz gain bandwidth, decompensated transimpedance amplifier with FET input An amplifier that features the same decompensated architecture, a lower 5.5-GHz bandwidth and a FET input to enable lower bandwidth systems.
OPA859-Q1 ACTIVE Automotive 1.8-GHz unity-gain bandwidth, 3.3-nV/√Hz, FET input amplifier A similar unity gain stable amplifier that features a lower 900-MHz bandwidth and a FET input to enable systems requiring unity gain stable operation.
Similar functionality to the compared device
LMH32401 ACTIVE Programmable-gain differential-output high-speed transimpedance amplifier A transimpedance amplifier with programmable gain and ambient light cancelation for optical systems requiring a higher level of integration.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet OPA855-Q1 Automotive 8-GHz Gain Bandwidth Product, Gain of 7-V/V Stable, Bipolar Input Amplifier datasheet (Rev. B) PDF | HTML 20 Jan 2023
Application brief Time of Flight and LIDAR - Optical Front End Design (Rev. A) PDF | HTML 29 Apr 2022
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML 17 Jul 2020
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-OPA-WSON8-EVM — Unpopulated evaluation module for single-channel operational amplifiers in 8-pin WSON (DSG) package

The DEM-OPA-WSON8-EVM is an unpopulated evaluation module for the single channel op-amps in the DSG (8-pin WSON) package. This EVM is designed to high-speed performance specifications and is compatible with amplifiers that have over 1 GHz of gain bandwidth.
User guide: PDF
Not available on TI.com
Evaluation board

OPA855DSGEVM — OPA855DSG Evaluation Module

The OPA855DSG EVM is an evaluation module for the single OPA855 in the DSG (8-pin WSON) package. The OPA855DSG EVM is designed to quickly demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of (...)

User guide: PDF
Not available on TI.com
Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos