OPA859-Q1

ACTIVE

Product details

Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3.3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 GBW (typ) (MHz) 900 BW at Acl (MHz) 1800 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1150 Vn at flatband (typ) (nV√Hz) 3.3 Vn at 1 kHz (typ) (nV√Hz) 12.1 Iq per channel (typ) (mA) 20.5 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail No Features Shutdown Rating Automotive Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 84 Input bias current (max) (pA) 5 Offset drift (typ) (µV/°C) 0.2 Iout (typ) (mA) 76 2nd harmonic (dBc) 90 3rd harmonic (dBc) 86 Frequency of harmonic distortion measurement (MHz) 10
Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3.3 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 GBW (typ) (MHz) 900 BW at Acl (MHz) 1800 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1150 Vn at flatband (typ) (nV√Hz) 3.3 Vn at 1 kHz (typ) (nV√Hz) 12.1 Iq per channel (typ) (mA) 20.5 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail No Features Shutdown Rating Automotive Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 84 Input bias current (max) (pA) 5 Offset drift (typ) (µV/°C) 0.2 Iout (typ) (mA) 76 2nd harmonic (dBc) 90 3rd harmonic (dBc) 86 Frequency of harmonic distortion measurement (MHz) 10
WSON (DSG) 8 4 mm² (2 mm × 2 mm)
  • AEC-Q100 Qualified for Automotive Applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • High Unity-Gain Bandwidth: 1.8 GHz
  • Gain Bandwidth Product: 900 MHz
  • Ultra-Low Bias Current MOSFET Inputs: 10 pA
  • Low Input Voltage Noise: 3.3 nV/√Hz
  • Slew Rate: 1150 V/µs
  • Low Input Capacitance:
    • Common-Mode: 0.6 pF
    • Differential: 0.2 pF
  • Wide Input Common-Mode Range:
    • 1.4 V from Positive Supply
    • Includes Negative Supply
  • 2.5 VPP Output Swing in TIA Configuration
  • Supply Voltage Range: 3.3 V to 5.25 V
  • Quiescent Current: 20.5 mA
  • Package: 8-Pin WSON
  • Temperature Range: –40°C to +125°C
  • AEC-Q100 Qualified for Automotive Applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • High Unity-Gain Bandwidth: 1.8 GHz
  • Gain Bandwidth Product: 900 MHz
  • Ultra-Low Bias Current MOSFET Inputs: 10 pA
  • Low Input Voltage Noise: 3.3 nV/√Hz
  • Slew Rate: 1150 V/µs
  • Low Input Capacitance:
    • Common-Mode: 0.6 pF
    • Differential: 0.2 pF
  • Wide Input Common-Mode Range:
    • 1.4 V from Positive Supply
    • Includes Negative Supply
  • 2.5 VPP Output Swing in TIA Configuration
  • Supply Voltage Range: 3.3 V to 5.25 V
  • Quiescent Current: 20.5 mA
  • Package: 8-Pin WSON
  • Temperature Range: –40°C to +125°C

The OPA859-Q1 is a wideband, low-noise operational amplifier with CMOS inputs for wideband transimpedance and voltage amplifier applications. When the device is configured as a transimpedance amplifier (TIA), the 0.9-GHz gain bandwidth product (GBWP) enables high closed-loop bandwidths in low-capacitance photodiode applications.

The graph below shows the bandwidth and noise performance of the OPA859-Q1 as a function of the photodiode capacitance when the amplifier is configured as a TIA. The total noise is calculated along a bandwidth range extending from DC to the calculated frequency (f) on the left scale. The OPA859-Q1 package has a feedback pin (FB) that simplifies the feedback network connection between the input and the output.

The OPA859-Q1 is optimized to operate in optical time-of-flight (ToF) systems where the OPA859-Q1 is used with time-to-digital converters, such as the TDC7201. Use the OPA859-Q1 to drive a high-speed analog-to-digital converter (ADC) in high-resolution LIDAR systems with a differential output amplifier, such as the THS4541-Q1.

The OPA859-Q1 is a wideband, low-noise operational amplifier with CMOS inputs for wideband transimpedance and voltage amplifier applications. When the device is configured as a transimpedance amplifier (TIA), the 0.9-GHz gain bandwidth product (GBWP) enables high closed-loop bandwidths in low-capacitance photodiode applications.

The graph below shows the bandwidth and noise performance of the OPA859-Q1 as a function of the photodiode capacitance when the amplifier is configured as a TIA. The total noise is calculated along a bandwidth range extending from DC to the calculated frequency (f) on the left scale. The OPA859-Q1 package has a feedback pin (FB) that simplifies the feedback network connection between the input and the output.

The OPA859-Q1 is optimized to operate in optical time-of-flight (ToF) systems where the OPA859-Q1 is used with time-to-digital converters, such as the TDC7201. Use the OPA859-Q1 to drive a high-speed analog-to-digital converter (ADC) in high-resolution LIDAR systems with a differential output amplifier, such as the THS4541-Q1.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
OPA855-Q1 ACTIVE Automotive 8-GHz gain bandwidth, decompensated transimpedance amplifier with bipolar input An amplifier that features a decompensated architecture, a higher 8-GHz bandwidth and a bipolar input to enable higher bandwidth systems.
OPA858-Q1 ACTIVE Automotive 5.5-GHz gain bandwidth, decompensated transimpedance amplifier with FET input An amplifier that features a decompensated architecture, with a higher 5.5-GHz bandwidth and a FET input that enables higher bandwidth systems.
Similar functionality to the compared device.
LMH32401 ACTIVE Programmable-gain differential-output high-speed transimpedance amplifier A transimpedance amplifier with programmable gain and ambient light cancelation for optical systems requiring a higher level of integration
OPA3S2859 ACTIVE Dual-channel, 900-MHz 2.2-nV/√Hz programmable-gain transimpedance amplifier An automotive-qualified single-channel amp that has a similar FET input and 900-MHz bandwidth, but without integrated switches for configurable gain options

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet OPA859-Q1 1.8-GHz Unity-Gain Bandwidth, 3.3-nV/√Hz, FET Input Amplifier datasheet PDF | HTML Feb 5, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-OPA-WSON8-EVM — Unpopulated evaluation module for single-channel operational amplifiers in 8-pin WSON (DSG) package

The DEM-OPA-WSON8-EVM is an unpopulated evaluation module for the single channel op-amps in the DSG (8-pin WSON) package. This EVM is designed to high-speed performance specifications and is compatible with amplifiers that have over 1 GHz of gain bandwidth.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos