A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPT4001 ACTIVE High-speed high-precision digital ambient light sensor (ALS) Increased speed and resolution

Product details

Rating Catalog Applications Enterprise Operating temperature range (°C) -40 to 85
Rating Catalog Applications Enterprise Operating temperature range (°C) -40 to 85
SOT-5X3 (DTS) 8 2.52 mm² 2.1 x 1.2 USON (DNP) 6 4 mm² 2 x 2
  • Precision optical filtering to match human eye:
    • Rejects > 99% (typical) of IR over ±85° angle of incidence
  • Automatic full-scale setting feature simplifies software and ensures proper configuration
  • Measurements: 0.01 lux to 83 k lux
  • 23-Bit Effective dynamic range with automatic gain ranging
  • 12 Binary-weighted full-scale range settings: < 0.2% (typical) matching between ranges
  • Low operating current: 1.8 µA (Typical)
  • Operating temperature range: –40°C to +85°C
  • Wide power-supply range: 1.6 V to 3.6 V
  • 5.5-V Tolerant I/O
  • Flexible interrupt system
  • Small-form factor:
    • 2 mm × 2 mm × 0.65 mm for USON package
    • 2.1 mm × 1.9 mm × 0.6 mm for SOT-5X3 package
  • Precision optical filtering to match human eye:
    • Rejects > 99% (typical) of IR over ±85° angle of incidence
  • Automatic full-scale setting feature simplifies software and ensures proper configuration
  • Measurements: 0.01 lux to 83 k lux
  • 23-Bit Effective dynamic range with automatic gain ranging
  • 12 Binary-weighted full-scale range settings: < 0.2% (typical) matching between ranges
  • Low operating current: 1.8 µA (Typical)
  • Operating temperature range: –40°C to +85°C
  • Wide power-supply range: 1.6 V to 3.6 V
  • 5.5-V Tolerant I/O
  • Flexible interrupt system
  • Small-form factor:
    • 2 mm × 2 mm × 0.65 mm for USON package
    • 2.1 mm × 1.9 mm × 0.6 mm for SOT-5X3 package

The OPT3004 is a sensor that measures the intensity of visible light. The spectral response of the sensor tightly matches the photopic response of the human eye and includes significant infrared rejection over a wide angle of incidence.

The OPT3004 is a single-chip lux meter, measuring the intensity of light as visible by the human eye. The precision spectral response and strong IR rejection of the device enables the OPT3004 to accurately meter the intensity of light as seen by the human eye regardless of light source. The strong IR rejection also helps to maintain high accuracy when industrial design calls for mounting the sensor under dark glass for aesthetics. The OPT3004 is designed for systems that create light-based experiences for humans, and is an ideal preferred replacement for photodiodes, photoresistors, or other ambient light sensors with less human eye matching and IR rejection.

Measurements can be made from 0.01 lux up to 83 k lux without manually selecting full-scale ranges by using the built-in, full-scale setting feature. This capability allows light measurement over a 23-bit effective dynamic range.

The OPT3004 is a sensor that measures the intensity of visible light. The spectral response of the sensor tightly matches the photopic response of the human eye and includes significant infrared rejection over a wide angle of incidence.

The OPT3004 is a single-chip lux meter, measuring the intensity of light as visible by the human eye. The precision spectral response and strong IR rejection of the device enables the OPT3004 to accurately meter the intensity of light as seen by the human eye regardless of light source. The strong IR rejection also helps to maintain high accuracy when industrial design calls for mounting the sensor under dark glass for aesthetics. The OPT3004 is designed for systems that create light-based experiences for humans, and is an ideal preferred replacement for photodiodes, photoresistors, or other ambient light sensors with less human eye matching and IR rejection.

Measurements can be made from 0.01 lux up to 83 k lux without manually selecting full-scale ranges by using the built-in, full-scale setting feature. This capability allows light measurement over a 23-bit effective dynamic range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPT3005 ACTIVE Ambient light sensor (ALS) for video surveillance cameras Increased IR rejection

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet OPT3004 Ambient Light Sensor (ALS) With Excellent Angular IR Rejection datasheet (Rev. A) PDF | HTML 01 Dec 2021
Application brief How to Select a Light Sensor for Your Application (Rev. C) PDF | HTML 19 Jan 2024
Certificate OPT3004EVM EU Declaration of Conformity (DoC) 07 Sep 2023
Application note Standalone Evaluation Platform for TI Light Sensors (Rev. A) PDF | HTML 21 Jul 2023
Certificate OPT3004DTSEVM EU RoHS Declaration of Conformity (DoC) 15 Dec 2021
Application brief OPT3001/-Q1:Automatic control of Display backlight using an Ambient Light Sensor 18 Aug 2017
More literature Engineering A Smarter Building 26 Jan 2016
Application note Understanding the I2C Bus PDF | HTML 30 Jun 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

OPT3004DTSEVM — OPT3004 evaluation module for digital ALS with increased angular IR rejection for DTS package

The OPT3004 for DTS package evaluation module (EVM) is a platform for evaluating the performance of the OPT3004 under various conditions. OPT3004 is an ambient light sensor (ALS) with a digital-output integrated circuit. It uses a two-wire interface that works with the I2C protocol, making it ideal (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

OPT3004EVM — OPT3004 evaluation module for digital ambient light sensor with increased angular IR rejection

The OPT3004 evaluation module (EVM) is a platform for evaluating the performance of the OPT3004 device under various conditions. OPT3004 is an ambient light sensor (ALS) with a digital-output integrated circuit. It uses a two-wire interface that works with the I2C protocol, making it ideal for many (...)

User guide: PDF
Not available on TI.com
Development kit

LIGHTSOURCE01EVM — Stable light source for calibration of TI ambient light sensors evaluation module

The LIGHTSOURCE01EVM is a stable uniform light source used for the calibration of ambient light sensors (ALS) and color sensors. This light source is designed to be used in production environments to calibrate and test final products containing TI light sensors. This stabilized light source can be (...)

User guide: PDF | HTML
Support software

OPTISIM — Optical ray tracing simulation tool supporting TI optical sensors

OptiSim is a web-based optical ray tracing simulation tool supporting all TI ambient light and color sensors. This simulator enables users to import existing optomechanical designs and evaluate key sensor performance metrics such as the angular response and field of view. The tool supports complex (...)
Support software

SBOC602 OPT3004 uDriver

Supported products & hardware

Supported products & hardware

Reference designs

TIDA-010224 — Low-power wireless camera reference design for extended battery life

This reference design provides a solution for a battery-operated wireless camera by combining industry-leading image processing, connectivity, sensor and power. High-efficiency power converters along with optimized system architecture help to increase battery life. The image
processor with a (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DTS) 8 Ultra Librarian
USON (DNP) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos