Product details

Rating Catalog Number of dividers 2 Divider ratio 1:1, 1:1.667, 1:10, 1:2.5, 1:4, 1:9 Input resistance (kΩ) 10 Gain resistance (kΩ) 10, 16.67, 25, 40, 90, 100 Initial ratio tolerance (typ) (ppm) ±120 Initial ratio tolerance (max) (ppm) ±500 Total Divider Voltage (max) (V) 85 Matching Tolerance (max) (ppm) -1000 Matching Tolerance (typ) (ppm) -85 Operating temperature range (°C) -40 to 125
Rating Catalog Number of dividers 2 Divider ratio 1:1, 1:1.667, 1:10, 1:2.5, 1:4, 1:9 Input resistance (kΩ) 10 Gain resistance (kΩ) 10, 16.67, 25, 40, 90, 100 Initial ratio tolerance (typ) (ppm) ±120 Initial ratio tolerance (max) (ppm) ±500 Total Divider Voltage (max) (V) 85 Matching Tolerance (max) (ppm) -1000 Matching Tolerance (typ) (ppm) -85 Operating temperature range (°C) -40 to 125
SOT-23-THN (DDF) 8 8.12 mm² (2.9 mm × 2.8 mm)
  • Wide temperature range: –40°C to +125°C
  • Ratio = RIN : RG, RIN = 10kΩ (nominal)
  • Highly precise ratio tolerance: ±0.05% (maximum)
  • Low drift: ±2ppm/°C TCRratio (maximum)

  • Wide temperature range: –40°C to +125°C
  • Ratio = RIN : RG, RIN = 10kΩ (nominal)
  • Highly precise ratio tolerance: ±0.05% (maximum)
  • Low drift: ±2ppm/°C TCRratio (maximum)

The RES21A is a matched pair of resistive dividers, implemented in thin-film SiCr with Texas Instruments’ modern, high-performance, analog CMOS process. The device has a nominal input resistance of 10kΩ, supporting higher divider voltages than the RES11A, and is available in several nominal ratios to meet a wide array of system needs. Use the RES21A in an inverse gain configuration by simply rotating the device placement by 180°. This feature supports layout reuse and increases flexibility for applications such as discrete instrumentation or difference amplifier implementations.

The RES21A series features high ratio-matching precision, with the measured ratio of each divider within ±0.05% (±500ppm) of the nominal. This precision is maintained over the temperature range, with a maximum ratio drift of only ±2ppm/°C. Additionally, the biased long-term stability of the device has been proven through thorough characterization.

The RES21A is specified with a temperature range from –40°C to +125°C. The device is offered in an 8‑pin, SOT‑23-THIN package, with a body size of 2.9mm × 1.6mm (body size is a nominal value and does not include pins).

The RES21A is a matched pair of resistive dividers, implemented in thin-film SiCr with Texas Instruments’ modern, high-performance, analog CMOS process. The device has a nominal input resistance of 10kΩ, supporting higher divider voltages than the RES11A, and is available in several nominal ratios to meet a wide array of system needs. Use the RES21A in an inverse gain configuration by simply rotating the device placement by 180°. This feature supports layout reuse and increases flexibility for applications such as discrete instrumentation or difference amplifier implementations.

The RES21A series features high ratio-matching precision, with the measured ratio of each divider within ±0.05% (±500ppm) of the nominal. This precision is maintained over the temperature range, with a maximum ratio drift of only ±2ppm/°C. Additionally, the biased long-term stability of the device has been proven through thorough characterization.

The RES21A is specified with a temperature range from –40°C to +125°C. The device is offered in an 8‑pin, SOT‑23-THIN package, with a body size of 2.9mm × 1.6mm (body size is a nominal value and does not include pins).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW RES21A-Q1 ACTIVE Automotive all-purpose matched thin-film resistor divider network with 10kΩ fixed input Functionally identical alternative available in automotive grade
Pin-for-pin with same functionality to the compared device.
RES11A ACTIVE Low-noise matched thin-film resistor divider network with 1kΩ fixed input 1kΩ fixed input version
NEW RES31A ACTIVE Low power matched thin-film resistor divider network with 100kΩ fixed input 100kΩ fixed input version

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet RES21A Matched, Thin-Film Resistor Dividers With 10kΩ Inputs datasheet PDF | HTML Nov 14, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SMALL-AMP-DIP-EVM — Evaluation module for operational amplifiers with small-size packages

The SMALL-AMP-DIP-EVM speeds up small-package operational-amplifier prototyping by providing a fast and easy way to interface with many industry-standard small-size packages. SMALL-AMP-DIP-EVM supports eight small package options including DPW-5 (X2SON), DSG-8 (WSON), DCN-8 (SOT), DDF-8 (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

RES11A, RES21A and RES31A TINA-TI Reference Design (Rev. B)

SLPM360B (485 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

RES21A PSpice Model

SLPM368.ZIP (40 KB) - PSpice model
Supported products & hardware
Simulation model

RES21A SPICE Model

SLPM369.ZIP (4 KB) - TISpice Model
Supported products & hardware
Simulation model

RES21A TINA-TI Reference Design

SLPM371 (469 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

RES21A TINA-TI SPICE Model

SLPM370.ZIP (10 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

RES-DIVIDER-CALC — Interactive tool to find the optimal thin-film resistor network for a precision voltage divider.

Finds the optimal TI thin-film resistor network to create a precision voltage divider, including series and parallel combinations.
Supported products & hardware
Reference design

TIDA-010962 — Automated test equipment (ATE) 80V discrete floating VI reference design

This reference design presents a four-quadrant discrete floating Voltage and Current (VI) design. Voltage output supports ±40V and 0V to 80V ranges, with three current ranges of 500mA, 10mA, and 10μA. The design operates on force voltage (FV), force current (FI), Buffer, and Gang mode with analog (...)

Supported products & hardware
Reference design

TIDA-010970 — Low-noise, highly linear digital multimeter and data acquisition signal chain reference design

The target application for this design includes digital multimeters (DMMs) that require ultra-high precision to measure dc signals. This design achieves effective dc accuracy using the ADS127L21B, a high-performance, 24-bit analog-to-digital converter (ADC) with effective linearity. An ultra-low (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos