Product details

Technology family ALS Function Digital Multiplexer Configuration 2:1 Number of channels 6 Operating temperature range (°C) -55 to 125 Rating Military
Technology family ALS Function Digital Multiplexer Configuration 2:1 Number of channels 6 Operating temperature range (°C) -55 to 125 Rating Military
CDIP (JT) 24 221.44 mm² 32 x 6.92
  • Select True or Complementary Data
  • Perform AND/NAND (Masking) of A or B Operand
  • Cascadable to Expand Number of Operands
  • Detect Zeros on A or B Operands
  • 3-State Outputs Interface Directly With System Bus
  • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (NT) and Ceramic (JT) 300-mil DIPs

 

  • Select True or Complementary Data
  • Perform AND/NAND (Masking) of A or B Operand
  • Cascadable to Expand Number of Operands
  • Detect Zeros on A or B Operands
  • 3-State Outputs Interface Directly With System Bus
  • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (NT) and Ceramic (JT) 300-mil DIPs

 

The ´ALS857 are hextuple 2-line to 1-line multiplexers with 3-state outputs. The devices can provide either true (COMP low) or inverted (COMP high) data at the Y outputs. In addition, the ´ALS857 perform the logical AND function (A \x95 B) and the clear function as well. The four modes of operation are:

  • Select A-data inputs
  • Select B-data inputs
  • AND A inputs with B inputs
  • Clear

In either of the first two modes, OPER = 0 is high if all the selected A or B inputs are low. The six Y outputs and the OPER = 0 output are all 3-state and rated at 12-mA and 24-mA IOL for the SN54ALS857 and SN74ALS857, respectively. All outputs can be placed in the high-impedance state by applying a high level to the COMP, S0, and S1 inputs simultaneously.

The SN54ALS857 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS857 is characterized for operation from 0°C to 70°C.

 

 

The ´ALS857 are hextuple 2-line to 1-line multiplexers with 3-state outputs. The devices can provide either true (COMP low) or inverted (COMP high) data at the Y outputs. In addition, the ´ALS857 perform the logical AND function (A \x95 B) and the clear function as well. The four modes of operation are:

  • Select A-data inputs
  • Select B-data inputs
  • AND A inputs with B inputs
  • Clear

In either of the first two modes, OPER = 0 is high if all the selected A or B inputs are low. The six Y outputs and the OPER = 0 output are all 3-state and rated at 12-mA and 24-mA IOL for the SN54ALS857 and SN74ALS857, respectively. All outputs can be placed in the high-impedance state by applying a high level to the COMP, S0, and S1 inputs simultaneously.

The SN54ALS857 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS857 is characterized for operation from 0°C to 70°C.

 

 

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Hex 2-to-1 Universal Multiplexers With 3-State Outputs datasheet (Rev. A) 01 Jan 1995

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​