Product details

Technology family AHC Number of channels 4 IOL (max) (mA) 8 Supply current (max) (µA) 40 IOH (max) (mA) -8 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
Technology family AHC Number of channels 4 IOL (max) (mA) 8 Supply current (max) (µA) 40 IOH (max) (mA) -8 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) SOP (NS) 14 79.56 mm² (10.2 mm × 7.8 mm) TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm) PDIP (N) 14 181.42 mm² (19.3 mm × 9.4 mm) TVSOP (DGV) 14 23.04 mm² (3.6 mm × 6.4 mm) WQFN (BQA) 14 7.5 mm² (3 mm × 2.5 mm) SSOP (DB) 14 48.36 mm² (6.2 mm × 7.8 mm)
  • Operating range 2V to 5.5V VCC
  • Low delay, 3.8 ns (typical with 5-V supply)
  • Latch-up performance exceeds 250mAper JESD 17
  • Operating range 2V to 5.5V VCC
  • Low delay, 3.8 ns (typical with 5-V supply)
  • Latch-up performance exceeds 250mAper JESD 17

The SNx4AHC126 devices are quadruple bus buffer gates featuring independent line drivers with 3-state outputs.

For the high-impedance state during power up or power down, OE can be tied to GND through a pull-down resistor; the minimum value of the resistor is determined by the current-sourcing capability of the drive.

The SNx4AHC126 devices are quadruple bus buffer gates featuring independent line drivers with 3-state outputs.

For the high-impedance state during power up or power down, OE can be tied to GND through a pull-down resistor; the minimum value of the resistor is determined by the current-sourcing capability of the drive.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74LV4T02-EP ACTIVE Enhanced-product four-channel two-input NOR gate with integrated level shifter Voltage range 2V to 5.5V, average propagation delay 9ns, average drive strength 12mA
SN74ALVC126 ACTIVE 4-ch, 1.65-V to 3.6-V buffers with 3-state outputs Voltage range 1.65V to 3.6V, average propagation delay 3ns, average drive strength 24mA
SN74LV4T86-EP ACTIVE Enhanced-product four-channel two-input XOR gate with integrated level shifter Voltage range 2V to 5.5V, average propagation delay 9ns, average drive strength 12mA
SN74LV3T98-EP ACTIVE Enhanced-product three-channel configurable multiple-function gate with integrated level shifter Voltage range 2V to 5.5V, average propagation delay 9ns, average drive strength 12mA
SN74LV393B-EP ACTIVE Enhanced product dual four-bit binary counters Voltage range 2V to 5.5V, average propagation delay 9ns, average drive strength 12mA
SN74LV4T32-EP ACTIVE Enhanced-product four-channel two-input OR gate with integrated level shifter Voltage range 2V to 5.5V, average propagation delay 9ns, average drive strength 12mA
SN74HC126 ACTIVE 4-ch, 2-V to 6-V buffers with 3-state outputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS126 ACTIVE Schmitt-trigger inputs quadruple bus buffer gates with 3-state outputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74LV14B-EP ACTIVE Enhanced product six-channel 2-V to 5.5-V inverters with Schmitt-Trigger inputs Voltage range 2V to 5.5V, average propagation delay 9ns, average drive strength 12mA
SN74LV4T08-EP ACTIVE Enhanced-product four-channel two-input AND gate with integrated level shifter Voltage range 2V to 5.5V, average propagation delay 9ns, average drive strength 12mA
SN74LV3T97-EP ACTIVE Enhanced-product three-channel configurable multiple-function gate with integrated level shifter Voltage range 2V to 5.5V, average propagation delay 9ns, average drive strength 12mA
SN74LV4T00-EP ACTIVE Enhanced-product four-channel two-input NAND gate with integrated level shifter Voltage range 2V to 5.5V, average propagation delay 9ns, average drive strength 12mA
SN74AC126 ACTIVE 4-ch, 2V-to-6V noninverting buffers with three-state outputs Voltage range 2V to 6V, average propagation delay 7ns, average drive strength 24mA
Similar functionality to the compared device.
SN74HCS125 ACTIVE Schmitt-trigger inputs quadruple bus buffer gates with 3-state outputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SNx4AHC126 Quadruple Bus Buffer Gates with 3-State Outputs datasheet (Rev. N) PDF | HTML Feb 27, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74AHC126 Behavioral SPICE Model

SCLM281.ZIP (7 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
SOP (NS) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
PDIP (N) 14 Ultra Librarian
TVSOP (DGV) 14 Ultra Librarian
WQFN (BQA) 14 Ultra Librarian
SSOP (DB) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos