Product details

Technology family AHC Function Digital Multiplexer Configuration 2:1 Number of channels 4 Operating temperature range (°C) -40 to 125 Rating Catalog
Technology family AHC Function Digital Multiplexer Configuration 2:1 Number of channels 4 Operating temperature range (°C) -40 to 125 Rating Catalog
SSOP (DB) 16 48.36 mm² (6.2 mm × 7.8 mm) SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm) VQFN (RGY) 16 14 mm² (4 mm × 3.5 mm) PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm) TVSOP (DGV) 16 23.04 mm² (3.6 mm × 6.4 mm) SOP (NS) 16 79.56 mm² (10.2 mm × 7.8 mm)
  • Operating range 2V to 5.5V
  • Latch-up performance exceeds 250mA per JESD 17
  • ESD Protection Exceeds JESD 22:
    • 2000V Human-Body Model (A114-A)
    • 200V Machine Model (A115-A
    • 1000V Charged-Device Model (C101)
  • Operating range 2V to 5.5V
  • Latch-up performance exceeds 250mA per JESD 17
  • ESD Protection Exceeds JESD 22:
    • 2000V Human-Body Model (A114-A)
    • 200V Machine Model (A115-A
    • 1000V Charged-Device Model (C101)

These quadruple 2-line to 1-line data selectors/multiplexers are designed for 2V to 5.5V VCC operation.

The SNx4AHC157 devices feature a common strobe (G) input. When the strobe is high, all outputs are low. When the strobe is low, a 4-bit word is selected from one of two sources and is routed to the four outputs. The devices provide true data.

These quadruple 2-line to 1-line data selectors/multiplexers are designed for 2V to 5.5V VCC operation.

The SNx4AHC157 devices feature a common strobe (G) input. When the strobe is high, all outputs are low. When the strobe is low, a 4-bit word is selected from one of two sources and is routed to the four outputs. The devices provide true data.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74HCS157 ACTIVE Logic quad 2-input multiplexers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HC157 ACTIVE Quadruple 2-Line To 1-Line Data Selectors/Multiplexers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74HCS157-Q1 ACTIVE Automotive quadruple 2-to-1 multiplexer with Schmitt-trigger inputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
SN74LVC157A-Q1 ACTIVE Automotive quadruple 2-line-to-1-line data selector/multiplexer Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC257A-Q1 ACTIVE Automotive quadruple 2-line to 1-line data selector and multiplexer with tri-state outputs Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SNx4AHC157 Quadruple 2-Line To 1-Line Data Selectors/Multiplexers datasheet (Rev. L) PDF | HTML Jul 12, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SSOP (DB) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
VQFN (RGY) 16 Ultra Librarian
PDIP (N) 16 Ultra Librarian
TVSOP (DGV) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos