SN74AHC165

ACTIVE

Product details

Bits (#) 8 Technology family AHC Input type Standard CMOS Output type 3-State IOL (max) (mA) 8 IOH (max) (mA) -8 Features Balanced outputs, Output register, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Catalog
Bits (#) 8 Technology family AHC Input type Standard CMOS Output type 3-State IOL (max) (mA) 8 IOH (max) (mA) -8 Features Balanced outputs, Output register, Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Catalog
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm) WQFN (BQB) 16 8.75 mm² (3.5 mm × 2.5 mm)
  • Operating range 2-V to 5.5-V V CC
  • Low delay, 6 ns (25°C, 5 V)
  • Latch-up performance exceeds 250 mA per JESD 17
  • Operating range 2-V to 5.5-V V CC
  • Low delay, 6 ns (25°C, 5 V)
  • Latch-up performance exceeds 250 mA per JESD 17

The SN74AHC165 device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage registers. The shift register has a direct overriding clear ( SRCLR) input, a serial (SER) input, and a serial output for cascading. When the output-enable ( OE) input is high, all outputs except QH′ are in the high-impedance state.

The SN74AHC165 device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage registers. The shift register has a direct overriding clear ( SRCLR) input, a serial (SER) input, and a serial output for cascading. When the output-enable ( OE) input is high, all outputs except QH′ are in the high-impedance state.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
NEW SN74LVC595A ACTIVE 1.65-V to 3.6-V, 8-bit shift register with 3-state output registers Voltage range 1.65V to 3.6V, average propagation delay 5.5ns, average drive strength 24mA
SN74LV595B-EP ACTIVE Enhanced product eight-bit shift registers with tri-state output registers Voltage range 2V to 5.5V, average propagation delay 9ns, average drive strength 12mA
SN74HCS165 ACTIVE 8-bit parallel-load shift registers with Schmitt-trigger inputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74AHC1658-Bit Shift Registers With 3-State Output Registers datasheet PDF | HTML Nov 17, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
WQFN (BQB) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos