SN74AHC1G09

ACTIVE

Product details

Technology family AHC Number of channels 1 Inputs per channel 2 IOL (max) (mA) 8 IOH (max) (mA) 0 Input type Standard CMOS Output type Open-drain Features Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 110 Rating Catalog Operating temperature range (°C) -55 to 125
Technology family AHC Number of channels 1 Inputs per channel 2 IOL (max) (mA) 8 IOH (max) (mA) 0 Input type Standard CMOS Output type Open-drain Features Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 110 Rating Catalog Operating temperature range (°C) -55 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • Operating range from 2V to 5.5V
  • Low power consumption, 10µA maximum ICC
  • Maximum tpd of 6ns at 5V
  • ±8mA output drive at 5V
  • Latch-up performance exceeds 250mAper JESD 17
  • Operating range from 2V to 5.5V
  • Low power consumption, 10µA maximum ICC
  • Maximum tpd of 6ns at 5V
  • ±8mA output drive at 5V
  • Latch-up performance exceeds 250mAper JESD 17

The SN74AHC1G09 is a single 2-input positive-AND gate with an open drain output configuration. The device performs the Boolean logic Y = A × B in positive logic.

The SN74AHC1G09 is a single 2-input positive-AND gate with an open drain output configuration. The device performs the Boolean logic Y = A × B in positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
SN74AHC1G09-Q1 ACTIVE Automotive, 1-ch, 2-input 2-V to 5.5-V high-speed (9 ns) AND gate with open-drain outputs Automotive-qualified pin2pin device.
Pin-for-pin with same functionality to the compared device.
NEW SN74LVC1G09B ACTIVE 1-ch, 1.1V-to-5.5V, 2-input AND gate with open-drain outputs Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN74AHC1G09 Single 2–Input Positive-AND Gate With Open-Drain Output datasheet (Rev. F) PDF | HTML Feb 6, 2024
Application brief Optimizing Optical Network Terminal Units With Logic PDF | HTML Apr 5, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

HSEC180ADAPEVM-AM2 — HSEC180 adapter board for AM261x system-on-module (SOM) evaluation module

This evaluation module is a 180-pin High Speed Edge Card (HSEC) adapter for TI AM261x system-on-module (SOM) platforms, allowing for SOM-based platforms to have backwards compatibility with Sitara™/C2000™ HSEC-based EVMs. The HSEC180ADAPEVM-AM2 connects 180 pins from the SOM board to HSEC pins for (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74AHC1G09 Behavioral SPICE Model

SCLM272.ZIP (6 KB) - PSpice model
Supported products & hardware
Reference design

DLP4500-C350REF — High Resolution, Portable Light Steering Reference Design using DLP Technology

This reference design, featuring the DLP® 0.45” WXGA chipset and implemented in the DLP® LightCrafter™ 4500 evaluation module (EVM), enables flexible control of high resolution, accurate patterns for industrial, medical, and scientific applications. With a free USB-based GUI and (...)

Supported products & hardware
Reference design

TIDA-00254 — Accurate Point Cloud Generation for 3D Machine Vision Applications using DLP® Technology

The 3D Machine Vision reference design employs Texas Instruments DLP® Advanced Light Control Software Development Kit (SDK) for LightCrafter™ series controllers, which allows developers to easily construct 3D point clouds by integrating TI’s digital micromirror device (DMD) (...)

Supported products & hardware
Reference design

TIDA-011002 — Cost effective IO-Link Master module reference design

This reference design accelerates the development of IO-Link controller gateways by implementing an 8- port IO-Link gateway that supports up to 400μs cycle time, COM3, 1A per port on L+, and an additional DI/DO. The design supports various Ethernet-based industrial protocols such as EtherCAT®, (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos