SN74AHC1G32

ACTIVE

Product details

Technology family AHC Number of channels 1 Inputs per channel 2 IOL (max) (mA) 8 IOH (max) (mA) -8 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 110 Rating Catalog Operating temperature range (°C) -40 to 125
Technology family AHC Number of channels 1 Inputs per channel 2 IOL (max) (mA) 8 IOH (max) (mA) -8 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 110 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm) SOT-5X3 (DRL) 5 2.56 mm² (1.6 mm × 1.6 mm)
  • Operating range of 2V to 5.5V
  • Max tpd of 6.5ns at 5V
  • Low power consumption, 10µA max ICC
  • ±8mA output drive at 5V
  • Schmitt-trigger action at all inputs makes the circuit tolerant for slower input rise and fall time
  • Latch-up performance exceeds 250mA per JESD 17
  • Operating range of 2V to 5.5V
  • Max tpd of 6.5ns at 5V
  • Low power consumption, 10µA max ICC
  • ±8mA output drive at 5V
  • Schmitt-trigger action at all inputs makes the circuit tolerant for slower input rise and fall time
  • Latch-up performance exceeds 250mA per JESD 17

The SN74AHC1G32 device is a single 2-input positive-OR gate. The device performs the Boolean function Y = A + B or Y = /A • /B in positive logic.

The SN74AHC1G32 device is a single 2-input positive-OR gate. The device performs the Boolean function Y = A + B or Y = /A • /B in positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74LV1T32 ACTIVE Single Power Supply 2-INPUT POSITIVE OR GATE with Logic Level Shifter Voltage range 1.6V to 5.5V, average propagation delay 7ns, average drive strength 8mA
Similar functionality to the compared device.
SN74HCS32 ACTIVE 4-ch, 2-input 2-V to 6-V high-speed (12 ns) OR gate with Schmitt-trigger inputs Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet SN74AHC1G32 Single 2-Input Positive-OR Gate datasheet (Rev. Q) PDF | HTML Apr 16, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74AHC1G32 Behavioral SPICE Model

SCLM268.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

SN74AHC1G32 IBIS Model

SCLM006.ZIP (13 KB) - IBIS model
Supported products & hardware
Simulation model

SN74AHC1G32H IBIS Model

SCLM042.ZIP (6 KB) - IBIS model
Supported products & hardware
Simulation model

SN74AHC1G32H IBIS Model

SCLM040.ZIP (6 KB) - IBIS model
Supported products & hardware
Simulation model

SN74AHC1G32H IBIS Model

SCLM043.ZIP (5 KB) - IBIS model
Supported products & hardware
Simulation model

SN74AHC1G32H IBIS Model

SCLM041.ZIP (5 KB) - IBIS model
Supported products & hardware
Reference design

PMP10711 — Simple 6-Channel Power Supply Sequencing Reference Design for Multi-rail Outputs

PMP10711 is a 6-channel power supply sequencer that utilizes two LM3880 3-channel sequencer ICs. The design uses an external AND gate and OR gate to power up and power down all 6 channels in sequential fashion. This is useful in cases when up to 6 power rails need to be sequenced during power up (...)

Supported products & hardware
Reference design

TIDEP0056 — Thermal Printing with the PRU-ICSS on the BeagleBone Black Reference Design

The Programmable Realtime Unit – Industrial Communications Sub-System (PRU-ICSS) is a versatile component of the AM335x SoC that enables real-time, deterministic, fast GPIO control, even when running a non-deterministic operating system. This reference design provides a concrete use case and (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian
SOT-5X3 (DRL) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos