SN74AUP1G08

ACTIVE

Product details

Technology family AUP Number of channels 1 Inputs per channel 2 IOL (max) (mA) 4 IOH (max) (mA) -4 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 85
Technology family AUP Number of channels 1 Inputs per channel 2 IOL (max) (mA) 4 IOH (max) (mA) -4 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 85
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) X2SON (DSF) 6 1 mm² (1 mm × 1 mm) SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm) USON (DRY) 6 1.45 mm² (1.45 mm × 1 mm) X2SON (DPW) 5 0.64 mm² (0.8 mm × 0.8 mm) DSBGA (YFP) 6 1.4000000000000001 mm² (— mm × — mm) DSBGA (YZP) 5 2.1875 mm² (— mm × — mm) SOT-5X3 (DRL) 5 2.56 mm² (1.6 mm × 1.6 mm)
  • Available in the Ultra Small 0.64mm2 Package (DPW) With 0.5mm Pitch
  • Low Static-Power Consumption: ICC = 0.9µA Maximum
  • Low Dynamic-Power Consumption: Cpd = 4.3pF Typical at 3.3V
  • Low Input Capacitance: Ci = 1.5pF Typical
  • Low Noise: Overshoot and Undershoot <10% of VCC
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back Drive Protection
  • Schmitt-Trigger Action Allows Slow Input Transition and Better Switching Noise Immunity at the Input (Vhys = 250 mV Typical at 3.3V)
  • Wide Operating VCC Range of 0.8V to 3.6V
  • Optimized for 3.3V Operation
  • 3.6V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 4.3ns Maximum at 3.3V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000V Human-Body Model (A114-B, Class II)
    • 1000V Charged-Device Model (C101)
  • Available in the Ultra Small 0.64mm2 Package (DPW) With 0.5mm Pitch
  • Low Static-Power Consumption: ICC = 0.9µA Maximum
  • Low Dynamic-Power Consumption: Cpd = 4.3pF Typical at 3.3V
  • Low Input Capacitance: Ci = 1.5pF Typical
  • Low Noise: Overshoot and Undershoot <10% of VCC
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back Drive Protection
  • Schmitt-Trigger Action Allows Slow Input Transition and Better Switching Noise Immunity at the Input (Vhys = 250 mV Typical at 3.3V)
  • Wide Operating VCC Range of 0.8V to 3.6V
  • Optimized for 3.3V Operation
  • 3.6V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 4.3ns Maximum at 3.3V
  • Suitable for Point-to-Point Applications
  • Latch-Up Performance Exceeds 100mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2000V Human-Body Model (A114-B, Class II)
    • 1000V Charged-Device Model (C101)

This single 2-input positive-AND gate is designed for 0.8V to 3.6V VCC operation and performs the Boolean function Y = A • B or Y = /A + /B in positive logic.

This single 2-input positive-AND gate is designed for 0.8V to 3.6V VCC operation and performs the Boolean function Y = A • B or Y = /A + /B in positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74LVC1G08 ACTIVE 1-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC1G386 ACTIVE Single 3-input, 1.65-V to 5.5-V XOR (exclusive OR) gate Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC1G373 ACTIVE Single D-Type Latch with 3S Output Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC1G374 ACTIVE Single D-Type Flip-Flop with 3-State Output Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC1G18 ACTIVE One of Two Noninverting Demultiplexer with 3-State Deselected Output Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC1G10 ACTIVE Single 3-input, 1.65-V to 5.5-V NAND gate Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
SN74AHC1G08 ACTIVE 1-ch, 2-input 2-V to 5.5-V high-speed (9 ns) AND gate Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA
SN74LVC1G27 ACTIVE Single 3-input, 1.65-V to 5.5-V NOR gate Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC1G332 ACTIVE 1-ch, 3-input 1.65-V to 5.5-V 32-mA drive strength OR gate Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA
SN74LVC1G11 ACTIVE 1-ch, 3-input 1.65-V to 5.5-V 32 mA drive strength AND gate Voltage range 1.65V to 5.5V, average propagation delay 5.5ns, average drive strength 24mA

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet SN74AUP1G08 Low-Power Single 2-Input Positive-AND Gate datasheet (Rev. Q) PDF | HTML Mar 1, 2024
Application brief Understanding Schmitt Triggers (Rev. B) PDF | HTML Apr 17, 2025
Application brief Optimizing Industrial Robot CPU Boards with Logic and Voltage Translation PDF | HTML Dec 12, 2022
Application brief Optimizing WLAN and WiFi Access Point Systems With Logic and Voltage Translation PDF | HTML Nov 3, 2022
Application note Designing and Manufacturing with TI's X2SON Packages Aug 23, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

5-8-NL-LOGIC-EVM — Generic logic and translation EVM supporting 5 to 8 pin DPW, DQE, DRY, DSF, DTM, DTQ and DTT pkgs

Generic EVM designed to support any logic or translation device that has a DTT, DRY, DPW, DTM, DQE, DQM, DSF, or DTQ package. Board design allows for flexible evaluation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74AUP1G08 Behavioral SPICE Model

SCEM690.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

SN74AUP1G08 IBIS Model (Rev. A)

SCEM405 (361 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
X2SON (DSF) 6 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian
USON (DRY) 6 Ultra Librarian
X2SON (DPW) 5 Ultra Librarian
DSBGA (YFP) 6 Ultra Librarian
DSBGA (YZP) 5 Ultra Librarian
SOT-5X3 (DRL) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos