SN74LVC1G08

ACTIVE

Product details

Technology family LVC Number of channels 1 Inputs per channel 2 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LVC Number of channels 1 Inputs per channel 2 IOL (max) (mA) 32 IOH (max) (mA) -32 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 125
X2SON (DSF) 6 1 mm² (1 mm × 1 mm) SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm) USON (DRY) 6 1.45 mm² (1.45 mm × 1 mm) X2SON (DPW) 5 0.64 mm² (0.8 mm × 0.8 mm) SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm) DSBGA (YZP) 5 2.1875 mm² (— mm × — mm) SOT-5X3 (DRL) 5 2.56 mm² (1.6 mm × 1.6 mm)
  • Available in the ultra-small 0.64mm2 package (DPW) with 0.5mm pitch
  • Supports 5V VCC operation
  • Inputs accept voltages to 5.5V
  • Provides down translation to VCC
  • Maximum tpd of 3.6ns at 3.3V
  • Low power consumption, 10µA maximum ICC
  • ±24mA output drive at 3.3V
  • Ioff supports live insertion, partial-power-down mode, and back drive protection
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • Available in the ultra-small 0.64mm2 package (DPW) with 0.5mm pitch
  • Supports 5V VCC operation
  • Inputs accept voltages to 5.5V
  • Provides down translation to VCC
  • Maximum tpd of 3.6ns at 3.3V
  • Low power consumption, 10µA maximum ICC
  • ±24mA output drive at 3.3V
  • Ioff supports live insertion, partial-power-down mode, and back drive protection
  • Latch-up performance exceeds 100mA per JESD 78, Class II

The SN74LVC1G08 device is a single 2-input positive-AND gate. This device performs the Boolean function Y = A • B or Y = Ā + B̅ in positive logic.

The SN74LVC1G08 device is a single 2-input positive-AND gate. This device performs the Boolean function Y = A • B or Y = Ā + B̅ in positive logic.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74AUP1G08 ACTIVE 1-ch, 2-input 0.8-V to 3.6-V low power (< 1uA) AND gate Voltage range 0.8V to 3.6V, average propagation delay 8ns, average drive strength 4mA
SN74AHCT1G08 ACTIVE 1-ch 2-input 4.5-V to 5.5-V AND gate with TTL-compatible CMOS inputs Voltage range 4.5V to 5.5V, average propagation delay 9ns, average drive strength 8mA
Similar functionality to the compared device.
SN74AHC08 ACTIVE 4-ch, 2-input 2-V to 5.5-V high-speed (9 ns) AND gate Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA

Technical documentation

No results found. Please clear your search and try again.
View all 12
Top documentation Type Title Format options Date
* Data sheet SN74LVC1G08 Single 2-Input Positive-AND Gate datasheet (Rev. AA) PDF | HTML Aug 13, 2026
Selection guide Logic Guide (Rev. AC) PDF | HTML Nov 13, 2025
Product overview Generate an Enable Signal that can be Toggled PDF | HTML Jun 14, 2023
Application brief Optimizing Optical Network Terminal Units With Logic PDF | HTML Apr 5, 2023
Application brief Optimizing Industrial Robot CPU Boards with Logic and Voltage Translation PDF | HTML Dec 12, 2022
Application brief Optimizing WLAN and WiFi Access Point Systems With Logic and Voltage Translation PDF | HTML Nov 3, 2022
Application note Applications of Logic and Translation in IP Cameras (Rev. A) PDF | HTML Mar 29, 2021
Application note Optimizing HVAC Gateway Designs W/ Common Logic & Translation Voltage Use Cases (Rev. B) PDF | HTML Mar 29, 2021
Application brief Simplifying Solid-State Relay Designs With Logic PDF | HTML Jan 8, 2021
Application brief Enable and Disable Digital Signals PDF | HTML Nov 4, 2020
Application brief Combine Power Good Signals PDF | HTML Oct 2, 2020
Application note Designing and Manufacturing with TI's X2SON Packages Aug 23, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

5-8-NL-LOGIC-EVM — Generic logic and translation EVM supporting 5 to 8 pin DPW, DQE, DRY, DSF, DTM, DTQ and DTT pkgs

Generic EVM designed to support any logic or translation device that has a DTT, DRY, DPW, DTM, DQE, DQM, DSF, or DTQ package. Board design allows for flexible evaluation.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

AM261-SOM-EVM — AM261x control system-on-module (SOM) evaluation module

AM261-SOM-EVM is an evaluation and development board for the Texas Instruments' Sitara™ AM261x series of microcontrollers (MCUs). The System-On-Module design with three 120-pin high-speed, high-density connectors is an excellent choice for initial evaluation and rapid prototyping. An XDS110ISOEVM (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

EVMK2GX — 66AK2Gx 1GHz evaluation module

The EVMK2GX (also known as "K2G") 1GHz evaluation module (EVM) enables developers to immediately start evaluating the 66AK2Gx processor family, and to accelerate the development of audio, industrial motor control, smart grid protection and other high reliability, real-time compute intensive (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Third-party accessory

VANTRON-3P-AM6411 — Vantron Technology G405 2ETH 2COM Edge Computing Gateway

G405 industrial edge computing gateway is an Arm®-based high-performance solution built for industrial applications. The gateway features dual-SIM 4G connectivity, Wi-Fi, Bluetooth, and five Ethernet jacks, while supporting a virtual private network (VPN) to address diversified networking (...)

Supported products & hardware
Simulation model

SN74LVC1G08 Behavioral SPICE Model

SCEM642.ZIP (7 KB) - PSpice model
Supported products & hardware
Simulation model

SN74LVC1G08 IBIS Model (Rev. A)

SCEM167A.ZIP (42 KB) - IBIS model
Supported products & hardware

Many TI reference designs include the SN74LVC1G08

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
X2SON (DSF) 6 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian
USON (DRY) 6 Ultra Librarian
X2SON (DPW) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian
DSBGA (YZP) 5 Ultra Librarian
SOT-5X3 (DRL) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos