SN74AVC8T245-Q1

ACTIVE

Automotive Catalog 8-Bit Dual-Supply Bus Transceiver w/ Configurable Voltage Transl., 3-State Output

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
SN74AXC8T245-Q1 ACTIVE Automotive 8-bit dual-supply bus transceiver w/ configurable voltage translation, 3-state output Pin-to-pin upgrade with a wider voltage range and improved performance
TXV0108-Q1 ACTIVE Automotive, dual-supply direction-controlled eight-channel voltage translator Improved timing specs such as rise/fall time, skew, and propagation delay.
Similar functionality to the compared device.
TXV0106-Q1 ACTIVE Automotive dual-supply fixed-direction six-channel voltage translator 6 channel device with improved timing specs such as rise/fall time, skew, and propagation delay.

SN74AVC8T245-Q1

ACTIVE

Product details

Bits (#) 8 Data rate (max) (Mbps) 380 Topology Push-Pull Direction control (typ) Direction-controlled Vin (min) (V) 0.65 Vin (max) (V) 3.6 Vout (min) (V) 0.65 Vout (max) (V) 3.6 Applications GPIO, I2S, JTAG, PCM, RGMII, SPI, UART Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc disconnect, Vcc isolation Technology family AVC Supply current (max) (mA) 0.025 Rating Automotive Operating temperature range (°C) -40 to 125
Bits (#) 8 Data rate (max) (Mbps) 380 Topology Push-Pull Direction control (typ) Direction-controlled Vin (min) (V) 0.65 Vin (max) (V) 3.6 Vout (min) (V) 0.65 Vout (max) (V) 3.6 Applications GPIO, I2S, JTAG, PCM, RGMII, SPI, UART Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc disconnect, Vcc isolation Technology family AVC Supply current (max) (mA) 0.025 Rating Automotive Operating temperature range (°C) -40 to 125
VQFN (RHL) 24 19.25 mm² (5.5 mm × 3.5 mm) TSSOP (PW) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • Qualified for automotive applications
  • AEC Q100 test guidance with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Control inputs V IH and V IL levels are referenced to V CCA voltage
  • V CC isolation feature – if either V CC input is at GND, all I/O ports are in the high-impedance state
  • I off supports partial power-down-mode operation
  • Fully configurable dual-rail design allows each port to operate over the full 1.4-V to 3.6-V power-supply range
  • I/Os are 4.6-V tolerant
  • Maximum data rates:
    • 170Mbps (V CCA  < 1.8 V or V CCB  < 1.8 V)
    • 320Mbps (V CCA  ≥ 1.8 V and V CCB ≥ 1.8 V)
  • Latch-up performance exceeds 100 mA per JESD 78, Class II
  • Qualified for automotive applications
  • AEC Q100 test guidance with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Control inputs V IH and V IL levels are referenced to V CCA voltage
  • V CC isolation feature – if either V CC input is at GND, all I/O ports are in the high-impedance state
  • I off supports partial power-down-mode operation
  • Fully configurable dual-rail design allows each port to operate over the full 1.4-V to 3.6-V power-supply range
  • I/Os are 4.6-V tolerant
  • Maximum data rates:
    • 170Mbps (V CCA  < 1.8 V or V CCB  < 1.8 V)
    • 320Mbps (V CCA  ≥ 1.8 V and V CCB ≥ 1.8 V)
  • Latch-up performance exceeds 100 mA per JESD 78, Class II

The SN74AVC8T245-Q1 is an 8-bit noninverting bus transceiver that uses two separate configurable power-supply rails. The SN74AVC8T245-Q1 operation is optimal with V CCA and V CCB set at 1.4 V to 3.6 V. It is operational with V CCA and V CCB as low as 1.2 V. The A port is designed to track V CCA. V CCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track V CCB. V CCB accepts any supply voltage from 1.2 V to 3.6 V. This allows for universal low-voltage bidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V voltage nodes.

The SN74AVC8T245-Q1 design enables asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. One can use the output-enable ( OE) input to disable the outputs so the buses are effectively isolated.

In the SN74AVC8T245-Q1 design, V CCA supplies the control pins (DIR and OE).

This device specification covers partial-power-down applications using I off. The I off circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.

The V CC isolation feature allows both ports to be in the high-impedance state if either V CC input is at GND.

To put the device in the high-impedance state during power up or power down, tie OE to V CC through a pullup resistor; the current-sinking capability of the driver determines the minimum value of the resistor.

The SN74AVC8T245-Q1 is an 8-bit noninverting bus transceiver that uses two separate configurable power-supply rails. The SN74AVC8T245-Q1 operation is optimal with V CCA and V CCB set at 1.4 V to 3.6 V. It is operational with V CCA and V CCB as low as 1.2 V. The A port is designed to track V CCA. V CCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track V CCB. V CCB accepts any supply voltage from 1.2 V to 3.6 V. This allows for universal low-voltage bidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V voltage nodes.

The SN74AVC8T245-Q1 design enables asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. One can use the output-enable ( OE) input to disable the outputs so the buses are effectively isolated.

In the SN74AVC8T245-Q1 design, V CCA supplies the control pins (DIR and OE).

This device specification covers partial-power-down applications using I off. The I off circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.

The V CC isolation feature allows both ports to be in the high-impedance state if either V CC input is at GND.

To put the device in the high-impedance state during power up or power down, tie OE to V CC through a pullup resistor; the current-sinking capability of the driver determines the minimum value of the resistor.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

AVCLVCDIRCNTRL-EVM — Generic EVM for Direction-Controlled Bidirectional Translation Device Supporting AVC and LVC

The generic EVM is designed to support one, two, four and eight channel LVC and AVC direction-controlled translation devices. It also supports the bus hold and automotive -Q1 devices in the same number of channels. The AVC are low voltage translation devices with lower drive strength of 12mA. LVC (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TXV0106-EVM — TXV0106 evaluation module

The TXV0106 evaluation module (EVM) is an easy-to-use platform to evaluate the functionality and performance of the TXV0106 device. The EVM has optional circuits and jumpers to configure the device for different applications. The device offers options for both fixed and direction control low-skew, (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TXV0108-EVM — TXV0108 evaluation module

The TXV0108 evaluation module (EVM) is an easy-to-use platform to evaluate the functionality and performance of the TXV0108 device. The EVM has optional circuits and jumpers to configure the device for different applications. The device offers options for both fixed and direction control low-skew, (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RHL) 24 Ultra Librarian
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos