The SN74LV2T74
contains two independent D-type positive-edge-triggered flip-flops. A low level at
the preset ( PRE) input sets the output high. A low level at the
clear ( CLR) input resets the output low. Preset and clear
functions are asynchronous and not dependent on the levels of the other inputs. When
PRE and CLR are inactive (high), data at the data (D) input meeting the setup time
requirements is transferred to the outputs (Q, Q) on the
positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a voltage
level and is not directly related to the rise time of the input clock (CLK) signal.
Following the hold-time interval, data at the data (D) input can be changed without
affecting the levels at the outputs (Q, Q). The output level is
referenced to the supply voltage (V CC) and supports 1.8-V, 2.5-V, 3.3-V,
and 5-V CMOS levels.
The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).
The SN74LV2T74
contains two independent D-type positive-edge-triggered flip-flops. A low level at
the preset ( PRE) input sets the output high. A low level at the
clear ( CLR) input resets the output low. Preset and clear
functions are asynchronous and not dependent on the levels of the other inputs. When
PRE and CLR are inactive (high), data at the data (D) input meeting the setup time
requirements is transferred to the outputs (Q, Q) on the
positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a voltage
level and is not directly related to the rise time of the input clock (CLK) signal.
Following the hold-time interval, data at the data (D) input can be changed without
affecting the levels at the outputs (Q, Q). The output level is
referenced to the supply voltage (V CC) and supports 1.8-V, 2.5-V, 3.3-V,
and 5-V CMOS levels.
The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).