SN74AHCT74

ACTIVE

Product details

Number of channels 2 Technology family AHCT Input type TTL-Compatible CMOS Output type Push-Pull Clock frequency (max) (MHz) 70 IOL (max) (mA) 8 IOH (max) (mA) -8 Supply current (max) (µA) 20 Features Balanced outputs, Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Catalog
Number of channels 2 Technology family AHCT Input type TTL-Compatible CMOS Output type Push-Pull Clock frequency (max) (MHz) 70 IOL (max) (mA) 8 IOH (max) (mA) -8 Supply current (max) (µA) 20 Features Balanced outputs, Very high speed (tpd 5-10ns) Operating temperature range (°C) -40 to 125 Rating Catalog
PDIP (N) 14 181.42 mm² (19.3 mm × 9.4 mm) SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) TSSOP (PW) 14 32 mm² (5 mm × 6.4 mm) TVSOP (DGV) 14 23.04 mm² (3.6 mm × 6.4 mm) WQFN (BQA) 14 7.5 mm² (3 mm × 2.5 mm) SSOP (DB) 14 48.36 mm² (6.2 mm × 7.8 mm) VQFN (RGY) 14 12.25 mm² (3.5 mm × 3.5 mm) SOP (NS) 14 79.56 mm² (10.2 mm × 7.8 mm)
  • Operating range of 4.5 V to 5.5 V
  • Low power consumption, 10-µA maximum I CC
  • ±8-mA output drive at 5 V
  • Inputs are TTL-voltage compatible
  • Latch-up performance exceeds 250 mA per JESD 17
  • Operating range of 4.5 V to 5.5 V
  • Low power consumption, 10-µA maximum I CC
  • ±8-mA output drive at 5 V
  • Inputs are TTL-voltage compatible
  • Latch-up performance exceeds 250 mA per JESD 17

The ’AHCT74 dual positive-edge-triggered devices are D-type flip-flops.

A low level at the preset ( PRE) or clear ( CLR) inputs sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs.

The ’AHCT74 dual positive-edge-triggered devices are D-type flip-flops.

A low level at the preset ( PRE) or clear ( CLR) inputs sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74LV2T74-Q1 ACTIVE Automotive 1.8-V to 5.5-V single power supply dual D-Type positive-edge-triggered flip-flops Voltage range 1.6V to 5.5V, average propagation delay 7ns, average drive strength 8mA
SN74LV2T74 ACTIVE 1.8-V to 5.5-V single power supply dual D-Type positive-edge-triggered flip-flops Voltage range 1.6V to 5.5V, average propagation delay 7ns, average drive strength 8mA
SN74ACT74-Q1 ACTIVE Automotive dual positive-edge-triggered D-type flip-flops with clear and preset Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA
SN74ACT10-Q1 ACTIVE Automotive, 3-ch, 3-input, 1.5V to 6V 24mA drive strength NAND gate with TTL compatible inputs Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA
SN74ACT74 ACTIVE Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear and Preset Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA
SN74ACT3G97-Q1 ACTIVE Automotive three-channel 2V-to-6V multiple-function configurable gate with TTL inputs Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA
Similar functionality to the compared device.
CD74ACT74 ACTIVE Dual Positive-Edge-Triggered D-Type Flip-Flops with Set and Reset Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SNxAHCT74 Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear And Preset datasheet (Rev. R) PDF | HTML Oct 17, 2023
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML Dec 15, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74AHCT74 IBIS Model

SCLM075.ZIP (22 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
TVSOP (DGV) 14 Ultra Librarian
WQFN (BQA) 14 Ultra Librarian
SSOP (DB) 14 Ultra Librarian
VQFN (RGY) 14 Ultra Librarian
SOP (NS) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos