TAC5682
Two-channel SoundWire® audio codec with 100dB DR ADC, 114dB DR ground-centered HP amp, 12W smart amp
TAC5682
- Universal Audio Jack (UAJ)
- ADC Channel
- Performance:
- Mono Mic, Single-ended (Jack Pins 3, 4)
- DR: 100dB
- Input Voltage: 0.4VRMS FS
- Stereo Mic/Line In Single-ended (Jack Pins 1, 2)
- DR: 95dB
- Input Voltage: 1VRMS FS
- THD+N: -85dB
- Mono Mic, Single-ended (Jack Pins 3, 4)
- Programmable microphone bias (2.25V or 3V)
- Integrated MICBIAS resistor
- Performance:
- DAC Channel
- Integrated Ground Centered Stereo HP Amp
- Performance:
- DR: 117dB & THD+N: –90dB at 40mW
- Output Level: 40mW at 32Ω
- High impedance output voltage: Single-ended, 2VRMS FS
- Common Features
- UAJ type & Button-press detection
- Automatic OMTP/CTIA configuration
- ADC Channel
- Class-D Amplifier
- Stereo 12W Class-D
- 80% Efficiency (1W, 8Ω, 12.6V)
- 30µVRMS A-wt. idle channel noise
- Wide battery range support from 5V up to 23V
- Integrated speaker protection
- 4-Channel PDM Digital Microphone
- Common features
- Programmable High Pass Filter (HPF) and bi-quad filters
- Integrated Tunable DSP and Programmable PLL
- Temperature: -40°C ≤ TA ≤ +85°C
- User Interface
- SoundWire 1.2 and SDCA 1.0
- I2C
- Power Supplies
- SPKVDD: 5V to 23V
- DRVDD: 5V
- AVDD: 1.8V, CPVDD: 1.8V
- IOVDD: 1.2V or 1.8V
The TAC5682 is a high-performance full-function SoundWire stereo audio codec, integrating a universal audio jack (UAJ) with a stereo Ground Centered Headphone (GCHP) amplifier, 4-channel digital mic, stereo Class-D amplifier along with an integrated DSP for advanced audio processing. The UAJ supports jack and button-press detection, and the ADC and DAC have a dynamic range of 100dB and 117dB respectively. The headphone amp can drive up to 40mW ground-centered output into 32Ω headphone loads. The integrated speaker current sense provides for real-time monitoring of the speakers and the on-chip DSP supports the Texas Instruments Smart Amp speaker protection algorithm. Additionally the TAC5682 integrates programmable channel gain, digital volume control, a low-jitter PLL, programmable High Pass Filter (HPF), along with programmable DRC and bi-quad filters. The TAC5682 supports the MIPI Alliance SoundWire® 1.2 protocol and is SDCA 1.0 compliant. The device can be controlled with I2C. These integrated high-performance features make TAC5682 an excellent single-chip choice for PC notebooks and desktop audio applications.
The full data sheet and additional resources are available. Request now
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TAC5682 Full-function SoundWire Stereo Audio Codec with Universal Audio Jack, 4-Channel Digital Mic Support, Integrated DSP, and Stereo 12W Class-D Amplifier datasheet | PDF | HTML | 12 May 2026 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TAC5682EVM-K — TAC5682 evaluation module
This TAC5x72EVM-K and TAC5x82EVM-K evaluation module (EVM) allows user to test the capabilities of Texas Instruments’ TAC5572, TAC5672, TAC5582, and TAC5682 PC Codecs. The TAC5xx2 is a high performance full-function SoundWire stereo audio codec, integrating a universal audio jack (UAJ) with (...)
TAC5682-DESIGN — Design resources for TAC5682
Supported products & hardware
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN (RSL) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.