Product details

Number of DAC channels 2 Analog outputs 2 DAC SNR (typ) (dB) 110 Sampling rate (max) (kHz) 192 Control interface H/W Resolution (Bits) 32 Architecture Delta-Sigma Operating temperature range (°C) -40 to 125 Rating Catalog
Number of DAC channels 2 Analog outputs 2 DAC SNR (typ) (dB) 110 Sampling rate (max) (kHz) 192 Control interface H/W Resolution (Bits) 32 Architecture Delta-Sigma Operating temperature range (°C) -40 to 125 Rating Catalog
VQFN (RGE) 24 16 mm² 4 x 4
    • Stereo audio DAC performance:
      • DAC to differential line-out dynamic range: 110dB
      • DAC to pseudo-differential headphone-out dynamic range: 107dB
      • DAC to differential line-out THD+N: –100 dB
      • Output voltage:
        • Differential Line-out/Receiver, 2VRMS full-scale
        • Pseudo-differential Headphone, 1VRMS full-scale
        • Single-ended Line-out, 1VRMS full-scale
      • DAC sample rates (fs) = 8kHz to 192kHz
    • Key Features
      • Pin or Hardware Control
      • Audio Serial Interface
        • Format: TDM, LJ or I2S
        • Bus Controller and Target Modes
        • Daisy chain in TDM Mode
        • Word Length: Selectable 24 or 32 Bits
      • Pin-selectable digital interpolation filter options:
        • Linear-phase
        • Low-latency
      • Auto clock detection
      • Interrupt output on clock error
      • Single supply operation AVDD: 1.8V or 3.3V
      • I/O Supply Operation: 1.8V or 3.3V
      • Temperature grade 1: –40°C ≤ TA ≤ +125°C
    • Stereo audio DAC performance:
      • DAC to differential line-out dynamic range: 110dB
      • DAC to pseudo-differential headphone-out dynamic range: 107dB
      • DAC to differential line-out THD+N: –100 dB
      • Output voltage:
        • Differential Line-out/Receiver, 2VRMS full-scale
        • Pseudo-differential Headphone, 1VRMS full-scale
        • Single-ended Line-out, 1VRMS full-scale
      • DAC sample rates (fs) = 8kHz to 192kHz
    • Key Features
      • Pin or Hardware Control
      • Audio Serial Interface
        • Format: TDM, LJ or I2S
        • Bus Controller and Target Modes
        • Daisy chain in TDM Mode
        • Word Length: Selectable 24 or 32 Bits
      • Pin-selectable digital interpolation filter options:
        • Linear-phase
        • Low-latency
      • Auto clock detection
      • Interrupt output on clock error
      • Single supply operation AVDD: 1.8V or 3.3V
      • I/O Supply Operation: 1.8V or 3.3V
      • Temperature grade 1: –40°C ≤ TA ≤ +125°C

The TAD5142 is a 2VRMS 110dB stereo audio DAC that can be configured for either line output or headphone load and supports both single-ended and differential output options. The device integrates a phase-locked loop (PLL) and supports sample rates up to 192kHz. TAD5142 can drive upto 62.5 mW into a 16Ω headphone load. The TAD5142 supports time-division multiplexing (TDM), left-justified (LJ), or I2S audio formats in controller and target modes, and is pin or hardware controlled. These integrated high-performance features, pin control along with a single supply operation, make TAD5142 an excellent choice for space-constrained audio applications.

The TAD5142 is a 2VRMS 110dB stereo audio DAC that can be configured for either line output or headphone load and supports both single-ended and differential output options. The device integrates a phase-locked loop (PLL) and supports sample rates up to 192kHz. TAD5142 can drive upto 62.5 mW into a 16Ω headphone load. The TAD5142 supports time-division multiplexing (TDM), left-justified (LJ), or I2S audio formats in controller and target modes, and is pin or hardware controlled. These integrated high-performance features, pin control along with a single supply operation, make TAD5142 an excellent choice for space-constrained audio applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TAD5242 ACTIVE Hardware-control stereo audio DAC with 120dB dynamic range, and headphone and line driver Higher performance version
Pin-for-pin with same functionality to the compared device
NEW TAD5112 ACTIVE Low-power stereo audio DAC with 110dB dynamic range, and headphone and line driver Software-controlled version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TAD5142 Hardware-control stereo audio DAC with 110 dB dynamic range, and headphone/line driver datasheet (Rev. A) PDF | HTML 03 Oct 2024
Application note Clocking Configuration of Device and Flexible Clocking For TAx5x1x Family (Rev. A) PDF | HTML 05 Sep 2024
Application note Output Swings and Common-mode Settings in AC-coupled and DC-coupled DAC (Rev. A) PDF | HTML 11 Jul 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAD5142EVM-K — TAD5142 evaluation module

The TAD5142 evaluation module (EVM) allows the user to test the capabilities of the TAD5142, a hardware-control two-channel high-performance stereo DAC, which is intended for applications in land mobile radio, IP telephone or professional audio applications. The EVM is paired with the AC-MB, a (...)
User guide: PDF | HTML
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos