NEW

THS3470

ACTIVE

60V, 100MHz, 1A output current high-speed power amplifier

Product details

Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 60 GBW (typ) (MHz) 100 BW at Acl (MHz) 160 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 6500 Vn at flatband (typ) (nV√Hz) 1.7 Vn at 1 kHz (typ) (nV√Hz) 3.15 Iq per channel (typ) (mA) 33 Vos (offset voltage at 25°C) (max) (mV) 1.1 Rail-to-rail No Features Adj Current Limit, Error Flag, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 72 Input bias current (max) (pA) 18000000 Offset drift (typ) (µV/°C) 2 Iout (typ) (mA) 1000 2nd harmonic (dBc) 90 3rd harmonic (dBc) 79 Frequency of harmonic distortion measurement (MHz) 10
Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 60 GBW (typ) (MHz) 100 BW at Acl (MHz) 160 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 6500 Vn at flatband (typ) (nV√Hz) 1.7 Vn at 1 kHz (typ) (nV√Hz) 3.15 Iq per channel (typ) (mA) 33 Vos (offset voltage at 25°C) (max) (mV) 1.1 Rail-to-rail No Features Adj Current Limit, Error Flag, Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 72 Input bias current (max) (pA) 18000000 Offset drift (typ) (µV/°C) 2 Iout (typ) (mA) 1000 2nd harmonic (dBc) 90 3rd harmonic (dBc) 79 Frequency of harmonic distortion measurement (MHz) 10
VQFN (REB) 42 49 mm² 7 x 7
  • Bandwidth (VS = ±20V, RFB = 1.2kΩ):

    • Small-signal: 70MHz (VO = 2VPP)
    • Large-signal: 45MHz (VO = 20VPP)
    • Large-signal: 22MHz (VS = ±30V, VO = 50VPP, RF = 2kΩ)
  • Slew rate (20-80%):

    • 3000V/µs (RF = 1.2kΩ, CL = 300pF)
    • 2000V/µs (RF = 2kΩ, CL = 1nF)
    • 6500V/µs (Peak, RF = 1.2kΩ, RL = 100Ω)
  • Output current:

    • Linear output current: ±1.35A
    • Peak output current: 2A
    • 250mV VOUT swing in linear range (IOUT = ±1A, VO = ±25V, VS = ±30V)
  • Diagnostic features:

    • Programmable current limit (200mA to 1.5A, separate source and sink)
    • Die temperature and current output monitoring
    • Diagnostic flags (temperature, current source, current sink)
  • Bandwidth (VS = ±20V, RFB = 1.2kΩ):

    • Small-signal: 70MHz (VO = 2VPP)
    • Large-signal: 45MHz (VO = 20VPP)
    • Large-signal: 22MHz (VS = ±30V, VO = 50VPP, RF = 2kΩ)
  • Slew rate (20-80%):

    • 3000V/µs (RF = 1.2kΩ, CL = 300pF)
    • 2000V/µs (RF = 2kΩ, CL = 1nF)
    • 6500V/µs (Peak, RF = 1.2kΩ, RL = 100Ω)
  • Output current:

    • Linear output current: ±1.35A
    • Peak output current: 2A
    • 250mV VOUT swing in linear range (IOUT = ±1A, VO = ±25V, VS = ±30V)
  • Diagnostic features:

    • Programmable current limit (200mA to 1.5A, separate source and sink)
    • Die temperature and current output monitoring
    • Diagnostic flags (temperature, current source, current sink)

The THS3470 is a high-speed current-feedback amplifier (CFA) with a high linear-output current drive (1.35A), high slew rate (6500V/µs peak), and wide supply range (60V). The device is stable over a wide range of capacitive loads and supports up to 2A of peak output current that these applications require. The THS3470 has a bandwidth of 70MHz with low-noise and distortion providing great large-signal performance for heavy resistive loads as well.

In addition to high speed and power performance, the THS3470 features a number of useful features such as temperature monitoring, output current monitoring, output current limiting, and output current protection. The output current features of the device can be manually enabled or driven by various flag outputs from the device providing even greater modularity in the use case of the device.

The THS3470 is available in a VQFN-42 (REB) package, providing small-size with an exposed top-side thermal pad for direct heat transfer to a heat sink. The THS3470 is characterized for operation over the wide temperature range of –40°C to +125°C.

The THS3470 is a high-speed current-feedback amplifier (CFA) with a high linear-output current drive (1.35A), high slew rate (6500V/µs peak), and wide supply range (60V). The device is stable over a wide range of capacitive loads and supports up to 2A of peak output current that these applications require. The THS3470 has a bandwidth of 70MHz with low-noise and distortion providing great large-signal performance for heavy resistive loads as well.

In addition to high speed and power performance, the THS3470 features a number of useful features such as temperature monitoring, output current monitoring, output current limiting, and output current protection. The output current features of the device can be manually enabled or driven by various flag outputs from the device providing even greater modularity in the use case of the device.

The THS3470 is available in a VQFN-42 (REB) package, providing small-size with an exposed top-side thermal pad for direct heat transfer to a heat sink. The THS3470 is characterized for operation over the wide temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet THS3470 60V, 1A, 70MHz, 6500V/μs, High-Speed Power Amplifier datasheet (Rev. A) PDF | HTML 23 Oct 2025
Certificate THS3470REBEVM EU Declaration of Conformity (DoC) 06 Feb 2025
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS3470REBEVM — THS3470 evaluation module

The THS3470EVM is an evaluation module (EVM) designed for easy measurement and setup of the THS3470 60V, 1A, 100MHz, high-speed power amplifier. The board features instructions to configure input and output connections easily, simple control interfaces for changing the functional modes of the (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

THS3470 TINA-TI Reference Design

SBOMCQ7.TSC (23 KB) - TINA-TI Reference Design
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (REB) 42 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos