THS7303

ACTIVE

Product details

Number of channels 3 Diff gain (%) 0.13 Iout (typ) (A) 0.07 Vs (min) (V) 2.6 Vs (max) (V) 5.5 Diff phase (°) 0.55 Iq (typ) (mA) 16.6 Number of filter poles 5 Features I2C control method Input configuration 2:1 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 3 Diff gain (%) 0.13 Iout (typ) (A) 0.07 Vs (min) (V) 2.6 Vs (max) (V) 5.5 Diff phase (°) 0.55 Iq (typ) (mA) 16.6 Number of filter poles 5 Features I2C control method Input configuration 2:1 Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 20 41.6 mm² (6.5 mm × 6.4 mm)
  • 3-Video Amplifiers for CVBS, S-Video, Y'U'V', SD/ED/HD Y'P'BP'R, and G'B'R' (R'G'B')
  • I2C™ Control of All Functions
  • Integrated Low-Pass Filters
    • 5th-Order Butterworth Characteristics
    • Selectable Corner Frequencies of 9-MHz, 16-MHz, 35-MHz, and Bypass (190-MHz)
  • Selectable Input Bias Modes
    • AC-Coupled with Sync-Tip-Clamp
    • AC-Coupled with Bias
    • DC-Coupled with 135-mV Input Shift
    • DC-Coupled
  • 2:1 Input MUX Allows Multiple Input Sources
  • Built-in 6-dB Gain (2 V/V)
  • SAG Correction Capable
  • 2.7-V to 5-V Single Supply Operation
  • Low 16.6-mA (3.3 V) Total Quiscent Current
  • Individual Disable (< 1 µA) and Mute Control
  • Rail-to-Rail Output:
    • Output Swings within 100 mV from the Rails to Allow AC or DC Output Coupling
    • Supports Driving Two Lines per Channel
  • Low Differential Gain/Phase of 0.13%/0.55°
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • PVR/DVDR Output Buffering
    • USB/Portable Low Power Video Buffering

    Windows is a registered trademark of Microsoft Corporation.
    I2C is a trademark of NXP Semiconductors.
    All other trademarks are the property of their respective owners.

    • 3-Video Amplifiers for CVBS, S-Video, Y'U'V', SD/ED/HD Y'P'BP'R, and G'B'R' (R'G'B')
    • I2C™ Control of All Functions
    • Integrated Low-Pass Filters
      • 5th-Order Butterworth Characteristics
      • Selectable Corner Frequencies of 9-MHz, 16-MHz, 35-MHz, and Bypass (190-MHz)
    • Selectable Input Bias Modes
      • AC-Coupled with Sync-Tip-Clamp
      • AC-Coupled with Bias
      • DC-Coupled with 135-mV Input Shift
      • DC-Coupled
    • 2:1 Input MUX Allows Multiple Input Sources
    • Built-in 6-dB Gain (2 V/V)
    • SAG Correction Capable
    • 2.7-V to 5-V Single Supply Operation
    • Low 16.6-mA (3.3 V) Total Quiscent Current
    • Individual Disable (< 1 µA) and Mute Control
    • Rail-to-Rail Output:
      • Output Swings within 100 mV from the Rails to Allow AC or DC Output Coupling
      • Supports Driving Two Lines per Channel
    • Low Differential Gain/Phase of 0.13%/0.55°
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • PVR/DVDR Output Buffering
    • USB/Portable Low Power Video Buffering

    Windows is a registered trademark of Microsoft Corporation.
    I2C is a trademark of NXP Semiconductors.
    All other trademarks are the property of their respective owners.

    Fabricated using the new complementary silicon-germanium (SiGe) BiCom-3 process, the THS7303 is a low-power, single-supply, 2.7-V to 5-V, 3-channel integrated video buffer. It incorporates a selectable fifth-order Butterworth filter to eliminate data converter images. The 9-MHz filter is a perfect choice for SDTV video including composite (CVBS), S-Video, and 480i/576i Y'P'BP'R, and G'B'R' (R'G'B') signals. The 16-MHz filter is ideal for EDTV 480p/576p Y'P'BP'R, G'B'R', and VGA signals. The 35-MHz filter is useful for HDTV 720p/1080i Y'P'BP'R, G'B'R', and SVGA/XGA signals. For 1080p or SXGA/UXGA signals, the filter can be bypassed allowing a 190-MHz bandwidth, 300-V/µs amplifier to buffer the signal.

    Each channel of the THS7303 is individually I2C configurable for all functions which makes it flexible for any application. Its rail-to-rail output stage allows for both ac and dc coupling applications. The 6-dB gain along with the built-in SAG correction allows for maximum flexibility as an output video buffer.

    The 16.6-mA total quiescent current (55 mW total power) makes the THS7303 an excellent choice for USB powered or portable video applications. While fully disabled, the THS7303 consumes less than 1 µA making it ideal for energy sensitive applications.

    As part of the THS7303 flexibility, the 2:1 MUX input can be selected for ac- or dc-coupled inputs. The ac-coupled modes include a sync-tip-clamp option for CVBS/Y'/G'/B'/R' with sync or a fixed bias for the C'/P'B/P'R non-sync channels. The dc input options include a dc input or a (dc + 135-mV) input offset shift to allow for a full sync dynamic range at the output with 0-V input.

    Fabricated using the new complementary silicon-germanium (SiGe) BiCom-3 process, the THS7303 is a low-power, single-supply, 2.7-V to 5-V, 3-channel integrated video buffer. It incorporates a selectable fifth-order Butterworth filter to eliminate data converter images. The 9-MHz filter is a perfect choice for SDTV video including composite (CVBS), S-Video, and 480i/576i Y'P'BP'R, and G'B'R' (R'G'B') signals. The 16-MHz filter is ideal for EDTV 480p/576p Y'P'BP'R, G'B'R', and VGA signals. The 35-MHz filter is useful for HDTV 720p/1080i Y'P'BP'R, G'B'R', and SVGA/XGA signals. For 1080p or SXGA/UXGA signals, the filter can be bypassed allowing a 190-MHz bandwidth, 300-V/µs amplifier to buffer the signal.

    Each channel of the THS7303 is individually I2C configurable for all functions which makes it flexible for any application. Its rail-to-rail output stage allows for both ac and dc coupling applications. The 6-dB gain along with the built-in SAG correction allows for maximum flexibility as an output video buffer.

    The 16.6-mA total quiescent current (55 mW total power) makes the THS7303 an excellent choice for USB powered or portable video applications. While fully disabled, the THS7303 consumes less than 1 µA making it ideal for energy sensitive applications.

    As part of the THS7303 flexibility, the 2:1 MUX input can be selected for ac- or dc-coupled inputs. The ac-coupled modes include a sync-tip-clamp option for CVBS/Y'/G'/B'/R' with sync or a fixed bias for the C'/P'B/P'R non-sync channels. The dc input options include a dc input or a (dc + 135-mV) input offset shift to allow for a full sync dynamic range at the output with 0-V input.

    Download View video with transcript Video

    Technical documentation

    No results found. Please clear your search and try again.
    View all 1
    Top documentation Type Title Format options Date
    * Data sheet 3-Ch, Low-Power Video Amp w/I2C Control, Select Filters, 6db Gain, 2:1 Input MUX datasheet (Rev. B) Mar 16, 2011

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    Driver or library

    THS7303SW-LINUX — Linux Driver for THS7303

    The Linux driver supports the THS7303 Video Amp and Filter. The Linux driver supports communication through the I2C bus and interfaces with the V4L2 sub-system.

    Linux Mainline Status

    Available in Linux Main line: Yes
    Available through git.ti.com: N/A

    Supported Devices:
    • ths7303
    • ths7353
    Linux Source Files

    (...)

    Supported products & hardware
    Simulation model

    THS7303 IBIS Model

    SLOM435.ZIP (4 KB) - IBIS model
    Supported products & hardware
    Package Pins CAD symbols, footprints & 3D models
    TSSOP (PW) 20 Ultra Librarian

    Ordering & quality

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos