THS7314

ACTIVE

3-Channel SDTV Video Amp with 5th Order Filter and 6-dB Gain

alarmNotifications Order now

Product details

Number of channels 3 Diff gain (%) 0.1 Iout (typ) (A) 0.07 Vs (min) (V) 2.85 Vs (max) (V) 5.5 Diff phase (°) 0.1 Iq (typ) (mA) 16 Number of filter poles 5 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 3 Diff gain (%) 0.1 Iout (typ) (A) 0.07 Vs (min) (V) 2.85 Vs (max) (V) 5.5 Diff phase (°) 0.1 Iq (typ) (mA) 16 Number of filter poles 5 Operating temperature range (°C) -40 to 85 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 3 SDTV Video Amplifiers for CVBS, S-Video, Y'P'BP'R 480i/576i, Y'U'V', or G'B'R' (R'G'B')
  • Integrated Low-Pass Filters
    • 5th-Order 8.5-MHz (–3dB) Butterworth
      • –1dB Passband Bandwidth at 7-MHz
      • 47dB Attenuation at 27-MHz
  • Versatile Input Biasing
    • DC-Coupled With 285-mV Output Shift
    • AC-Coupled with Sync-Tip Clamp
    • Allows AC-Coupled With DC-Biasing
  • Built-in 6dB Gain (2V/V)
  • 3-V to 5-V Single Supply Operation
  • Rail-to-Rail Output:
    • Output Swings Within 100-mV From the Rails Allowing AC or DC Output Coupling
    • Able to Drive up to 2 Video Lines – 75 Ω
  • Low 16-mA at 3.3-V Total Quiscent Current
  • Low Differential Gain/Phase of 0.1% / 0.1°
  • SOIC-8 Package
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • PVR/DVDR Output Buffering
    • USB/Portable Low Power Video Buffering

  • 3 SDTV Video Amplifiers for CVBS, S-Video, Y'P'BP'R 480i/576i, Y'U'V', or G'B'R' (R'G'B')
  • Integrated Low-Pass Filters
    • 5th-Order 8.5-MHz (–3dB) Butterworth
      • –1dB Passband Bandwidth at 7-MHz
      • 47dB Attenuation at 27-MHz
  • Versatile Input Biasing
    • DC-Coupled With 285-mV Output Shift
    • AC-Coupled with Sync-Tip Clamp
    • Allows AC-Coupled With DC-Biasing
  • Built-in 6dB Gain (2V/V)
  • 3-V to 5-V Single Supply Operation
  • Rail-to-Rail Output:
    • Output Swings Within 100-mV From the Rails Allowing AC or DC Output Coupling
    • Able to Drive up to 2 Video Lines – 75 Ω
  • Low 16-mA at 3.3-V Total Quiscent Current
  • Low Differential Gain/Phase of 0.1% / 0.1°
  • SOIC-8 Package
  • APPLICATIONS
    • Set Top Box Output Video Buffering
    • PVR/DVDR Output Buffering
    • USB/Portable Low Power Video Buffering

Fabricated using the Silicon-Germanium (SiGe) BiCom-III process, the THS7314 is a low power single-supply 3-V to 5-V 3-channel integrated video buffer. It incorporates a 5th-order Butterworth filter which is useful as a DAC reconstruction filter or an ADC anti-aliasing filter. The 8.5-MHz filter is a perfect choice for SDTV video which includes Composite (CVBS), S-Video, Y'U'V', G'B'R' (R'G'B'), and Y'P'BP'R 480i/576i.

As part of the THS7314 flexibility, the input can be configured for ac or dc coupled inputs. The 285-mV output level shift to allow for a full sync dynamic range at the output with 0-V input. The AC coupled modes include a transparent sync-tip clamp option for CVBS, Y', and G'B'R' signals with sync. AC-coupled biasing for C'/P'B/P'R channels is achieved by adding an external resistor to Vs+.

The THS7314 is the perfect choice for all output buffer applications. Its rail-to-rail output stage with 6-dB gain allows for both ac and dc line driving. The ability to drive 2-lines, or 75-Ω loads, allows for maximum flexibility as a video line driver. The 16-mA total quiescent current at 3.3-V makes it an excellent choice for USB powered, portable, or other power sensitive video applications.

The THS7314 is available in a small SOIC-8 package that is RoHS compliant.

Fabricated using the Silicon-Germanium (SiGe) BiCom-III process, the THS7314 is a low power single-supply 3-V to 5-V 3-channel integrated video buffer. It incorporates a 5th-order Butterworth filter which is useful as a DAC reconstruction filter or an ADC anti-aliasing filter. The 8.5-MHz filter is a perfect choice for SDTV video which includes Composite (CVBS), S-Video, Y'U'V', G'B'R' (R'G'B'), and Y'P'BP'R 480i/576i.

As part of the THS7314 flexibility, the input can be configured for ac or dc coupled inputs. The 285-mV output level shift to allow for a full sync dynamic range at the output with 0-V input. The AC coupled modes include a transparent sync-tip clamp option for CVBS, Y', and G'B'R' signals with sync. AC-coupled biasing for C'/P'B/P'R channels is achieved by adding an external resistor to Vs+.

The THS7314 is the perfect choice for all output buffer applications. Its rail-to-rail output stage with 6-dB gain allows for both ac and dc line driving. The ability to drive 2-lines, or 75-Ω loads, allows for maximum flexibility as a video line driver. The 16-mA total quiescent current at 3.3-V makes it an excellent choice for USB powered, portable, or other power sensitive video applications.

The THS7314 is available in a small SOIC-8 package that is RoHS compliant.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 3-Channel SDTV Video Amp w/5th Order Filters and 6-dB Gain datasheet (Rev. A) 28 Feb 2011
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS7314EVM — THS7314 evaluation module

The THS7314EVM is an evaluation module for the D (8-lead SOIC) package.

The THS7314EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination.

The (...)

Buy from a distributor
Bill of materials (BOM)

THS7314 EVM Bill of Materials

SLOR103.PDF (17 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos