Product details

Function General-purpose timer Iq (typ) (mA) 0.18 Rating Automotive Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 15 Supply voltage (min) (V) 2 TI functional safety category Functional Safety-Capable
Function General-purpose timer Iq (typ) (mA) 0.18 Rating Automotive Operating temperature range (°C) -40 to 125 Supply voltage (max) (V) 15 Supply voltage (min) (V) 2 TI functional safety category Functional Safety-Capable
SOIC (D) 8 29.4 mm² 4.9 x 6
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Very-low power consumption
    • 1mW (typical) at VDD = 5V
  • Capable of operation in astable mode
  • CMOS output capable of swinging rail to rail
  • High-output-current capability
    • Sink 100mA (typical)
    • Source 10mA (typical)
  • Output fully compatible with CMOS, TTL, and MOS
  • Low supply current reduces spikes during output transitions
  • Single-supply operation from 2V to 15V
  • Temperature range: –40°C to +125°C
  • Functionally interchangeable with the NE555; has same pinout
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Very-low power consumption
    • 1mW (typical) at VDD = 5V
  • Capable of operation in astable mode
  • CMOS output capable of swinging rail to rail
  • High-output-current capability
    • Sink 100mA (typical)
    • Source 10mA (typical)
  • Output fully compatible with CMOS, TTL, and MOS
  • Low supply current reduces spikes during output transitions
  • Single-supply operation from 2V to 15V
  • Temperature range: –40°C to +125°C
  • Functionally interchangeable with the NE555; has same pinout

The TLC555-Q1 is a CMOS monolithic timing circuit. The timer is fully compatible with CMOS, TTL, and MOS logic and operates at frequencies up to 2MHz. As a result of the high input impedance, this device supports smaller timing capacitors than capacitors used by the NE555. Thus, more accurate time delays and oscillations are possible. Power consumption is low across the full power-supply voltage range.

Like the NE555, the TLC555-Q1 has a trigger level equal to approximately one-third of the supply voltage, and a threshold level equal to approximately two-thirds of the supply voltage. These levels can be altered by using the control voltage pin (CONT). When the trigger input (TRIG) falls below the trigger level, the flip-flop is set, and the output goes high. If TRIG is greater than the trigger level and the threshold input (THRES) is greater than the threshold level, the flip-flop is reset and the output goes low. The reset input (RESET) can override all other inputs and is used to initiate a new timing cycle. If RESET is low, the flip-flop is reset and the output goes low. Whenever the output is low, a low-impedance path is provided between the discharge pin (DISCH) and GND. Tie all unused inputs to an appropriate logic level to prevent false triggering.

The TLC555-Q1 is a CMOS monolithic timing circuit. The timer is fully compatible with CMOS, TTL, and MOS logic and operates at frequencies up to 2MHz. As a result of the high input impedance, this device supports smaller timing capacitors than capacitors used by the NE555. Thus, more accurate time delays and oscillations are possible. Power consumption is low across the full power-supply voltage range.

Like the NE555, the TLC555-Q1 has a trigger level equal to approximately one-third of the supply voltage, and a threshold level equal to approximately two-thirds of the supply voltage. These levels can be altered by using the control voltage pin (CONT). When the trigger input (TRIG) falls below the trigger level, the flip-flop is set, and the output goes high. If TRIG is greater than the trigger level and the threshold input (THRES) is greater than the threshold level, the flip-flop is reset and the output goes low. The reset input (RESET) can override all other inputs and is used to initiate a new timing cycle. If RESET is low, the flip-flop is reset and the output goes low. Whenever the output is low, a low-impedance path is provided between the discharge pin (DISCH) and GND. Tie all unused inputs to an appropriate logic level to prevent false triggering.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLC555 ACTIVE 2.1-MHz, 250-µA, Low-Power Timer Industrial version with similar specifications.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TLC555-Q1 Automotive CMOS Timer datasheet (Rev. D) PDF | HTML 08 Jan 2026
Functional safety information TLC555-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML 13 Mar 2023
Technical article Power Tips: Multiply your output voltage PDF | HTML 20 Jul 2016
Design guide EMC Compatible Automotive LED Rear Lamp Sequential-Turn Animation Design Guide 02 Jun 2016
Application note TLC555-Q1 Used as a Positive and Negative Charge Pump 25 May 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLC555 TINA-TI Astable Reference Design (Rev. B)

SLFM002B.TSC (100 KB) - TINA-TI Reference Design
Simulation model

TLC555 TINA-TI Mono Reference Design (Rev. B)

SLFM003B.TSC (102 KB) - TINA-TI Reference Design
Simulation model

TLC555 TINA-TI Spice Model

SLFM005.ZIP (9 KB) - TINA-TI Spice Model
Simulation model

TLC555x and TLC556x PSpice Model (Rev. E)

SLFJ002E.ZIP (25 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP31073 — 1.44-kW, six-phase interleaved boost converter reference design

This reference design showcases an interleaved boost converter controlled by LM5122-Q1, operating from a 9.0-V to 16.0-V input voltage range, generating an output voltage of 24.0 V with a maximum load current of 60.0 A (10.0 A per phase).
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos