TLV1H103-SEP

ACTIVE

Product details

Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.0025 Vs (max) (V) 5.5 Vs (min) (V) 2.4 Rating Space Features Adjustable Hysteresis, Latch, POR Iq per channel (typ) (mA) 5.7 Vos (offset voltage at 25°C) (max) (mV) 7 Rail-to-rail In Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 5000 VICR (max) (V) 5.7 VICR (min) (V) -0.2
Number of channels 1 Output type Push-Pull Propagation delay time (µs) 0.0025 Vs (max) (V) 5.5 Vs (min) (V) 2.4 Rating Space Features Adjustable Hysteresis, Latch, POR Iq per channel (typ) (mA) 5.7 Vos (offset voltage at 25°C) (max) (mV) 7 Rail-to-rail In Operating temperature range (°C) -55 to 125 Input bias current (±) (max) (nA) 5000 VICR (max) (V) 5.7 VICR (min) (V) -0.2
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • VID V62/22606-01XE

  • Radiation - Total Ionizing Dose (TID)

    • TID Characterized to 30krad (Si)

    • ELDRS-Free to 30krad (Si)

    • RHA/RLAT to 30krad (Si)

  • Radiation - Single-Event Effects (SEE)

    • SEL Immune to LET = 43MeV·cm2/mg

    • SET Characterized to LET = 43MeV·cm2/mg

  • Space Enhanced Plastic

    • Controlled Baseline

    • One Assembly/Test Site

    • One Fabrication Site

    • Extended Product Life Cycle

    • Product Traceability

  • Low propagation delay: 2.5ns
  • Low overdrive dispersion: 700ps
  • High toggle frequency: 325MHz
  • Narrow pulse width detection capability: 1.5ns
  • Input common-mode range extends 200mV beyond both rails
  • Supply range: 2.4V to 5.5V
  • Adjustable hysteresis control
  • Output latch capability
  • VID V62/22606-01XE

  • Radiation - Total Ionizing Dose (TID)

    • TID Characterized to 30krad (Si)

    • ELDRS-Free to 30krad (Si)

    • RHA/RLAT to 30krad (Si)

  • Radiation - Single-Event Effects (SEE)

    • SEL Immune to LET = 43MeV·cm2/mg

    • SET Characterized to LET = 43MeV·cm2/mg

  • Space Enhanced Plastic

    • Controlled Baseline

    • One Assembly/Test Site

    • One Fabrication Site

    • Extended Product Life Cycle

    • Product Traceability

  • Low propagation delay: 2.5ns
  • Low overdrive dispersion: 700ps
  • High toggle frequency: 325MHz
  • Narrow pulse width detection capability: 1.5ns
  • Input common-mode range extends 200mV beyond both rails
  • Supply range: 2.4V to 5.5V
  • Adjustable hysteresis control
  • Output latch capability

The TLV1H103-SEP is a 325MHz, high speed comparator with rail-to-rail inputs and a propagation delay of 2.5ns. The combination of fast response and wide operating voltage range make the comparator an excellent choice for narrow signal pulse detection and data and clock recovery applications in radar imaging and communications payload systems.

The push-pull (single-ended) outputs of the TLV1H103-SEP simplify and save cost on board-to-board wiring for I/O interfaces while reducing power consumption when compared to alternative high-speed differential output comparators. In addition, the TLV1H103-SEP offers the features such as adjustable hysteresis control and output latch capability. The comparator can directly interface most prevailing digital controllers and IO expanders in the downstream.

The TLV1H103-SEP uses a high-speed complementary BiCMOS process and is available in a 6-pin, SOT-23 package.

The TLV1H103-SEP is a 325MHz, high speed comparator with rail-to-rail inputs and a propagation delay of 2.5ns. The combination of fast response and wide operating voltage range make the comparator an excellent choice for narrow signal pulse detection and data and clock recovery applications in radar imaging and communications payload systems.

The push-pull (single-ended) outputs of the TLV1H103-SEP simplify and save cost on board-to-board wiring for I/O interfaces while reducing power consumption when compared to alternative high-speed differential output comparators. In addition, the TLV1H103-SEP offers the features such as adjustable hysteresis control and output latch capability. The comparator can directly interface most prevailing digital controllers and IO expanders in the downstream.

The TLV1H103-SEP uses a high-speed complementary BiCMOS process and is available in a 6-pin, SOT-23 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TLV1H103-SEP Radiation Tolerant High-Speed Comparator with 2.5ns Propagation Delay datasheet PDF | HTML 14 Aug 2024
* VID TLV1H103-SEP VID V62/22606 16 Dec 2024
* Radiation & reliability report TLV1H103-SEP Radiation Tolerant High-Speed Comparator TID Report (Rev. B) 14 Aug 2024
* Radiation & reliability report TLV1H103-SEP Production Flow and Reliability Report PDF | HTML 12 Aug 2024
* Radiation & reliability report TLV1H103-SEP Neutron Displacement Damage (NDD) Characterization Report 29 Apr 2024
* Radiation & reliability report TLV1H103-SEP Single-Event Effects (SEE) Radiation Report PDF | HTML 26 Apr 2024
Certificate HS-COMPARATOR-EVM EU Declaration of Conformity (DoC) 08 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HS-COMPARATOR-EVM — Evaluation module for high-speed comparator in SOT-23 (DBV) package

The HS-COMPARATOR-EVM is an evaluation board designed to evaluate high-speed single comparators in the 5-pin and 6-pin SOT-23 (DBV) packages, such as the TLV3601 and TLV1H103. The board has layout options intended to simply evaluate timing performance with different measurement tools. The output (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TLV1H103-SEP PSpice Model

SNOM799.ZIP (269 KB) - PSpice Model
Simulation model

TLV1H103-SEP TINA-TI Model

SNOM798.ZIP (0 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-010931 — Radiation hardened space battery management system (BMS) reference design

This reference design demonstrates a space-grade battery management system. The circuit measures eight battery cells in series to monitor battery health, state of charge and temperature.
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos