TIDA-010931

TIDA-010931

Design files

Overview

This reference design demonstrates a space-grade battery management system. The circuit measures eight battery cells in series to monitor battery health, state of charge and temperature.

Features
  • Radiation performance – 75krad / 72MeV
  • Manage eight 4.2V Li-ion batteries
  • Battery monitoring accuracy: ±1mV (Battery = 3V to 4.2V)
  • GPIO controlled battery balancing circuit
  • Scalability to measure up to 28 batteries
  • Low leakage current capabilities: 0.02μA
  • Board dimensions: 5.5in × 4in
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUF32.PDF (805 KB)

Reference design overview and verified performance test data

TIDMDL8.PDF (786 KB)

Detailed overview of design layout for component placement

TIDMDL9.PDF (171 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDM1.ZIP (5748 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGT8.ZIP (5445 KB)

Design file that contains information on physical board layer of design PCB

TIDMDM0.ZIP (4563 KB)

PCB layer plot file used for generating PCB design layout

TIDMDL7.PDF (1031 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA901-SPRadiation-hardened, QML-V, -15V to 65V, split-stage current sense amplifier

Data sheet: PDF | HTML
Comparators

TLV1H103-SEPRadiation-tolerant, 2.5ns single-channel comparator with push-pull outputs

Data sheet: PDF | HTML
Difference amplifiers

INA1H94-SPRadiation-hardened, QML-V, high common-mode voltage difference amplifier

Data sheet: PDF | HTML
Digital temperature sensors

TMP9R00-SPRadiation-hardened, QML-V, nine-channel (8 remote and 1 local) high-accuracy temperature sensor

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LM117QML-SPRadiation-hardened, QML-V, 4.2V to 40V input, 1.5A adjustable-output linear regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A4501-SPRadiation-hardened, QML-V, 1.5V to 20V input 1.5A low-dropout (LDO) regulator

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR5969-SPRadiation-hardened, Mixed-Signal Microcontroller

Data sheet: PDF | HTML
Precision ADCs

ADC128S102QML-SPRadiation-hardened, QML-V, eight-channel 1MSPS, 12-bit analog-to-digital converter (ADC)

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

LMP7704-SPRadiation-hardened, QML-V, precision low-input-bias wide-supply-range amplifier with RRIO

Data sheet: PDF | HTML
Shunt voltage references

LM4050QML-SPRadiation-hardened, QML-V, 2.5V or 5V shunt voltage reference

Data sheet: PDF
eFuses (integrated hot swaps)

TPS7H2211-SPRadiation-hardened, QML-P and QML-V, 4.5V to 14V input 3.5A eFuse

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Radiation-Hardened Space Battery Management System (BMS) Reference Design PDF | HTML Jul 30, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos