TLV2322

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLV9142 ACTIVE Dual, 18V, 125kHz, micropower (7μA), low-input-bias current 0.5pA) RRIO operational amplifier Better GBW to Iq ratio, improved DC precision, and wider supply voltage range

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.085 Slew rate (typ) (V/µs) 0.03 Vos (offset voltage at 25°C) (max) (mV) 9 Iq per channel (typ) (mA) 0.006 Vn at 1 kHz (typ) (nV√Hz) 68 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 1.1 Input bias current (max) (pA) 200 CMRR (typ) (dB) 94 Iout (typ) (A) 0.009 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -0.8 Output swing headroom (to negative supply) (typ) (V) 0.095 Output swing headroom (to positive supply) (typ) (V) -1.2
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.085 Slew rate (typ) (V/µs) 0.03 Vos (offset voltage at 25°C) (max) (mV) 9 Iq per channel (typ) (mA) 0.006 Vn at 1 kHz (typ) (nV√Hz) 68 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 1.1 Input bias current (max) (pA) 200 CMRR (typ) (dB) 94 Iout (typ) (A) 0.009 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -0.8 Output swing headroom (to negative supply) (typ) (V) 0.095 Output swing headroom (to positive supply) (typ) (V) -1.2
TSSOP (PW) 8 19.2 mm² (3 mm × 6.4 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) PDIP (P) 8 92.5083 mm² (9.81 mm × 9.43 mm)
  • Wide range of supply voltages over specified temperature range:
    • TA = –40°C to +85°C, VDD = 2.7V to 8V
  • Fully characterized at 3V and 5V
  • Single-supply operation
  • Common-mode input voltage range extends to less than the negative rail and up to VDD –1V at TA = 25°C
  • Output voltage range includes negative rail
  • High input impedance: 1012Ω typical
  • ESD-protection circuitry
  • Designed-in latch-up immunity
  • Wide range of supply voltages over specified temperature range:
    • TA = –40°C to +85°C, VDD = 2.7V to 8V
  • Fully characterized at 3V and 5V
  • Single-supply operation
  • Common-mode input voltage range extends to less than the negative rail and up to VDD –1V at TA = 25°C
  • Output voltage range includes negative rail
  • High input impedance: 1012Ω typical
  • ESD-protection circuitry
  • Designed-in latch-up immunity

The TLV2322 and TLV2324 (TLV232x) operational amplifiers are in a family of devices that have been specifically designed for use in low-voltage, single-supply applications. This amplifier is especially useful for ultra-low-power systems that require devices to consume the absolute minimum of supply currents. Each amplifier is fully functional down to a minimum supply voltage of 2.7V, and is fully characterized, tested, and specified at both 3V and 5V power supplies. The common-mode input voltage range includes the negative rail and extends to within 1V of the positive rail.

These amplifiers are specifically targeted for use in very low-power, portable, battery-driven applications with the maximum supply current per operational amplifier specified at only 27µA over the full temperature range of –40°C to +85°C.

Low-voltage and low-power operation is possible by using the Texas Instruments silicon-gate LinCMOS™ technology. The LinCMOS technology process also features extremely high input impedance and ultra-low bias currents making these amplifiers an excellent choice for interfacing to high-impedance sources such as sensor circuits or filter applications.

To facilitate the design of small portable equipment, the TLV232x is made available in a wide range of package options, including the small-outline and thin-shrink small-outline packages (TSSOP). The TSSOP package has significantly reduced dimensions compared to a standard, surface-mount package. The maximum height of only 1.1mm makes this device particularly attractive when space is critical.

The device inputs and outputs are designed to withstand –100mA currents without sustaining latch-up. The TLV232x incorporates internal ESD-protection circuits that prevent functional failures at voltages up to 2000V as tested under MIL-STD 883C, Method 3015.2. However, exercise care in handling these devices because exposure to ESD potentially results in the degradation of device parametric performance.

The TLV2322 and TLV2324 (TLV232x) operational amplifiers are in a family of devices that have been specifically designed for use in low-voltage, single-supply applications. This amplifier is especially useful for ultra-low-power systems that require devices to consume the absolute minimum of supply currents. Each amplifier is fully functional down to a minimum supply voltage of 2.7V, and is fully characterized, tested, and specified at both 3V and 5V power supplies. The common-mode input voltage range includes the negative rail and extends to within 1V of the positive rail.

These amplifiers are specifically targeted for use in very low-power, portable, battery-driven applications with the maximum supply current per operational amplifier specified at only 27µA over the full temperature range of –40°C to +85°C.

Low-voltage and low-power operation is possible by using the Texas Instruments silicon-gate LinCMOS™ technology. The LinCMOS technology process also features extremely high input impedance and ultra-low bias currents making these amplifiers an excellent choice for interfacing to high-impedance sources such as sensor circuits or filter applications.

To facilitate the design of small portable equipment, the TLV232x is made available in a wide range of package options, including the small-outline and thin-shrink small-outline packages (TSSOP). The TSSOP package has significantly reduced dimensions compared to a standard, surface-mount package. The maximum height of only 1.1mm makes this device particularly attractive when space is critical.

The device inputs and outputs are designed to withstand –100mA currents without sustaining latch-up. The TLV232x incorporates internal ESD-protection circuits that prevent functional failures at voltages up to 2000V as tested under MIL-STD 883C, Method 3015.2. However, exercise care in handling these devices because exposure to ESD potentially results in the degradation of device parametric performance.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TLV232x Low-Voltage, Low-Power Operational Amplifiers datasheet (Rev. A) PDF | HTML Jul 18, 2025
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017
Application note TLV2322, TLV2324 EMI Immunity Performance Dec 20, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module for SOIC package

The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV2322 PSpice Model

SLOJ129.ZIP (1 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
PDIP (P) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos