TLV2365-Q1

ACTIVE

Product details

Architecture FET / CMOS Input, Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 50 BW at Acl (MHz) 80 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 27 Vn at flatband (typ) (nV√Hz) 4.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Iq per channel (typ) (mA) 4.6 Vos (offset voltage at 25°C) (max) (mV) 1.9 Rail-to-rail In, Out Features Zero Crossover Rating Automotive Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 115 Input bias current (max) (pA) 20 Offset drift (typ) (µV/°C) 0.4 Iout (typ) (mA) 85
Architecture FET / CMOS Input, Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 GBW (typ) (MHz) 50 BW at Acl (MHz) 80 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 27 Vn at flatband (typ) (nV√Hz) 4.5 Vn at 1 kHz (typ) (nV√Hz) 4.5 Iq per channel (typ) (mA) 4.6 Vos (offset voltage at 25°C) (max) (mV) 1.9 Rail-to-rail In, Out Features Zero Crossover Rating Automotive Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 115 Input bias current (max) (pA) 20 Offset drift (typ) (µV/°C) 0.4 Iout (typ) (mA) 85
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • AEC-Q100 qualified
    • Temperature grade 1: –40°C to +125°C
  • Gain bandwidth: 50MHz
  • Zero-crossover distortion topology:
    • CMRR: 115dB (typical)
    • Rail-to-rail input and output
      • Input 100mV beyond supply rail
  • Noise: 4.5nV/√Hz
  • Slew rate: 27V/µs
  • Fast settling: 0.2µs to 0.01%
  • Precision:
    • Offset drift: 2.6µV/°C (maximum)
    • Input bias current: 20pA (maximum)
  • Operating voltage: 2.2V to 5.5V
  • AEC-Q100 qualified
    • Temperature grade 1: –40°C to +125°C
  • Gain bandwidth: 50MHz
  • Zero-crossover distortion topology:
    • CMRR: 115dB (typical)
    • Rail-to-rail input and output
      • Input 100mV beyond supply rail
  • Noise: 4.5nV/√Hz
  • Slew rate: 27V/µs
  • Fast settling: 0.2µs to 0.01%
  • Precision:
    • Offset drift: 2.6µV/°C (maximum)
    • Input bias current: 20pA (maximum)
  • Operating voltage: 2.2V to 5.5V

The TLV365-Q1 and TLV2365-Q1 (TLVx365-Q1) devices are a family of zero-crossover, rail-to-rail input and output, CMOS operational amplifiers, optimized for low voltage and cost-sensitive applications. Low-noise (4.5nV/√Hz) and high-speed operation (50MHz gain bandwidth) make these devices an excellent choice for driving sampling analog-to-digital converters (ADCs) in applications such as low-side current sensing, audio, signal conditioning, and sensor amplification.

Special features include an excellent common-mode rejection ratio (CMRR), no input stage crossover distortion, high input impedance, and rail-to-rail input and output swing. The input common-mode range includes both the negative and positive supplies. The output voltage swings to within 12mV of the rails.

The TLVx365-Q1 are specified for operation from −40°C to +125°C.

The TLV365-Q1 and TLV2365-Q1 (TLVx365-Q1) devices are a family of zero-crossover, rail-to-rail input and output, CMOS operational amplifiers, optimized for low voltage and cost-sensitive applications. Low-noise (4.5nV/√Hz) and high-speed operation (50MHz gain bandwidth) make these devices an excellent choice for driving sampling analog-to-digital converters (ADCs) in applications such as low-side current sensing, audio, signal conditioning, and sensor amplification.

Special features include an excellent common-mode rejection ratio (CMRR), no input stage crossover distortion, high input impedance, and rail-to-rail input and output swing. The input common-mode range includes both the negative and positive supplies. The output voltage swings to within 12mV of the rails.

The TLVx365-Q1 are specified for operation from −40°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLVx365-Q1 Automotive, 50MHz, Zero-Crossover, Low-Distortion, High-CMRR, RRI/O, Single-Supply Operational Amplifiers datasheet (Rev. C) PDF | HTML Feb 28, 2025
Functional safety information TLV365-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Mar 15, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-OPA-SO-2A — Dual op amp evaluation module for SO-8 package

The DEM-OPA-SO-2A demonstration evaluation module helps designers evaluate the operation and performance of TI dual-channel, high-speed, wideband operational amplifiers. This unpopulated printed-circuit board (PCB) is compatible with products offered in the 8-lead SOIC (D) package.

For more (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos